(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: For Radiation Heating
•Category: Heater Main Body
•Usage Pattern: Individual Item
•Category Single Body: Infrared Heater
•Heating Area Material: Ceramics
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ A ]Accessories | ||
Heater | Element | Lead Wire | ||
MCHN (Standard) | Ceramics | NCHW2 Nickel Alloy Wire | Glass Wool Coating | Bracket (304 Stainless Steel) |
MCHNN (Heat Insulating Highly-efficient Type) | Ceramic Heat Insulation Material | |||
MCHNNS (Heat Insulating Highly-efficiency Type with Built-in Temperature Sensor) |
Type | [ M ]Material | Thermocouple | |
Plate Frame | Plate Surface | ||
MCHNP(Far Infrared Plate Heaters) | 304 Stainless Steel | Aluminum + Far Infrared Coating | K Thermocouple (4030S only) |
Part Number |
MCHN4 |
Part Number | A | B | C | (a) | (b) | (c) | W (Electric Power) | V (Voltage) | Max. Surface Temperature(°C) | Emission Wavelength(µm) | |
Type | No. | ||||||||||
MCHN MCHNN MCHNNS | 1 | 60 | 240 | 48(48) | 22(15) | 30(21) | 35(32) | 400 | 200 | 600 | 2~20 |
2 | 600 | 680 | |||||||||
3 | 122(125) | 122(125) | 24(8) | 30(14) | 37(25) | 400 | 600 | ||||
4 | 600 | 680 |
Part Number | A | B | a | b | W (Electric Power) | V (Voltage) | Max. Surface Temperature(°C) | Thermocouple Used | Weight (kg) | |
Type | No. | |||||||||
MCHNP | 4030 | 400 | 300 | 368 | 268 | 1000 | 200 | 250 | - | 6.0 |
4030S | K Thermocouple |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MCHN1 |
MCHN2 |
MCHN3 |
MCHN4 |
MCHNN1 |
MCHNN2 |
MCHNN3 |
MCHNN4 |
MCHNNS1 |
MCHNNS2 |
MCHNNS3 |
MCHNNS4 |
MCHNP4030 |
MCHNP4030S |
Part Number |
---|
Loading...
Application | Clean Heating | Usage Pattern | Individual Item | Category, Single Body | Far Infrared Heaters |
---|---|---|---|---|---|
Heating Area Material | Ceramics | Voltage(V) | 200 | Category | Heater Main Body |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy