(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Bases - Configurable base to pin hole distance.

Hinge Bases - Configurable base to pin hole distance.

Generic Hinge Base with height configurable in 1mm increments

  • METRIC
  • inCAD Components
Hinge Bases - U-Shaped, Side Mount:Related Image
・Materials
H ConfigurableW and H Configurable[ M ]
Material
[ S ]
Surface Treatment
[ A ]
Accessories
H7 TypeH7 Type with TapH7 TypeH7 Type with Tap
HKSUBHKSUBTHGSUBHGSUBT1045 Carbon SteelBlack OxideSet Screw
2 pcs.
(304 Stainless Steel)
HKSUM--HGSUMTElectroless Nickel Plating
HKStainless Steel-HGStainless Steel-304 Stainless Steel-

Specifications

Part Number-H
HKSUB10-H33

Part Number-W-H
HGSUB10-W16-H35
■H Configurable
Part NumberH
1mm Increment
WAFBKTdd1H1M
TypeDH7
(H7)
HKSUB
HKSUM
HKStainless Steel

(H7 Type with Tap)
HKSUBT
215~204137H+31063.5---
320~256168H+596.53.5M3
481911
525~302516H+612124.584.5M4
6103220H+8
830~40382614165.59.55.5
105038H+10
121219M5
13
1435~4536H+1215226.5116.5
1516
16M6
2040~50206547H+1418259149
25H+1730
[ ! ]For detailed hinge pin dimensions, see Click here.
■W and H Configurable
Part NumberW
1mm Increment
H
5mm Increment
AFBKTdd1H1M
TypeDH7
(H7)
HGSUB
HGStainless Steel

(H7 Type with Tap)
HGSUBT
HGSUMT
23~515~20137H+31063.5---
33~920~25168H+596.53.5M3
44~121911
55~1525~302516H+612124.584.5M4
66~183220H+8
88~2430~40382614165.59.55.5
1010~305038H+10
1212~3019M5
1313~30
1414~3035~4536H+1215226.5116.5
1515~30
1616~30M6
2020~3040~506547H+1418259149
2525~35H+1730
[ ! ]For detailed hinge pin dimensions, see Click here.
[ ! ]For H7 type with tap, (A–W)/2≥M+2 is required.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HGSUB2-W[3-5/1]-H[15-20/5]
HGSUB3-W[3-9/1]-H[20-25/5]
HGSUB4-W[4-12/1]-H[20-25/5]
HGSUB5-W[5-15/1]-H[25-30/5]
HGSUB6-W[6-18/1]-H[25-30/5]
HGSUB8-W[8-24/1]-H[30-40/5]
HGSUB10-W[10-30/1]-H[30-40/5]
HGSUB12-W[12-30/1]-H[30-40/5]
HGSUB13-W[13-30/1]-H[30-40/5]
HGSUB14-W[14-30/1]-H[35-45/5]
HGSUB15-W[15-30/1]-H[35-45/5]
HGSUB16-W[16-30/1]-H[35-45/5]
HGSUB20-W[20-30/1]-H[40-50/5]
HGSUB25-W[25-35/1]-H[40-50/5]
HGSUBT3-W[3-6/1]-H[20-25/5]
HGSUBT4-W[4-9/1]-H[20-25/5]
HGSUBT5-W[5-13/1]-H[25-30/5]
HGSUBT6-W[6-18/1]-H[25-30/5]
HGSUBT8-W[8-24/1]-H[30-40/5]
HGSUBT10-W[10-30/1]-H[30-40/5]
HGSUBT12-W[12-30/1]-H[30-40/5]
HGSUBT13-W[13-30/1]-H[30-40/5]
HGSUBT14-W[14-30/1]-H[35-45/5]
HGSUBT15-W[15-30/1]-H[35-45/5]
HGSUBT16-W[16-30/1]-H[35-45/5]
HGSUBT20-W[20-30/1]-H[40-50/5]
HGSUBT25-W[25-35/1]-H[40-50/5]
HGSUMT3-W[3-6/1]-H[20-25/5]
HGSUMT4-W[4-9/1]-H[20-25/5]
HGSUMT5-W[5-13/1]-H[25-30/5]
HGSUMT6-W[6-18/1]-H[25-30/5]
HGSUMT8-W[8-24/1]-H[30-40/5]
HGSUMT10-W[10-30/1]-H[30-40/5]
HGSUMT12-W[12-30/1]-H[30-40/5]
HGSUMT13-W[13-30/1]-H[30-40/5]
HGSUMT14-W[14-30/1]-H[35-45/5]
HGSUMT15-W[15-30/1]-H[35-45/5]
HGSUMT16-W[16-30/1]-H[35-45/5]
HGSUMT20-W[20-30/1]-H[40-50/5]
HGSUMT25-W[25-35/1]-H[40-50/5]
HGSUS2-W[3-5/1]-H[15-20/5]
HGSUS3-W[3-9/1]-H[20-25/5]
HGSUS4-W[4-12/1]-H[20-25/5]
HGSUS5-W[5-15/1]-H[25-30/5]
HGSUS6-W[6-18/1]-H[25-30/5]
HGSUS8-W[8-24/1]-H[30-40/5]
HGSUS10-W[10-30/1]-H[30-40/5]
HGSUS12-W[12-30/1]-H[30-40/5]
HGSUS13-W[13-30/1]-H[30-40/5]
HGSUS14-W[14-30/1]-H[35-45/5]
HGSUS15-W[15-30/1]-H[35-45/5]
HGSUS16-W[16-30/1]-H[35-45/5]
HGSUS20-W[20-30/1]-H[40-50/5]
HGSUS25-W[25-35/1]-H[40-50/5]
HKSUB2-H[15-20/1]
HKSUB3-H[20-25/1]
HKSUB4-H[20-25/1]
HKSUB5-H[25-30/1]
HKSUB6-H[25-30/1]
HKSUB8-H[30-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Hole Dia. d
(φ)
Hole Width Dimension W
(mm)
H
(mm)
1 Piece(s)

10 Days or more

10Black Oxide2H7 Type3 ~ 515 ~ 20
1 Piece(s)

10 Days or more

10Black Oxide3H7 Type3 ~ 920 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide4H7 Type4 ~ 1220 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide5H7 Type5 ~ 1525 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide6H7 Type6 ~ 1825 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide8H7 Type8 ~ 2430 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide10H7 Type10 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide12H7 Type12 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide13H7 Type13 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide14H7 Type14 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide15H7 Type15 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide16H7 Type16 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide20H7 Type20 ~ 3040 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide25H7 Type25 ~ 3540 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide3H7 with Tap3 ~ 620 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide4H7 with Tap4 ~ 920 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide5H7 with Tap5 ~ 1325 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide6H7 with Tap6 ~ 1825 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide8H7 with Tap8 ~ 2430 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide10H7 with Tap10 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide12H7 with Tap12 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide13H7 with Tap13 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide14H7 with Tap14 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide15H7 with Tap15 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide16H7 with Tap16 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide20H7 with Tap20 ~ 3040 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide25H7 with Tap25 ~ 3540 ~ 50
1 Piece(s)

10 Days or more

10Electroless Nickel Plating3H7 with Tap3 ~ 620 ~ 25
1 Piece(s)

10 Days or more

10Electroless Nickel Plating4H7 with Tap4 ~ 920 ~ 25
1 Piece(s)

10 Days or more

10Electroless Nickel Plating5H7 with Tap5 ~ 1325 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating6H7 with Tap6 ~ 1825 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating8H7 with Tap8 ~ 2430 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating10H7 with Tap10 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating12H7 with Tap12 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating13H7 with Tap13 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating14H7 with Tap14 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Electroless Nickel Plating15H7 with Tap15 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Electroless Nickel Plating16H7 with Tap16 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Electroless Nickel Plating20H7 with Tap20 ~ 3040 ~ 50
1 Piece(s)

10 Days or more

10Electroless Nickel Plating25H7 with Tap25 ~ 3540 ~ 50
1 Piece(s)

10 Days or more

10None2H7 Type3 ~ 515 ~ 20
1 Piece(s)

10 Days or more

10None3H7 Type3 ~ 920 ~ 25
1 Piece(s)

10 Days or more

10None4H7 Type4 ~ 1220 ~ 25
1 Piece(s)

10 Days or more

10None5H7 Type5 ~ 1525 ~ 30
1 Piece(s)

10 Days or more

10None6H7 Type6 ~ 1825 ~ 30
1 Piece(s)

10 Days or more

10None8H7 Type8 ~ 2430 ~ 40
1 Piece(s)

10 Days or more

10None10H7 Type10 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10None12H7 Type12 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10None13H7 Type13 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10None14H7 Type14 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10None15H7 Type15 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10None16H7 Type16 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10None20H7 Type20 ~ 3040 ~ 50
1 Piece(s)

10 Days or more

10None25H7 Type25 ~ 3540 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide2H7 Type415 ~ 20
1 Piece(s)

10 Days or more

10Black Oxide3H7 Type620 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide4H7 Type820 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide5H7 Type825 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide6H7 Type1025 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide8H7 Type1030 ~ 40

Loading...

Example

Hinge Bases - U-Shaped, Side Mount:Related Image
Hinge Bases - U-Shaped, Side Mount:Related Image
Hinge Bases - U-Shaped, Side Mount:Related Image
Hinge Bases - U-Shaped, Side Mount:Related Image
e-Catalog Search Key  #MA567  
 

Basic Information

Type Hinge Bases Material 1045 Carbon Steel Shape U-Shaped
Mounting Position Side Mount

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.