(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rod End Bearings - Link Ball, 90°

Rod End Bearings - Link Ball, 90°
  • On Sale Till 15/12/2024
  • Volume Discount

•Type: Rod End Bearings
•Rod End Bearing Type: Link Ball L

  • inCAD Components

PDFP.2019-3664

Unit examples related to this product
Rod End Bearings - 90 Deg. Link Ball Type:Related Image
・Materials
[ M ] Material: Holder: High Strength Zinc Alloy
     *M4, 5: High Strength Aluminum Alloy
     Shank with Ball: 1035 Carbon Steel (20~28HRC)
     Boot: NBR Nitrile Rubber Type Special Synthetic Rubber
[ H ] Hardness: Sphere 650HV~

Specifications

Part Number
RBLD8
RBIDL12A
Part NumberHolder PartShank with BallAllowable Incline Angle θStrength of Yielding Point Pk (N)Static Load Capacity Radial Cs (N)Mass (g)
TypeMDD1D2LL1L2MxPL3Wdh9(c)123BBall Dia. Ømm
RBLD
(Right-Hand Thread)

RBLDL
(Left-hand Thread)
47.59.51324.5188M4x0.74840
- 0.030
8.120157677.93840°137045107
59121534.52715M5x0.81059.226.72110889.5252250647012
6101316383016M6x1.0511611.632.62611111011.1123920990026
812.5161945.53619M8x1.2561480
- 0.036
13.838.63114121212.765701250049
1014.5192555.54323M10x1.57171016.252.34317211415.875113001830090
10AM10x1.2546.3371587
1217.5222964.55026M12x1.75819120
- 0.043
19.659.74919241719.051640026700148
12AM12x1.2552.74217143
14202534745730M14x2.010221421.974.46221.5281922.2251980036400245
14AM14x1.568.45622235
16222738836434M16x2.011241625.4806623.5292230°26900325
16AM16x1.5746023315
kgf=Nx0.101972 [ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBLD4
RBLD5
RBLD6
RBLD8
RBLD10
RBLD10A
RBLD12
RBLD12A
RBLD14
RBLD14A
RBLD16
RBLD16A
RBLDL4
RBLDL5
RBLDL6
RBLDL8
RBLDL10
RBLDL10A
RBLDL12
RBLDL12A
RBLDL14
RBLDL14A
RBLDL16
RBLDL16A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Material Connecting Threads Connecting Thread Direction Static Load Capacity Radial
(N)
Allowable Incline Angle θ
(deg)
1 Piece(s)Available

8 Days or more

10High Strength Aluminum AlloyM4Right-hand Thread451040
1 Piece(s)Available

Same day

Stock

10High Strength Aluminum AlloyM5Right-hand Thread647040
1 Piece(s)Available

8 Days or more

10High Strength Zinc AlloyM6Right-hand Thread990040
1 Piece(s)Available

Same day

Stock

10High Strength Zinc AlloyM8Right-hand Thread1250040
1 Piece(s)Available

44 Days

Stock

10High Strength Zinc Alloy[M10] M10×1.5Right-hand Thread1830040
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M10] M10×1.25Right-hand Thread1830040
1 Piece(s)Available

Same day

Stock

10High Strength Zinc Alloy[M12] M12×1.75Right-hand Thread2670040
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M12] M12×1.25Right-hand Thread2670040
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M14] M14×2.0Right-hand Thread3640040
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M14] M14×1.5Right-hand Thread3640040
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M16] M16×2.0Right-hand Thread3640030
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M16] M16×1.5Right-hand Thread3640030
1 Piece(s)Available

8 Days or more

10High Strength Aluminum AlloyM4Left-hand Thread451040
1 Piece(s)Available

8 Days or more

10High Strength Aluminum AlloyM5Left-hand Thread647040
1 Piece(s)Available

8 Days or more

10High Strength Zinc AlloyM6Left-hand Thread990040
1 Piece(s)Available

8 Days or more

10High Strength Zinc AlloyM8Left-hand Thread1250040
1 Piece(s)Available

Same day

Stock

10High Strength Zinc Alloy[M10] M10×1.5Left-hand Thread1830040
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M10] M10×1.25Left-hand Thread1830040
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M12] M12×1.75Left-hand Thread2670040
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M12] M12×1.25Left-hand Thread2670040
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M14] M14×2.0Left-hand Thread3640040
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M14] M14×1.5Left-hand Thread3640040
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M16] M16×2.0Left-hand Thread3640030
1 Piece(s)Available

8 Days or more

10High Strength Zinc Alloy[M16] M16×1.5Left-hand Thread3640030

Loading...

  1. 1

Example

Rod End Bearings - 90 Deg. Link Ball Type:Related Image
 

Basic Information

Type Rod End Bearings Rod End Bearing Type Link Ball L Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.