(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rod End Bearings - Standard

Rod End Bearings - Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Rod End Bearings - Standard
  • Rod End Bearings - Standard
  • Volume Discount
  • Lead Time Reduction

[Main Body Material]S35C; Connection thread shape: You can choose male or female threads.

  • inCAD Components
・Materials
TypeStandard TypeL Short Type[ M ]Material
Tapped TypeThreaded TypeTapped TypeThreaded TypeHolderSpherical Inner RingBushing (Liner)
Right-Hand ThreadLeft-hand ThreadRight-Hand ThreadLeft-hand ThreadRight-Hand ThreadLeft-hand ThreadRight-Hand ThreadLeft-hand Thread
SteelPHSCPHSCLPHSOPHSOLPHSCNPHSCLNPHSONPHSOLN1035 Carbon Steel (Trivalent Chromate)*52100 Bearing Steel(58HRC~)Special Copper Alloy
Lubrication FreePHSCMPHSCLMPHSOMPHSOLMPHSCMNPHSCLMNPHSOMN-d3, 41035 Carbon Steel (Trivalent Chromate)*52100 Bearing Steel(58HRC~)Self-lubricating Synthetic Resin
Other Than Above1035 Carbon Steel (Trivalent Chromate)52100 Bearing Steel(58HRC~)Polytetrafluoroethylene
Stainless Steel Oil FreePHSSPHSSLPHSOSPHSOSLPHSSNPHSSLNPHSOSN-303 Stainless Steel440C Stainless Steel(58HRC~)Polytetrafluoroethylene
*Hard Chrome Plating

Specifications

Part Number
PHSC5
Part Number
D
D1
D2
L
L1
MxP

B
B1
T
W
d1
r
Static Load Capacity Radial Cs {kN}
Mass
Type
d
Standard
Short
Standard
Short
Standard
Short
①②

①②




①②

Tapped Type
3
12
6.5
8
27
-
21
-
M3x0.5
10
-
-
4.5
6
3
7
7.4
-
0.3
-
1.57
-
6.5
-
Standard Type
L Short Type
4
14
8
9.5
31
24
M4x0.7
12
5.3
7
4
8
7.6
-
-
2.25
-
10
Right-Hand Thread
PHSC
PHSCM
PHSS

Left-hand Thread
PHSCL
PHSCLM
PHSSL


PHSCN
PHSCMN
PH
SSN


PHSCLN
PHSCLMN
PHSSLN

5
16
9
11
35
28
27
20
M5x0.8
14
12.5
7
6
8
9
7.7
8.8
5.59
3.92
0.98
16.5
16
6
18
10
13
39
35
30
26
M6x1.0
13.5
10
6.75
9
5
11
9
11.1
6.86
5
1.44
25
25
8
22
12.5
16
47
42
36
31
M8x1.25
17
16
12
9
12
14
10.4
12.7
0.5
9.8
7.45
2.69
43
43
10
26
15
19
56
49
43
36
M10x1.5
21
19
14
10.5
14
6.5
17
12.9
15.2
13.2
9.41
4.16
72
72
10A
M10x1.25
-
-
-
-
-
12
30
17.5
22
65
59
50
44
M12x1.75
24
24
18
12
16
19
15.4
17.6
16.7
11
5.88
107
107
14
34
20
25
74
66
57
49
M14x2.0
27
27
19
13.5
19
8
22
16.9
19.2
0.7
20.6
15.2
6.61
160
160
14A
M14x1.5
-
-
-
-
-
16
38
22
27
83
70
64
51
M16x2.0
33
33
20
15
21
19.4
19.4
25
20.2
8.33
210
210
18
42
25
31
92
81
71
60
M18x2.5
36
-
25
16.5
23
10
27
21.9
21.9
29.4
-
-
295
-
18A
M18x1.5
36
-
25.2
11.52
11.52
[ ! ]For L Short Type, available dimensions are d5~d22.
20
46
27.5
34
100
87
77
64
M20x1.5
40
-
27
18
25
30
24.4
34.3
27.8
-
380
-
22
50
30
37
109
99
84
74
M22x1.5
43
33
20
28
12
32
25.8
41.2
35.9
-
490
[ ! ]①Steel, ②Lubrication Free, ③Stainless Steel Oil Free
Part Number
D
L
L1
MxP

B
B1
d1
r
Static Load Capacity Radial Cs {kN}
Mass
Type
d
Standard
Short
Standard
Short
Standard
Short
①②




①②

Threaded Type
3
12
33
-
27
-
M3x0.5
15
-
4.5
6
7.4
-
0.3
-
1.57
-
4.5
-
4
14
37
30
M4x0.7
17
5.3
7
7.6
-
2.25
-
7
Standard Type
L Short Type
5
16
41
28
33
20
M5x0.8
20
7
6
8
7.7
8.8
3.43
3.43
0.98
12.5
12
Right-Hand Thread
PHSO
PHSOM
PHSOS
Left-hand Thread
PHSOL
PHSOLM
PHSOSL


PHSON
PHSOMN
PHSOSN

PHSOLN


6
18
45
33
36
24
M6x1.0
22
10
6.75
9
9
11.1
4.9
4.9
1.44
19
19
8
22
53
40
42
29
M8x1.25
25
12
9
12
10.4
12.7
0.5
6.86
6.86
2.69
32
32
10
26
61
46
48
33
M10x1.5
29
14
10.5
14
12.9
15.2
10.8
9.41
4.16
54
54
10A
M10x1.25
-
-
-
-
12
30
69
54
54
39
M12x1.75
33
18
12
16
15.4
17.6
16.7
11
5.88
85
85
14
34
77
60
60
43
M14x2.0
36
19
13.5
19
16.9
19.2
0.7
20.6
15.2
6.61
126
126
14A
M14x1.5
-
-
-
-
16
38
85
65
66
46
M16x2.0
40
20
15
21
19.4
19.4
25
20.2
8.33
185
185
18
42
93
74
72
53
M18x2.5
44
25
16.5
23
21.9
-
29.4
-
-
260
-
[ ! ]For L Short Type, available dimensions are d5~d22.
18A
M18x1.5
21.9
25.2
11.52
258
20
46
101
84
78
61
M20x1.5
47
30
18
25
24.4
-
34.3
27.8
-
340
-
22
50
109
91
84
66
M22x1.5
51
33
20
28
25.8
41.2
35.9
-
435
[ ! ]①Steel, ②Lubrication Free, ③Stainless Steel Oil Free [ ! ]No Grease Nipple for PHSO (L) 5~6 and PHSO (L) N5~6.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PHSC5
PHSC6
PHSC8
PHSC10
PHSC10A
PHSC12
PHSC14
PHSC14A
PHSC16
PHSC18
PHSC18A
PHSC20
PHSC22
PHSCL5
PHSCL6
PHSCL8
PHSCL10
PHSCL10A
PHSCL12
PHSCL14
PHSCL14A
PHSCL16
PHSCL18
PHSCL18A
PHSCL20
PHSCL22
PHSCLM3
PHSCLM4
PHSCLM5
PHSCLM6
PHSCLM8
PHSCLM10
PHSCLM12
PHSCLM14
PHSCLM16
PHSCLM18A
PHSCLMN5
PHSCLMN6
PHSCLMN8
PHSCLMN10
PHSCLMN12
PHSCLMN14
PHSCLMN16
PHSCLMN18A
PHSCLN5
PHSCLN6
PHSCLN8
PHSCLN10
PHSCLN10A
PHSCLN12
PHSCLN14
PHSCLN14A
PHSCLN16
PHSCLN18
PHSCLN18A
PHSCLN20
PHSCLN22
PHSCM3
PHSCM4
PHSCM5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Threads I.D. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Bushing Material Static Load Capacity Radial
(N)
Specifications L Dimension Type
1 Piece(s)Available

8 Days or more

10M55TapsRight-hand ThreadSpecial Copper Alloy5590SteelStandard Type
1 Piece(s)Available

Same day

Stock

10M66TapsRight-hand ThreadSpecial Copper Alloy6860SteelStandard Type
1 Piece(s)Available

Same day

Stock

10M88TapsRight-hand ThreadSpecial Copper Alloy9800SteelStandard Type
1 Piece(s)Available

8 Days or more

10[M10] M10×1.510TapsRight-hand ThreadSpecial Copper Alloy13200SteelStandard Type
1 Piece(s)Available

Same day

Stock

10[M10] M10×1.2510TapsRight-hand ThreadSpecial Copper Alloy13200SteelStandard Type
1 Piece(s)Available

8 Days or more

10[M12] M12×1.7512TapsRight-hand ThreadSpecial Copper Alloy16700SteelStandard Type
1 Piece(s)Available

8 Days or more

10[M14] M14×2.014TapsRight-hand ThreadSpecial Copper Alloy20600SteelStandard Type
1 Piece(s)Available

44 Days

Stock

10[M14] M14×1.514TapsRight-hand ThreadSpecial Copper Alloy20600SteelStandard Type
1 Piece(s)Available

Same day

Stock

10[M16] M16×2.016TapsRight-hand ThreadSpecial Copper Alloy25000SteelStandard Type
1 Piece(s)Available

8 Days or more

10[M18] M18×2.518TapsRight-hand ThreadSpecial Copper Alloy29400SteelStandard Type
1 Piece(s)Available

Same day

Stock

10[M18] M18×1.518TapsRight-hand ThreadSpecial Copper Alloy29400SteelStandard Type
1 Piece(s)Available

8 Days or more

10M2020TapsRight-hand ThreadSpecial Copper Alloy34300SteelStandard Type
1 Piece(s)Available

8 Days or more

10M2222TapsRight-hand ThreadSpecial Copper Alloy41200SteelStandard Type
1 Piece(s)Available

Same day

Stock

10M55TapsLeft-hand ThreadSpecial Copper Alloy5590SteelStandard Type
1 Piece(s)Available

8 Days or more

10M66TapsLeft-hand ThreadSpecial Copper Alloy6860SteelStandard Type
1 Piece(s)Available

8 Days or more

10M88TapsLeft-hand ThreadSpecial Copper Alloy9800SteelStandard Type
1 Piece(s)Available

Same day

Stock

10[M10] M10×1.510TapsLeft-hand ThreadSpecial Copper Alloy13200SteelStandard Type
1 Piece(s)Available

8 Days or more

10[M10] M10×1.2510TapsLeft-hand ThreadSpecial Copper Alloy13200SteelStandard Type
1 Piece(s)Available

8 Days or more

10[M12] M12×1.7512TapsLeft-hand ThreadSpecial Copper Alloy16700SteelStandard Type
1 Piece(s)Available

8 Days or more

10[M14] M14×2.014TapsLeft-hand ThreadSpecial Copper Alloy20600SteelStandard Type
1 Piece(s)Available

8 Days or more

10[M14] M14×1.514TapsLeft-hand ThreadSpecial Copper Alloy20600SteelStandard Type
1 Piece(s)Available

8 Days or more

10[M16] M16×2.016TapsLeft-hand ThreadSpecial Copper Alloy25000SteelStandard Type
1 Piece(s)Available

8 Days or more

10[M18] M18×2.518TapsLeft-hand ThreadSpecial Copper Alloy29400SteelStandard Type
1 Piece(s)Available

8 Days or more

10[M18] M18×1.518TapsLeft-hand ThreadSpecial Copper Alloy29400SteelStandard Type
1 Piece(s)Available

8 Days or more

10M2020TapsLeft-hand ThreadSpecial Copper Alloy34300SteelStandard Type
1 Piece(s)Available

8 Days or more

10M2222TapsLeft-hand ThreadSpecial Copper Alloy41200SteelStandard Type
1 Piece(s)Available

8 Days or more

10M33TapsLeft-hand Thread[Resin] Self-lubricating Synthetic Resin1570Lubrication FreeStandard Type
1 Piece(s)Available

8 Days or more

10M44TapsLeft-hand Thread[Resin] Self-lubricating Synthetic Resin2250Lubrication FreeStandard Type
1 Piece(s)Available

8 Days or more

10M55TapsLeft-hand Thread[Resin] Polytetrafluoroethylene3920Lubrication FreeStandard Type
1 Piece(s)Available

8 Days or more

10M66TapsLeft-hand Thread[Resin] Polytetrafluoroethylene5000Lubrication FreeStandard Type
1 Piece(s)Available

8 Days or more

10M88TapsLeft-hand Thread[Resin] Polytetrafluoroethylene7450Lubrication FreeStandard Type
1 Piece(s)Available

8 Days or more

10[M10] M10×1.510TapsLeft-hand Thread[Resin] Polytetrafluoroethylene9410Lubrication FreeStandard Type
1 Piece(s)Available

8 Days or more

10[M12] M12×1.7512TapsLeft-hand Thread[Resin] Polytetrafluoroethylene11000Lubrication FreeStandard Type
1 Piece(s)Available

8 Days or more

10[M14] M14×2.014TapsLeft-hand Thread[Resin] Polytetrafluoroethylene15200Lubrication FreeStandard Type
1 Piece(s)Available

Same day

Stock

10[M16] M16×2.016TapsLeft-hand Thread[Resin] Polytetrafluoroethylene20200Lubrication FreeStandard Type
1 Piece(s)Available

8 Days or more

10[M18] M18×1.518TapsLeft-hand Thread[Resin] Polytetrafluoroethylene25200Lubrication FreeStandard Type
1 Piece(s)Available

10 Days or more

10M55TapsLeft-hand Thread[Resin] Polytetrafluoroethylene3920Lubrication FreeShort Type
1 Piece(s)Available

10 Days or more

10M66TapsLeft-hand Thread[Resin] Polytetrafluoroethylene5000Lubrication FreeShort Type
1 Piece(s)Available

10 Days or more

10M88TapsLeft-hand Thread[Resin] Polytetrafluoroethylene7450Lubrication FreeShort Type
1 Piece(s)Available

10 Days or more

10[M10] M10×1.510TapsLeft-hand Thread[Resin] Polytetrafluoroethylene9410Lubrication FreeShort Type
1 Piece(s)Available

10 Days or more

10[M12] M12×1.7512TapsLeft-hand Thread[Resin] Polytetrafluoroethylene11000Lubrication FreeShort Type
1 Piece(s)Available

10 Days or more

10[M14] M14×2.014TapsLeft-hand Thread[Resin] Polytetrafluoroethylene15200Lubrication FreeShort Type
1 Piece(s)Available

10 Days or more

10[M16] M16×2.016TapsLeft-hand Thread[Resin] Polytetrafluoroethylene20200Lubrication FreeShort Type
1 Piece(s)Available

10 Days or more

10[M18] M18×1.518TapsLeft-hand Thread[Resin] Polytetrafluoroethylene25200Lubrication FreeShort Type
1 Piece(s)Available

10 Days or more

10M55TapsLeft-hand ThreadSpecial Copper Alloy5590SteelShort Type
1 Piece(s)Available

10 Days or more

10M66TapsLeft-hand ThreadSpecial Copper Alloy6860SteelShort Type
1 Piece(s)Available

10 Days or more

10M88TapsLeft-hand ThreadSpecial Copper Alloy9800SteelShort Type
1 Piece(s)Available

10 Days or more

10[M10] M10×1.510TapsLeft-hand ThreadSpecial Copper Alloy13200SteelShort Type
1 Piece(s)Available

10 Days or more

10[M10] M10×1.2510TapsLeft-hand ThreadSpecial Copper Alloy13200SteelShort Type
1 Piece(s)Available

10 Days or more

10[M12] M12×1.7512TapsLeft-hand ThreadSpecial Copper Alloy16700SteelShort Type
1 Piece(s)Available

10 Days or more

10[M14] M14×2.014TapsLeft-hand ThreadSpecial Copper Alloy20600SteelShort Type
1 Piece(s)Available

10 Days or more

10[M14] M14×1.514TapsLeft-hand ThreadSpecial Copper Alloy20600SteelShort Type
1 Piece(s)Available

10 Days or more

10[M16] M16×2.016TapsLeft-hand ThreadSpecial Copper Alloy25000SteelShort Type
1 Piece(s)Available

10 Days or more

10[M18] M18×2.518TapsLeft-hand ThreadSpecial Copper Alloy29400SteelShort Type
1 Piece(s)Available

10 Days or more

10[M18] M18×1.518TapsLeft-hand ThreadSpecial Copper Alloy29400SteelShort Type
1 Piece(s)Available

10 Days or more

10M2020TapsLeft-hand ThreadSpecial Copper Alloy34300SteelShort Type
1 Piece(s)Available

10 Days or more

10M2222TapsLeft-hand ThreadSpecial Copper Alloy41200SteelShort Type
1 Piece(s)Available

8 Days or more

10M33TapsRight-hand Thread[Resin] Self-lubricating Synthetic Resin1570Lubrication FreeStandard Type
1 Piece(s)Available

8 Days or more

10M44TapsRight-hand Thread[Resin] Self-lubricating Synthetic Resin2250Lubrication FreeStandard Type
1 Piece(s)Available

8 Days or more

10M55TapsRight-hand Thread[Resin] Polytetrafluoroethylene3920Lubrication FreeStandard Type

Loading...

More Information

Example

-->-->


e-Catalog Search Key  #MA24  
܂ -->
 

Basic Information

Type Rod End Bearings Rod End Bearing Type Standard Type Main Body Material 1035 Carbon Steel
Ball Material 52100 Bearing Steel

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.