(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clevis Knuckle Joints - Tapped

Clevis Knuckle Joints - Tapped

Knuckle Joints equipped with Rotation Stopper and compatible with M3~M18 screws regardless of Convex Type or Concave Type.

  • inCAD Components

PDFP.2019-3648

Unit examples related to this product
Knuckle Joints - Tapped, Selectable:Related Image
・Materials
B Selectable Type[ M ]Material[ S ]Surface Treatment
Convex TypeConcave Type
NJSBNJTB1045 Carbon SteelBlack Oxide
-NJTMElectroless Nickel Plating
NJSSNJTS304 Stainless Steel-

Specifications

Part Number-B
NJSB5-0.8
NJTS8-1.25
-
-
B6
B5
■B Selectable Type
Part NumberBDH7UALT
TypeM-Pitch
(Convex Type)
NJSB
NJSS

(Concave Type)
NJTB
NJTM
NJTS
3-0.5 4, 5410262010
4-0.7 5, 653125
5-0.812
6-1.0 4, 6
8-1.0 5, 8815433516
8-1.25
10-1.25 6, 101020
10-1.5
12-1.25 8, 1012504022
12-1.5
14-1.510, 1220625025
16-1.56755
18-1.512, 146928

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NJSB3-0.5-B[4,​5]
NJSB4-0.7-B[5,​6]
NJSB5-0.8-B[5,​6]
NJSB6-1.0-B[4,​6]
NJSB8-1.0-B[5,​8]
NJSB8-1.25-B[5,​8]
NJSB10-1.5-B[6,​10]
NJSB10-1.25-B[6,​10]
NJSB12-1.5-B[8,​10]
NJSB12-1.25-B[8,​10]
NJSB14-1.5-B[10,​12]
NJSB16-1.5-B[10,​12]
NJSB18-1.5-B[12,​14]
NJSS3-0.5-B[4,​5]
NJSS4-0.7-B[5,​6]
NJSS5-0.8-B[5,​6]
NJSS6-1.0-B[4,​6]
NJSS8-1.0-B[5,​8]
NJSS8-1.25-B[5,​8]
NJSS10-1.5-B[6,​10]
NJSS10-1.25-B[6,​10]
NJSS12-1.5-B[8,​10]
NJSS12-1.25-B[8,​10]
NJSS14-1.5-B[10,​12]
NJSS16-1.5-B[10,​12]
NJSS18-1.5-B[12,​14]
NJTB3-0.5-B[4,​5]
NJTB4-0.7-B[5,​6]
NJTB5-0.8-B[5,​6]
NJTB6-1.0-B[4,​6]
NJTB8-1.0-B[5,​8]
NJTB8-1.25-B[5,​8]
NJTB10-1.5-B[6,​10]
NJTB10-1.25-B[6,​10]
NJTB12-1.5-B[8,​10]
NJTB12-1.25-B[8,​10]
NJTB14-1.5-B[10,​12]
NJTB16-1.5-B[10,​12]
NJTB18-1.5-B[12,​14]
NJTM3-0.5-B[4,​5]
NJTM4-0.7-B[5,​6]
NJTM5-0.8-B[5,​6]
NJTM6-1.0-B[4,​6]
NJTM8-1.0-B[5,​8]
NJTM8-1.25-B[5,​8]
NJTM10-1.5-B[6,​10]
NJTM10-1.25-B[6,​10]
NJTM12-1.5-B[8,​10]
NJTM12-1.25-B[8,​10]
NJTM14-1.5-B[10,​12]
NJTM16-1.5-B[10,​12]
NJTM18-1.5-B[12,​14]
NJTS3-0.5-B[4,​5]
NJTS4-0.7-B[5,​6]
NJTS5-0.8-B[5,​6]
NJTS6-1.0-B[4,​6]
NJTS8-1.0-B[5,​8]
NJTS8-1.25-B[5,​8]
NJTS10-1.5-B[6,​10]
NJTS10-1.25-B[6,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size M
(mm)
Thread Pitch
(mm)
Material Surface Treatment B
(mm)
1 Piece(s)

14 Days or more

10M30.5[Steel] 1045 Carbon SteelBlack Oxide Coating4 ~ 5
1 Piece(s)

14 Days or more

10M40.7[Steel] 1045 Carbon SteelBlack Oxide Coating5 ~ 6
1 Piece(s)

14 Days or more

10M50.8[Steel] 1045 Carbon SteelBlack Oxide Coating5 ~ 6
1 Piece(s)

14 Days or more

10M61[Steel] 1045 Carbon SteelBlack Oxide Coating4 ~ 6
1 Piece(s)

14 Days or more

10M81[Steel] 1045 Carbon SteelBlack Oxide Coating5 ~ 8
1 Piece(s)

14 Days or more

10M81.25[Steel] 1045 Carbon SteelBlack Oxide Coating5 ~ 8
1 Piece(s)

14 Days or more

10M101.5[Steel] 1045 Carbon SteelBlack Oxide Coating6 ~ 10
1 Piece(s)

14 Days or more

10M101.25[Steel] 1045 Carbon SteelBlack Oxide Coating6 ~ 10
1 Piece(s)

14 Days or more

10M121.5[Steel] 1045 Carbon SteelBlack Oxide Coating8 ~ 10
1 Piece(s)

14 Days or more

10M121.25[Steel] 1045 Carbon SteelBlack Oxide Coating8 ~ 10
1 Piece(s)

14 Days or more

10M141.5[Steel] 1045 Carbon SteelBlack Oxide Coating10 ~ 12
1 Piece(s)

14 Days or more

10M161.5[Steel] 1045 Carbon SteelBlack Oxide Coating10 ~ 12
1 Piece(s)

14 Days or more

10M181.5[Steel] 1045 Carbon SteelBlack Oxide Coating12 ~ 14
1 Piece(s)

14 Days or more

10M30.5304 Stainless SteelNot Provided4 ~ 5
1 Piece(s)

14 Days or more

10M40.7304 Stainless SteelNot Provided5 ~ 6
1 Piece(s)

14 Days or more

10M50.8304 Stainless SteelNot Provided5 ~ 6
1 Piece(s)

14 Days or more

10M61304 Stainless SteelNot Provided4 ~ 6
1 Piece(s)

14 Days or more

10M81304 Stainless SteelNot Provided5 ~ 8
1 Piece(s)

14 Days or more

10M81.25304 Stainless SteelNot Provided5 ~ 8
1 Piece(s)

14 Days or more

10M101.5304 Stainless SteelNot Provided6 ~ 10
1 Piece(s)

14 Days or more

10M101.25304 Stainless SteelNot Provided6 ~ 10
1 Piece(s)

14 Days or more

10M121.5304 Stainless SteelNot Provided8 ~ 10
1 Piece(s)

14 Days or more

10M121.25304 Stainless SteelNot Provided8 ~ 10
1 Piece(s)

14 Days or more

10M141.5304 Stainless SteelNot Provided10 ~ 12
1 Piece(s)

14 Days or more

10M161.5304 Stainless SteelNot Provided10 ~ 12
1 Piece(s)

14 Days or more

10M181.5304 Stainless SteelNot Provided12 ~ 14
1 Piece(s)

14 Days or more

10M30.5[Steel] 1045 Carbon SteelBlack Oxide Coating4 ~ 5
1 Piece(s)

14 Days or more

10M40.7[Steel] 1045 Carbon SteelBlack Oxide Coating5 ~ 6
1 Piece(s)

14 Days or more

10M50.8[Steel] 1045 Carbon SteelBlack Oxide Coating5 ~ 6
1 Piece(s)

14 Days or more

10M61[Steel] 1045 Carbon SteelBlack Oxide Coating4 ~ 6
1 Piece(s)

14 Days or more

10M81[Steel] 1045 Carbon SteelBlack Oxide Coating5 ~ 8
1 Piece(s)

14 Days or more

10M81.25[Steel] 1045 Carbon SteelBlack Oxide Coating5 ~ 8
1 Piece(s)

14 Days or more

10M101.5[Steel] 1045 Carbon SteelBlack Oxide Coating6 ~ 10
1 Piece(s)

14 Days or more

10M101.25[Steel] 1045 Carbon SteelBlack Oxide Coating6 ~ 10
1 Piece(s)

14 Days or more

10M121.5[Steel] 1045 Carbon SteelBlack Oxide Coating8 ~ 10
1 Piece(s)

14 Days or more

10M121.25[Steel] 1045 Carbon SteelBlack Oxide Coating8 ~ 10
1 Piece(s)

14 Days or more

10M141.5[Steel] 1045 Carbon SteelBlack Oxide Coating10 ~ 12
1 Piece(s)

14 Days or more

10M161.5[Steel] 1045 Carbon SteelBlack Oxide Coating10 ~ 12
1 Piece(s)

14 Days or more

10M181.5[Steel] 1045 Carbon SteelBlack Oxide Coating12 ~ 14
1 Piece(s)

14 Days or more

10M30.5[Steel] 1045 Carbon SteelElectroless Nickel Plating4 ~ 5
1 Piece(s)

14 Days or more

10M40.7[Steel] 1045 Carbon SteelElectroless Nickel Plating5 ~ 6
1 Piece(s)

14 Days or more

10M50.8[Steel] 1045 Carbon SteelElectroless Nickel Plating5 ~ 6
1 Piece(s)

14 Days or more

10M61[Steel] 1045 Carbon SteelElectroless Nickel Plating4 ~ 6
1 Piece(s)

14 Days or more

10M81[Steel] 1045 Carbon SteelElectroless Nickel Plating5 ~ 8
1 Piece(s)

14 Days or more

10M81.25[Steel] 1045 Carbon SteelElectroless Nickel Plating5 ~ 8
1 Piece(s)

14 Days or more

10M101.5[Steel] 1045 Carbon SteelElectroless Nickel Plating6 ~ 10
1 Piece(s)

14 Days or more

10M101.25[Steel] 1045 Carbon SteelElectroless Nickel Plating6 ~ 10
1 Piece(s)

14 Days or more

10M121.5[Steel] 1045 Carbon SteelElectroless Nickel Plating8 ~ 10
1 Piece(s)

14 Days or more

10M121.25[Steel] 1045 Carbon SteelElectroless Nickel Plating8 ~ 10
1 Piece(s)

14 Days or more

10M141.5[Steel] 1045 Carbon SteelElectroless Nickel Plating10 ~ 12
1 Piece(s)

14 Days or more

10M161.5[Steel] 1045 Carbon SteelElectroless Nickel Plating10 ~ 12
1 Piece(s)

14 Days or more

10M181.5[Steel] 1045 Carbon SteelElectroless Nickel Plating12 ~ 14
1 Piece(s)

14 Days or more

10M30.5304 Stainless SteelNot Provided4 ~ 5
1 Piece(s)

14 Days or more

10M40.7304 Stainless SteelNot Provided5 ~ 6
1 Piece(s)

14 Days or more

10M50.8304 Stainless SteelNot Provided5 ~ 6
1 Piece(s)

14 Days or more

10M61304 Stainless SteelNot Provided4 ~ 6
1 Piece(s)

14 Days or more

10M81304 Stainless SteelNot Provided5 ~ 8
1 Piece(s)

14 Days or more

10M81.25304 Stainless SteelNot Provided5 ~ 8
1 Piece(s)

14 Days or more

10M101.5304 Stainless SteelNot Provided6 ~ 10
1 Piece(s)

14 Days or more

10M101.25304 Stainless SteelNot Provided6 ~ 10

Loading...

Example

Knuckle Joints - Tapped, Selectable:Related Image
 

Basic Information

Type Single Clevis Knuckle Joints / Double Notched Knuckle Joint Mounting Method Female Thread Accessories Non-Included

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.