(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clevis Knuckle Joints - Extra Short

Clevis Knuckle Joints - Extra Short
  • Volume Discount

Can be utilized by combining T-shaped/U-shaped Knuckle Joints for space saving.

  • inCAD Components

Part Number

Configured Part Number is shown.

Knuckle Joints - Extra Short Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
NJCB1045 Carbon SteelBlack Oxide
NJCMElectroless Nickel Plating
NJCS304 Stainless Steel-

Specifications

Part Number
NJCS10-1.25
NJCB18-1.5
Part NumberABdFWPTP1aSS1(C)d1d2HMass (g)
TypeM-Pitch
NJCB
NJCM
NJCS
3-0.51810.55111913.55.580.34511.62.84.5321
4-0.71911.51220.5159.55.512.726
5-0.82025.5187.510.5613.93.56.53.536
6-1.012.56132720713539
8-1.02417816342681878.519.682
10-1.253020.510203829920810.524.34.584.5139
12-1.2536251224443410241012.528.9230
14-1.54228.51428524012281114.533.55.59.55.5365
16-1.548331632604614320.5131637542
18-1.55436183668521636141841.6764

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NJCB3-0.5
NJCB4-0.7
NJCB5-0.8
NJCB6-1.0
NJCB8-1.0
NJCB10-1.25
NJCB12-1.25
NJCB14-1.5
NJCB16-1.5
NJCB18-1.5
NJCM3-0.5
NJCM4-0.7
NJCM5-0.8
NJCM6-1.0
NJCM8-1.0
NJCM10-1.25
NJCM12-1.25
NJCM14-1.5
NJCM16-1.5
NJCM18-1.5
NJCS3-0.5
NJCS4-0.7
NJCS5-0.8
NJCS6-1.0
NJCS8-1.0
NJCS10-1.25
NJCS12-1.25
NJCS14-1.5
NJCS16-1.5
NJCS18-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size M
(mm)
Thread Pitch
(mm)
Material Surface Treatment
1 Piece(s)Available

8 Days or more

10M30.5[Steel] 1045 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

10M40.7[Steel] 1045 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

10M50.8[Steel] 1045 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

10M61[Steel] 1045 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

10M81[Steel] 1045 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

10M101.25[Steel] 1045 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

10M121.25[Steel] 1045 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

10M141.5[Steel] 1045 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

10M161.5[Steel] 1045 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

10M181.5[Steel] 1045 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

10M30.5[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10M40.7[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10M50.8[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10M61[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10M81[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10M101.25[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10M121.25[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10M141.5[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10M161.5[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10M181.5[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10M30.5304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10M40.7304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10M50.8304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10M61304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10M81304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10M101.25304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10M121.25304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10M141.5304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10M161.5304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10M181.5304 Stainless SteelNot Provided
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size M
(mm)
Thread Pitch
(mm)
Material Surface Treatment

Loading...

  1. 1

More Information

Knuckle Joints - Extra Short Type:Related Image
■Features
Compared with the conventional knuckle joints,
①Suitable for use in limited space.
②Supporting shaft is incorporated.
③A reduced number of component parts allows easy assembly.

Basic Information

Type Single Clevis Knuckle Joints Accessories Non-Included

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.