(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be assembled quickly and is excellent in maintainability.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
Set | Main Body | Spring Pin | |
NJUT | 1045 Carbon Steel | 304 Stainless Steel | Trivalent Bright Chromate |
NJUTS | 304 Stainless Steel | - |
Part Number |
NJUT6 |
Part Number | MxPitch | D | ±0.1 | B | ±0.2 | U | A | L | L1 | D1 | E | X | |
Type | M | ||||||||||||
Set NJUT NJUTS | 4 | M4x0.7 | 4.2 | 4.3 | 6 | 21 | 16 | 13 | 11 | 8.5 | 8 | ||
5 | M5x0.8 | 6.8 | 5.3 | 12 | 31 | 24 | 22 | 16 | 12.5 | 9 | |||
6 | M6x1.0 | 6.8 | |||||||||||
8 | M8x1.25 | 10.5 | 8.3 | 20 | 52 | 42 | 38 | 26 | 21 | 14 | |||
10 | M10x1.25 | 10.3 |
M Applicable to Set | D1-0.03 -0.07 | A1 | B1 | Y | L2 | L3 | H | F | G | S | R | C |
4 | 4 | 9.5 | 5 | 3 | 18 | 13 | 4 | 3 | 3 | 6 | 4.5 | 1 |
5, 6 | 6.5 | 14 | 7 | 4 | 28 | 18 | 6 | 4 | 5 | 6.5 | 1.5 | |
8, 10 | 10 | 20 | 10 | 6 | 48 | 28 | 8 | 6 | 10 | 11 | 2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NJUT4 |
NJUT5 |
NJUT6 |
NJUT8 |
NJUT10 |
NJUTS4 |
NJUTS5 |
NJUTS6 |
NJUTS8 |
NJUTS10 |
Loading...
Type | Double Notched Knuckle Joint | Accessories | Non-Included |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy