(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Slide Type, Set / Connector / Mounting Flange

Floating Joints - Slide Type, Set / Connector / Mounting Flange
  • Volume Discount

304 SS material is added.[6/30/2023]
Floating Joints removable based on Sliding operation and excellent in maintainability.

  • METRIC
  • inCAD Components
Floating Joints - Slide Type, Set / Connector / Mounting Flange:Related Image
・Materials
ScrewsComponentsMount FlangesCylinder Connector
SetCylinder ConnectorMount Flange[ M ]Material[ S ]Surface Treatment[ H ]Hardness[ M ]Material[ S ]Surface Treatment[ H ]Hardness
TappedFJY-FJY-H1045 Carbon SteelBlack Oxide40~45HRC1045 Carbon SteelBlack OxideFloating Joints - Slide Type, Set / Connector / Mounting Flange:Related Image Part: 45~50HRC
Induction Hardened Surface
ThreadedFJMYFJMYN

Specifications

Part Number
FJY18
■Mount Flange and Cylinder Connector - Sets / Mount Flange
Part NumberCylinder ConnectorMount Flanges
TappedThreadedDD1HTWAGBG1EtT1dd1hC
TypeMMxPitchLMxPitchL1F
Set
Connector, Tapped
FJY

Connector, Threaded
FJMY


Cylinder Connector
Connector, Threaded
FJMYN

Mount Flange
FJY-H
66x1.0146x1.0111320141841222121463484.584.52
88x1.25178x1.2514152316205142514511
1010x1.252110x1.51618302127619342019846135.59.55
1414x1.525---382734724422622957156.5116.53
16--16x2.01930
1818x1.528---45324083048302510581510148
20--20x2.52032
2222x1.53322x2.5233556405010366038281171018

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJMY6
FJMY8
FJMY10
FJMY16
FJMY20
FJMY22
FJMYN6
FJMYN8
FJMYN10
FJMYN16
FJMYN20
FJMYN22
FJY6
FJY8
FJY10
FJY14
FJY18
FJY22
FJY-H6
FJY-H8
FJY-H10
FJY-H14
FJY-H16
FJY-H18
FJY-H20
FJY-H22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Cylinder Used Connection Type, Cylinder Side Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Cylinder Connector Detail Connection Type, Work Piece Side Main Body Material Stud Material
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread[M3 ~ M8] M6[1 to 1.75] 1.0SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread[M3 ~ M8] M8[1 to 1.75] 1.25SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread[M10 ~ M18] M10[1 to 1.75] 1.5SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread[M10 ~ M18] M16[2 to 2.5] 2.0SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread[M20 ~ M26] M20[2 to 2.5] 2.5SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread-[2 to 2.5] 2.5SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread[M3 ~ M8] M6[1 to 1.75] 1.0Connector Only--[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread[M3 ~ M8] M8[1 to 1.75] 1.25Connector Only--[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread[M10 ~ M18] M10[1 to 1.75] 1.5Connector Only--[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread[M10 ~ M18] M16[2 to 2.5] 2.0Connector Only--[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread[M20 ~ M26] M20[2 to 2.5] 2.5Connector Only--[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersMale thread-[2 to 2.5] 2.5Connector Only--[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersFemale Thread[M3 ~ M8] M6[1 to 1.75] 1.0SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersFemale Thread[M3 ~ M8] M8[1 to 1.75] 1.25SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersFemale Thread[M10 ~ M18] M10[1 to 1.75] 1.25SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersFemale Thread[M10 ~ M18] M14[1 to 1.75] 1.5SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersFemale Thread[M10 ~ M18] M18[1 to 1.75] 1.5SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Floating jointAir pressure cylindersFemale Thread-[1 to 1.75] 1.5SetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel
1 Piece(s)Available

8 Days or more

10Flange Type--[M3 ~ M8] M6-Single Body of Holder---
1 Piece(s)Available

8 Days or more

10Flange Type--[M3 ~ M8] M8-Single Body of Holder---
1 Piece(s)Available

8 Days or more

10Flange Type--[M10 ~ M18] M10-Single Body of Holder---
1 Piece(s)Available

8 Days or more

10Flange Type--[M10 ~ M18] M14-Single Body of Holder---
1 Piece(s)Available

8 Days or more

10Flange Type--[M10 ~ M18] M16-Single Body of Holder---
1 Piece(s)Available

8 Days or more

10Flange Type--[M10 ~ M18] M18-Single Body of Holder---
1 Piece(s)Available

8 Days or more

10Flange Type--[M20 ~ M26] M20-Single Body of Holder---
1 Piece(s)Available

8 Days or more

10Flange Type----Single Body of Holder---

Loading...

  1. 1

More Information

■Features
1. Allowable lateral misalignment can be adjusted by adjusting the mounting pitch as desired.
2. Sliding removal design is also suitable for frequent maintenance scheme.

Example

Floating Joints - Slide Type, Set / Connector / Mounting Flange:Related Image
 

Basic Information

AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.