(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Connectors - Flange Mounting Type

Floating Connectors - Flange Mounting Type

Move the mouse over the image to zoom

  • Floating Connectors - Flange Mounting Type
  • Floating Connectors - Flange Mounting Type
  • Volume Discount

Floating Joints with the flange mountable.

  • METRIC
  • inCAD Components
Floating Connectors - Flange Mounting Type:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment
Main BodyPlease see Click here.Trivalent Bright Chromate
Thread1018 Carbon Steel
Mounting Part(M8~M12)Low Carbon Steel
(M14~M26)Cast Iron Class No.30Enamel (Blue)

Specifications

Part Number
FLCM3-0.5
FLCT10-1.25
Part Number12tLDdAP(Q)B(C)Allowable Misalignment
U
Working Load kgf (N)
for Push and Pull
Mass (kg)
TypeM-Pitch
FLCF8-1.0866336.5305.5-40101416.20.5~60 (588)0.14
10-1.25109743.5366.5481419220.75~120
(1177)
0.20
12-1.5
14-1.51314-12544976043-2326.61~540
(5296)
0.54
16-1.5
18-1.51524642933.50.60
22-1.52231157861976553540.41.5~780 (7644)1.10
26-1.5331688691190644147.3~1380 (13524)1.80
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLCF8-1.0
FLCF10-1.25
FLCF12-1.5
FLCF14-1.5
FLCF16-1.5
FLCF18-1.5
FLCF22-1.5
FLCF26-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Maximum Applied Tensile / Compression Force
(kN)
Allowable Eccentricity (U)
(mm)
1 Piece(s)Available

9 Days or more

[M3 ~ M8] M8[1 to 1.75] 1.00.5880.5
1 Piece(s)Available

9 Days or more

[M10 ~ M18] M10[1 to 1.75] 1.251.1770.75
1 Piece(s)Available

9 Days or more

[M10 ~ M18] M12[1 to 1.75] 1.51.1770.75
1 Piece(s)Available

9 Days or more

[M10 ~ M18] M14[1 to 1.75] 1.55.2961
1 Piece(s)Available

9 Days or more

[M10 ~ M18] M16[1 to 1.75] 1.55.2961
1 Piece(s)Available

9 Days or more

[M10 ~ M18] M18[1 to 1.75] 1.55.2961
1 Piece(s)Available

9 Days or more

-[1 to 1.75] 1.57.6441.5
1 Piece(s)Available

9 Days or more

-[1 to 1.75] 1.513.5241.5

Loading...

  1. 1

More Information

Floating Connectors - Flange Mounting Type:Related Image

Example

Floating Connectors - Flange Mounting Type:Related Image
 

Basic Information

Type Floating joint / Flange Type Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Connection Type, Work Piece Side Hole Main Body Material Cast Iron Class No.30 Mount Type Flange Mounting Type
Stud Material Low Carbon Steel Allowable Angular Deviation (A°)(deg) ±5 AWC Alteration (Flange Cut) No
Surface Treatment Trivalent Bright Chromate

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.