(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cylinders having the guides on both ends for usability.
Part Number
Configured Part Number is shown.
Part Number | - | St Stroke |
MGCLB16 MGCLFN12 | - - | 50 70 |
Type | Feature | ||
Type | Plain Bushing | Linear Bushing | |
Standard Stroke | MGCLF | MGCLB | Standard Stroke Type is available. |
Spacer Installed Type | MGCLFN | MGCLBN | Intermediate strokes can be selected in 1mm increments (Spacer Fitted). |
Tube I.D. (mm) | A | B | B1 | B2 | C | C1 | C2 | C3 | d | d1 | D | E | F | G | H1 | H2 | H3 | H4 | J1 | J2 | K1 | K2 | L | L1 |
12 | 58 | 26 | 18 | 8.5 | 22 | 14 | 6 | 6 | 4.3 | 8 | 6 | 56 | 48 | 41.5 | 4.5 | 9 | 7 | 10 | 11 | 15 | 12 | 12 | 39 | 29 |
16 | 64 | 30 | 22 | 10 | 25 | 16 | 7 | 7 | 4.3 | 8 | 8 | 62 | 52 | 46 | 4.5 | 11 | 7 | 10 | 11 | 17 | 11 | 13 | 43 | 31 |
20 | 85 | 36 | 26 | 11.5 | 30 | 18 | 8 | 10 | 5.2 | 9.5 | 10 | 72 | 60 | 55 | 5.5 | 13 | 7 | 12 | 12 | 23 | 11 | 14 | 47 | 35 |
25 | 96 | 42 | 32 | 13.5 | 38 | 26 | 8 | 8 | 5.2 | 9.5 | 12 | 86 | 70 | 65 | 5.5 | 15 | 9 | 12 | 11 | 23.5 | 12 | 13.5 | 47.5 | 35.5 |
32 | 116 | 51 | 38 | 16 | 48 | 30 | 11 | 10 | 6.8 | 11 | 16 | 112 | 96 | 80 | 6.5 | 18 | 11 | 16 | 11.5 | 25 | 12 | 16.5 | 47.5 | 33.5 |
50 | 148 | 64 | 46 | 21.5 | 60 | 40 | 12 | 12 | 8.6 | 14 | 20 | 146 | 130 | 110 | 9 | 22 | - | 20 | 14 | 11 | - | - | 72 | 44 |
Tube I.D. (mm) | M | M1 | M2 | M3 | M4 | N | N1 | N2 | N3 | P | Q | R | S | T | V | W | ||
Plain Bushing | Linear Bushing | |||||||||||||||||
12 | M4x0.7 | M5x0.8 | M4x0.7 | M4x0.7 | M5x0.8 | 23 | 5 | 20 | 4+St* | 8 | 6 | 40 | 2 | 50 | 8 | 19.5 | - | |
16 | M5x0.8 | M5x0.8 | M5x0.8 | M5x0.8 | M5x0.8 | 24 | 5 | 22 | 4+St* | 10 | 8 | 42 | 2 | 54 | 10 | 23 | - | |
20 | M5x0.8 | Rc1/8 | M5x0.8 | M5x0.8 | M6x1.0 | 28 | 19 | 16 | St* | 12 | 10 | 52 | 2 | 64 | 10 | 24.5 | - | |
25 | M6x1.0 | Rc1/8 | M6x1.0 | M6x1.0 | M6x1.0 | 34 | 22 | 12.5 | 1+St* | 16 | 13 | 62 | 2 | 76 | 10 | 24 | - | |
32 | M8x1.25 | Rc1/8 | M8x1.25 | M8x1.25 | M8x1.25 | 42 | 22 | 14.5 | St-3* | 20 | 16 | 80 | 2 | 100 | 12 | 31 | - | |
50 | St=25 | M10x1.5 | Rc1/4 | M10x1.5 | - | M10x1.5 | 66 | 24 | 21 | 24* | 25 | - | 130 | 12 | - | 16 | 47 | 36 |
St=50 | 22 | 48* | 48 | |||||||||||||||
St=100 | 72 | 48* | 48 |
Tube I.D. (mm) | X | Z | ZA | ZB | L2 Dimensions | |||||||||||||||
St Stroke (mm) | ||||||||||||||||||||
Plain Bushing | Linear Ball Bushing | |||||||||||||||||||
10 | 20 | 25 | 30 | 40 | 50 | 75 | 100 | 10 | 20 | 25 | 30 | 40 | 50 | 75 | 100 | |||||
12 | - | - | - | - | 0 | 0 | - | 0 | 0 | 0 | 18 | 18 | 0 | 0 | - | 0 | 14 | 14 | 14 | 14 |
16 | - | - | - | - | 0 | 0 | - | 0 | 0 | 0 | 21 | 21 | 0 | 0 | - | 0 | 21 | 21 | 21 | 21 |
20 | - | - | - | - | - | 0 | - | 0 | 0 | 0 | 14 | 14 | - | 0 | - | 0 | 27 | 27 | 27 | 27 |
25 | - | - | - | - | - | 0 | - | 0 | 0 | 0 | 14 | 14 | - | 2 | - | 2 | 35 | 35 | 35 | 35 |
32 | - | - | - | - | - | - | 20 | - | - | 20 | 20 | 20 | - | - | 8 | - | - | 8 | 42 | 42 |
50 | 66 | 92 | 12 | 9 | - | - | 34.5 | - | - | 34.5 | - | 46 | - | - | - | - | - | - | - | - |
Part Number | St Stroke (mm) | |||||||
Type | Tube I.D. (mm) | |||||||
(Slide Bearing) MGCLF (Linear Bushing Bearing) MGCLB | 12 | 10 | 20 | 30 | 40 | 50 | 75 | 100 |
16 | ||||||||
20 | 20 | 30 | 40 | 50 | 75 | 100 | ||
25 | ||||||||
32 | 25 | 50 | 75 | 100 | ||||
*50 | 25 | 50 | 100 |
Part Number | Configurable Stroke in 1mm Increment (Spacer Fitted) | |
Type | Tube I.D. (mm) | |
(Slide Bearing) MGCLFN (Linear Bushing Bearing) MGCLBN | 12 | 10~100 |
16 | ||
20 | 20~100 | |
25 | ||
32 | 25~100 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double-Acting Type | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature Range(℃) | 5::60 |
End Locking | No | Valves | No | Operating Pressure(MPa) | 0.1::1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy