(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sensors for Pen-style Cylinders
Part Number
Configured Part Number is shown.
Part Number | - | Stroke |
MLow Carbon SteelB6 MSRCS10 | - | 30 |
Type | MSRCS | MSRNS | ||
No. | 6~16 | 20~32 | 6~16 | 20~32 |
Contact Type | Contact | No Contact | ||
Contact Structures | Normally Open | |||
Operating Supply Voltage Range | AC,DC5~240V | AC5~220V | DC5~28V | DC5~30V |
Load Current Range | 100mA or Less | 40mA or Less | 200mA or Less | 40mA or Less |
Impact Resistance | 30G | 50G | ||
Internal Voltage Drop | 2.5V or Less | 2.0V or Less | 0.5V or Less | 1.5V or Less |
Response Time | 1ms or Less | |||
Operating Temperature | 5~60°C | |||
Lead Wire | 2 Conductors Ø2.8 | 2 Conductors Ø3.3 | 3 Conductors Ø2.8 | 3 Conductors Ø3.3 |
Lead Wire Length | 2m | |||
Protection Structure | IP67 | IP66 | IP67 | IP66 |
Indicator Light | Lights when ON | |||
Indicator Light Color | Green | Green | Red | Green |
Part Number | Applicable Cylinder | |
Type | No. | |
MSRCS MSRNS | 6 | MSPC_6-_ |
10 | MSPC_10-_ | |
16 | MSPC_16-_ | |
20 | MSPC_20-_ | |
25 | MSPC_25-_ | |
32 | MSPC_32-_ |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MSRCS6 |
MSRCS10 |
MSRCS16 |
MSRCS20 |
MSRCS25 |
MSRCS32 |
MSRNS6 |
MSRNS10 |
MSRNS16 |
MSRNS20 |
MSRNS25 |
MSRNS32 |
Loading...
Output Operation | N.O. (Normally Open) | Type | Main Body | Lead Wire Length (L)(m) | 2 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy