(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cylinders more compact than ever, and suitable for limited spaces.
Part Number
Configured Part Number is shown.
· Small Cylinders | Part Number | - | St Stroke |
MSCFA6 | - | 10 |
· Cylinder Sensor | Part Number |
MD14L1 |
Tube I.D. (mm) | A | A1 | B | B1 | C | C1 | D | E | GA | GB | H | H1 | J | K | L | MA | MM | NN | P | Q | QA | R | S | T | Z |
6 | 7 | - | 13 | 5.5 | 22 | 6.4 | 3 | 7 | 15 | 10 | 13 | 1.8 | 10 | 17 | - | M5x0.8 | M3x0.5 | M3x0.5 Depth 5 | 3.2 | - | - | 7 | 33 | Ø6 Counterbore Depth 4.8 | 46 |
10 | 10 | - | 15 | 7 | 24 | 8.1 | 4 | 7 | 16.5 | 10 | 16 | 2.4 | 11 | 18 | - | M5x0.8 | M4x0.7 | M3x0.5 Depth 5 | 3.2 | - | - | 9 | 36 | Ø6 Counterbore Depth 5 | 52 |
16 | 11 | 12.5 | 20 | 8 | 32 | 9.2 | 6 | 7 | 16.5 | 11.5 | 16 | 4 | 14 | 25 | 5 | M5x0.8 | M5x0.8 | M4x0.7 Depth 6 | 4.5 | 4 | 2 | 12 | 40 | Ø7.6 Counterbore Depth 6.5 | 56 |
20 | 12 | 14 | 26 | 10 | 40 | 11.5 | 8 | 9 | 19 | 12.5 | 19 | 5 | 16 | 30 | 6 | M5x0.8 | M6x1.0 | M5x0.8 Depth 8 | 5.2 | 9 | 4.5 | 16 | 46 | Ø9.3 Counterbore Depth 8 | 65 |
25 | 15.5 | 18 | 32 | 13 | 50 | 15 | 10 | 10 | 21.5 | 13 | 23 | 5 | 20 | 38 | 8 | M5x0.8 | M8x1.25 | M5x0.8 Depth 8 | 5.5 | 9 | 4.5 | 20 | 50 | Ø9.3 Counterbore Depth 9 | 73 |
32 | 19.5 | 22 | 40 | 17 | 62 | 19.6 | 12 | 11 | 23 | 12.5 | 27 | 6 | 24 | 48 | 10 | Rc1/8 | M10x1.25 | M6x1.0 Depth 9 | 6.6 | 13.5 | 4.5 | 24 | 52 | Ø11 Counterbore Depth 11.5 | 79 |
Part Number | St Stroke (mm) | ||||
Type | Tube I.D. (mm) | ||||
MSCFA | 6 | 10 | 20 | 30 | |
10 | |||||
16 | |||||
20 | 10 | 20 | 30 | 50 | |
25 | |||||
32 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double-Acting Type | Main Body Shape | Small |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature Range(℃) | 5::60 |
End Locking | No | Valves | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy