(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brackets for Compact Cylinders - Foot Brackets

Brackets for Compact Cylinders - Foot Brackets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Brackets for Compact Cylinders - Foot Brackets
  • Brackets for Compact Cylinders - Foot Brackets
  • Volume Discount

Foot Brackets dedicated for Compact Cylinders

  • inCAD Components
Compact Cylinder Brackets - Foot Brackets:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
CFKPBLow Carbon SteelBlack Oxide
CFKPMElectroless Nickel Plating

Specifications

Part Number
CFKPB32
CTKB20
Part Number*ABdFd*L1LdLBLPtLULJLMLWPRRAUWLHLL
TypeTube I.D. (mm)
CFKPB
CFKPM
1250.8 (30.3)224.51024 (3.5)4.52.81023429.5174415.516284.5--
1652.3 (30.3)224.51225.5 (3.5)4.52.81023833.519 48 20 19285--
2065.2 (41.2)29.56.51428.5 (4.5)6.64 17.5 3.2484224 62 25.523.53.29.25.8--
2572.2 (44.7)32.56.51632.5 (5)6.64 17.5 3.2524626 66 28 263.210.75.8--
3278.7 (47.2)336.5-38.5 (7)6.64 173.2571930 71 34 3.23.211.25.85713
4085.2 (53.7)39.56.6-38.5 (7)6.64 23.5 3.26418.533 78 40 3.23.211.276413
5092.2 (56.7)40.59-43.5 (8)9 517.5 3.2792139 95 50 3.23.214.787814
* ( ) dimensions are for bracket mounted MSCCN (Standard Stroke Type).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFKPB12
CFKPB16
CFKPB20
CFKPB25
CFKPB32
CFKPB40
CFKPB50
CFKPM12
CFKPM16
CFKPM20
CFKPM25
CFKPM32
CFKPM40
CFKPM50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Tube I.D.
(mm)
1 Piece(s)Available

8 Days or more

10Black Oxide Coating12
1 Piece(s)Available

8 Days or more

10Black Oxide Coating16
1 Piece(s)Available

8 Days or more

10Black Oxide Coating20
1 Piece(s)Available

8 Days or more

10Black Oxide Coating25
1 Piece(s)Available

8 Days or more

10Black Oxide Coating32
1 Piece(s)Available

8 Days or more

10Black Oxide Coating40
1 Piece(s)Available

8 Days or more

10Black Oxide Coating50
1 Piece(s)Available

8 Days or more

10Electroless Nickel Plating12
1 Piece(s)Available

8 Days or more

10Electroless Nickel Plating16
1 Piece(s)Available

8 Days or more

10Electroless Nickel Plating20
1 Piece(s)Available

8 Days or more

10Electroless Nickel Plating25
1 Piece(s)Available

8 Days or more

10Electroless Nickel Plating32
1 Piece(s)Available

8 Days or more

10Electroless Nickel Plating40
1 Piece(s)Available

8 Days or more

10Electroless Nickel Plating50

Loading...

  1. 1
 

Basic Information

Material Low Carbon Steel Types Foot Brackets

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.