(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinged Bases - U shaped, compact design.

Hinged Bases - U shaped, compact design.

Height can be configured in 1mm increments and available with short delivery

  • METRIC
  • inCAD Components
Hinge Bases - U-Shaped:Related Image
・Materials
W FixedW and H Configurable[ M ]
Material
[ S ]
Surface Treatment
[ A ]Accessories
(H7 Type with Tap only)
H7 TypeH7 Type with TapH7 TypeH7 Type with Tap
HKPBHKPBTHGBPB-1045 Carbon SteelBlack OxideSet Screws 2 pcs.
(304 Stainless Steel)
HKPMHKPMTHGBPMHGBPMTElectroless Nickel Plating
HKPS-HGBPS-304 Stainless Steel-

Specifications

Part Number-W-H
HKPM12
HGBPB8

-

W12
-
-
H35
H35
■W Fixed
Part NumberH
1mm Increment
WAFBEKSTdN
TypeDD Tolerance
(H7)
HKPB
HKPM
HKPS
(H7 Type with Tap)
HKPBT
HKPMT
2+0.01
0
15~2042518H+31010563.5-
320~2563224H+51594.5M3
4+0.012
0
8382920
525~305041H+6251212M4
610H+832
8+0.015
0
30~406552381410165.5
107562H+1050
12+0.018
0
1219M5
13
1435~4563H+121515226.5
1516
16M6
20+0.021
0
40~502010082H+146518259
2530H+1730
[ ! ]For detailed hinge pin dimensions, see Click here.
■W and H Configurable
Part NumberW
1mm Increment
H
5mm Increment
AFBEKSTdN
TypeDD Tolerance
(H7)
HGBPB
HGBPM
HGBPS
(H7 Type with Tap)
HGBPMT
2+0.01
0
3~515~202518H+31010563.5-
33~920~253224H+51594.5M3
4+0.012
0
4~12382920
55~1525~305041H+6251212M4
66~18H+832
8+0.015
0
8~2430~406552381410165.5
1010~307562H+1050
12+0.018
0
12~3019M5
1313~30
1414~3035~4563H+121515226.5
1515~30
1616~30M6
20+0.021
0
20~3040~5010082H+146518259
2525~35H+1730
[ ! ]For detailed hinge pin dimensions, see Click here.
[ ! ]For H7 type with tap, (E–W)/2≥N+2 is required.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HGBPB2-W[3-5/1]-H[15-20/5]
HGBPB3-W[3-9/1]-H15
HGBPB3-W[3-9/1]-H[20-25/5]
HGBPB4-W[4-12/1]-H[20-25/5]
HGBPB5-W[5-15/1]-H[25-30/5]
HGBPB6-W[6-18/1]-H[20-30/5]
HGBPB8-W[8-24/1]-H[25-40/5]
HGBPB10-W[10-30/1]-H[30-40/5]
HGBPB12-W[12-30/1]-H[30-40/5]
HGBPB13-W[13-30/1]-H[30-40/5]
HGBPB14-W[14-30/1]-H[35-45/5]
HGBPB15-W[15-30/1]-H[35-45/5]
HGBPB16-W[16-30/1]-H[35-45/5]
HGBPB20-W[20-30/1]-H[40-50/5]
HGBPB25-W[25-35/1]-H[40-50/5]
HGBPM2-W[3-5/1]-H[15-20/5]
HGBPM3-W[3-9/1]-H15
HGBPM3-W[3-9/1]-H[20-25/5]
HGBPM4-W[4-12/1]-H15
HGBPM4-W[4-12/1]-H[20-25/5]
HGBPM5-W[5-15/1]-H[20-30/5]
HGBPM6-W[6-18/1]-H[25-30/5]
HGBPM8-W[8-24/1]-H[25-40/5]
HGBPM10-W[10-30/1]-H[30-40/5]
HGBPM12-W[12-30/1]-H[30-40/5]
HGBPM13-W[13-30/1]-H[30-40/5]
HGBPM14-W[14-30/1]-H[35-45/5]
HGBPM15-W[15-30/1]-H[35-45/5]
HGBPM16-W[16-30/1]-H[35-45/5]
HGBPM20-W[20-30/1]-H[40-50/5]
HGBPM25-W[25-35/1]-H[40-50/5]
HGBPMT3-W[3-5/1]-H[20-25/5]
HGBPMT4-W[4-10/1]-H[20-25/5]
HGBPMT5-W[5-15/1]-H[25-30/5]
HGBPMT6-W[6-18/1]-H[25-30/5]
HGBPMT8-W[8-24/1]-H[30-40/5]
HGBPMT10-W[10-30/1]-H[30-40/5]
HGBPMT12-W[12-30/1]-H[30-40/5]
HGBPMT13-W[13-30/1]-H[30-40/5]
HGBPMT14-W[14-30/1]-H[35-45/5]
HGBPMT15-W[15-30/1]-H[35-45/5]
HGBPMT16-W[16-30/1]-H[35-45/5]
HGBPMT20-W[20-30/1]-H[40-50/5]
HGBPMT25-W[25-35/1]-H[40-50/5]
HGBPS2-W[3-5/1]-H[15-20/5]
HGBPS3-W[3-9/1]-H15
HGBPS3-W[3-9/1]-H[20-25/5]
HGBPS4-W[4-12/1]-H15
HGBPS4-W[4-12/1]-H[20-25/5]
HGBPS5-W[5-15/1]-H[25-30/5]
HGBPS6-W[6-18/1]-H[25-30/5]
HGBPS8-W[8-24/1]-H[25-40/5]
HGBPS10-W[10-30/1]-H[30-40/5]
HGBPS12-W[12-30/1]-H[30-40/5]
HGBPS13-W[13-30/1]-H[30-40/5]
HGBPS14-W[14-30/1]-H[35-45/5]
HGBPS15-W[15-30/1]-H[35-45/5]
HGBPS16-W[16-30/1]-H[35-45/5]
HGBPS20-W[20-30/1]-H[40-50/5]
HGBPS25-W[25-35/1]-H[40-50/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Hole Dia. d
(φ)
Hole Width Dimension W
(mm)
H
(mm)
1 Piece(s)

10 Days or more

10Black Oxide2H7 Type3 ~ 515 ~ 20
1 Piece(s)

10 Days or more

10Black Oxide3H7 Type3 ~ 915
1 Piece(s)

10 Days or more

10Black Oxide3H7 Type3 ~ 920 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide4H7 Type4 ~ 1220 ~ 25
1 Piece(s)

10 Days or more

10Black Oxide5H7 Type5 ~ 1525 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide6H7 Type6 ~ 1820 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide8H7 Type8 ~ 2425 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide10H7 Type10 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide12H7 Type12 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide13H7 Type13 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide14H7 Type14 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide15H7 Type15 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide16H7 Type16 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Black Oxide20H7 Type20 ~ 3040 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide25H7 Type25 ~ 3540 ~ 50
1 Piece(s)

10 Days or more

10Electroless Nickel Plating2H7 Type3 ~ 515 ~ 20
1 Piece(s)

10 Days or more

10Electroless Nickel Plating3H7 Type3 ~ 915
1 Piece(s)

10 Days or more

10Electroless Nickel Plating3H7 Type3 ~ 920 ~ 25
1 Piece(s)

10 Days or more

10Electroless Nickel Plating4H7 Type4 ~ 1215
1 Piece(s)

10 Days or more

10Electroless Nickel Plating4H7 Type4 ~ 1220 ~ 25
1 Piece(s)

10 Days or more

10Electroless Nickel Plating5H7 Type5 ~ 1520 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating6H7 Type6 ~ 1825 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating8H7 Type8 ~ 2425 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating10H7 Type10 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating12H7 Type12 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating13H7 Type13 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating14H7 Type14 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Electroless Nickel Plating15H7 Type15 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Electroless Nickel Plating16H7 Type16 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Electroless Nickel Plating20H7 Type20 ~ 3040 ~ 50
1 Piece(s)

10 Days or more

10Electroless Nickel Plating25H7 Type25 ~ 3540 ~ 50
1 Piece(s)

10 Days or more

10Electroless Nickel Plating3H7 with Tap3 ~ 520 ~ 25
1 Piece(s)

10 Days or more

10Electroless Nickel Plating4H7 with Tap4 ~ 1020 ~ 25
1 Piece(s)

10 Days or more

10Electroless Nickel Plating5H7 with Tap5 ~ 1525 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating6H7 with Tap6 ~ 1825 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating8H7 with Tap8 ~ 2430 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating10H7 with Tap10 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating12H7 with Tap12 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating13H7 with Tap13 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating14H7 with Tap14 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Electroless Nickel Plating15H7 with Tap15 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Electroless Nickel Plating16H7 with Tap16 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10Electroless Nickel Plating20H7 with Tap20 ~ 3040 ~ 50
1 Piece(s)

10 Days or more

10Electroless Nickel Plating25H7 with Tap25 ~ 3540 ~ 50
1 Piece(s)

10 Days or more

10None2H7 Type3 ~ 515 ~ 20
1 Piece(s)

10 Days or more

10None3H7 Type3 ~ 915
1 Piece(s)

10 Days or more

10None3H7 Type3 ~ 920 ~ 25
1 Piece(s)

10 Days or more

10None4H7 Type4 ~ 1215
1 Piece(s)

10 Days or more

10None4H7 Type4 ~ 1220 ~ 25
1 Piece(s)

10 Days or more

10None5H7 Type5 ~ 1525 ~ 30
1 Piece(s)

10 Days or more

10None6H7 Type6 ~ 1825 ~ 30
1 Piece(s)

10 Days or more

10None8H7 Type8 ~ 2425 ~ 40
1 Piece(s)

10 Days or more

10None10H7 Type10 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10None12H7 Type12 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10None13H7 Type13 ~ 3030 ~ 40
1 Piece(s)

10 Days or more

10None14H7 Type14 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10None15H7 Type15 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10None16H7 Type16 ~ 3035 ~ 45
1 Piece(s)

10 Days or more

10None20H7 Type20 ~ 3040 ~ 50
1 Piece(s)

10 Days or more

10None25H7 Type25 ~ 3540 ~ 50

Loading...

 

Basic Information

Type Hinge Bases Material 1045 Carbon Steel Shape U-Shaped
Mounting Position Standard Type

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.