(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Height can be configured in 1mm increments and available with short delivery
Part Number
Configured Part Number is shown.
W Fixed | W and H Configurable | [ M ] Material | [ S ] Surface Treatment | ||
H7 Type | Oil Free Type | H7 Type | Oil Free Type | ||
HKTB | HKTBM | HGBTB | HGBTBM | 1045 Carbon Steel | Black Oxide |
HKTM | - | HGBTM | - | Electroless Nickel Plating | |
HKTS | - | HGBTS | - | 304 Stainless Steel | - |
Part Number | - | W | - | H |
HKTB13 HGBTB10 HGBTBM4 | - - | W15 W6 | - - | H35 H30 |
Part Number | H 1mm Increment | W | A | F | B | S | T | d | Oil Free Bushing | ||||
Type | D | H7 Type D Tolerance | Oil Free Type D Tolerance (Reference) | d (I.D.) | L (Overall Length) | ||||||||
(H7) HKTB HKTM HKTS (Oil Free) HKTBM | 2 | +0.01 0 | - | 15~20 | 4 | 22 | 15 | H+3 | 5 | 6 | 3.5 | - | - |
3 | 15~25 | 6 | 25 | H+5 | 9 | 4.5 | |||||||
4 | +0.012 0 | +0.062 0 | 8 | 17 | 4 | 6 | |||||||
5 | +0.065 0 | 20~30 | 32 | 23 | H+6 | 12 | 5 | 6 | |||||
6 | 10 | H+8 | 6 | 8 | |||||||||
8 | +0.015 0 | 25~35 | 38 | 27 | 10 | 16 | 5.5 | 8 | 8 | ||||
10 | +0.068 0 | 30~40 | 28 | H+10 | 10 | 8 | |||||||
12 | +0.018 0 | 12 | 19 | 12 | 10 | ||||||||
13 | - | 50 | 37 | - | - | ||||||||
14 | 35~45 | H+12 | 15 | 22 | 6.5 | - | - | ||||||
15 | 16 | - | - | ||||||||||
16 | - | - | |||||||||||
20 | +0.021 0 | 40~50 | 20 | 65 | 49 | H+14 | 25 | 9 | - | - | |||
25 | 30 | H+17 | 30 | - | - |
D | W | Oil Free Bushing | |
d (I.D.) | L (Overall Length) | ||
4 | 4 | 4 | 3 |
5 | 4 | 4 | |
6 | 4 | 5 | |
8 | 4 | 6 | |
5 | 5 | 5 | 4 |
6 | 5 | 5 | |
8 | 5 | 6 | |
9 | 5 | 8 | |
10 | 5 | 8 | |
6 | 6 | 6 | 5 |
8 | 6 | 6 | |
9 | 6 | 8 | |
10 | 6 | 8 | |
12 | 6 | 10 | |
8 | 8 | 8 | 6 |
9 | 8 | 8 | |
10 | 8 | 8 | |
12 | 8 | 10 | |
14 | 8 | 12 | |
15 | 8 | 12 | |
16 | 8 | 15 | |
10 | 10 | 10 | 8 |
12 | 10 | 10 | |
14 | 10 | 12 | |
15 | 10 | 12 | |
16 | 10 | 15 | |
18 | 10 | 15 | |
12 | 12 | 12 | 10 |
14 | 12 | 12 | |
15 | 12 | 12 | |
16 | 12 | 15 | |
18 | 12 | 15 | |
13 | 14 | 13 | 12 |
15 | 13 | 12 | |
16 | 13 | 15 | |
18 | 13 | 15 | |
20 | 13 | 15 | |
22 | 13 | 20 | |
24 | 13 | 20 | |
15 | 15 | 15 | 12 |
16 | 15 | 15 | |
18 | 15 | 15 | |
20 | 15 | 15 | |
22 | 15 | 20 | |
24 | 15 | 20 | |
16 | 16 | 16 | 15 |
18 | 16 | 15 | |
20 | 16 | 15 | |
22 | 16 | 20 | |
24 | 16 | 20 |
Part Number | H7 Type | Oil Free Type | A | F | B | S | T | d | |||||
Type | D | H7 Type D Tolerance | Oil Free Type D Tolerance (Reference) | W 1mm Increment | H 5mm Increment | W | H Fixed | ||||||
(H7) HGBTB HGBTM HGBTS (Oil Free) HGBTBM | 2 | +0.01 0 | - | 3~5 | 15~20 | - | - | 22 | 15 | H+3 | 5 | 6 | 3.5 |
3 | 3~6 | 15~25 | 25 | H+5 | 9 | 4.5 | |||||||
4 | +0.012 0 | +0.062 0 | 4~8 | 4 5 6 8 | 20 | 17 | |||||||
5 | +0.065 0 | 5~10 | 20~30 | 5 6 8 9 10 | 32 | 23 | H+6 | 12 | |||||
6 | 6~12 | 6 8 9 10 12 | H+8 | ||||||||||
8 | +0.015 0 | 8~16 | 25~35 | 8 9 10 12 14 15 16 | 25 | 38 | 27 | 10 | 16 | 5.5 | |||
10 | 10~18 | 30~40 | 10 12 14 15 16 18 | 30 | 28 | H+10 | |||||||
12 | +0.018 0 | +0.068 0 | 12~18 | 12 14 15 16 18 | 19 | ||||||||
13 | 13~24 | 14 15 16 18 20 22 24 | 50 | 37 | |||||||||
14 | - | 14~24 | 35~45 | - | - | H+12 | 15 | 22 | 6.5 | ||||
15 | +0.068 0 | 15~24 | 15 16 18 20 22 24 | 35 | |||||||||
16 | 16~24 | 16 18 20 22 24 | |||||||||||
20 | +0.021 0 | - | 20~30 | 40~50 | - | - | 65 | 49 | H+14 | 25 | 9 | ||
25 | 25~35 | H+17 | 30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HGBTB2-W[3-5/1]-H[15-20/5] |
HGBTB3-W[3-6/1]-H[15-25/5] |
HGBTB4-W[4-8/1]-H[15-25/5] |
HGBTB5-W[5-10/1]-H[20-30/5] |
HGBTB6-W[6-12/1]-H[20-30/5] |
HGBTB8-W[8-16/1]-H[25-35/5] |
HGBTB10-W[10-18/1]-H[30-40/5] |
HGBTB12-W[12-18/1]-H[30-40/5] |
HGBTB13-W[13-24/1]-H[30-40/5] |
HGBTB14-W[14-24/1]-H[35-45/5] |
HGBTB15-W[15-24/1]-H[35-45/5] |
HGBTB16-W[16-24/1]-H[35-45/5] |
HGBTB20-W[20-30/1]-H[40-50/5] |
HGBTB25-W[25-35/1]-H[40-50/5] |
HGBTBM4-W[4,5,6,8] |
HGBTBM5-W[5,6,8,9,10] |
HGBTBM6-W[6,8,9,10,12] |
HGBTBM8-W[8,9,10,12,14,15,16] |
HGBTBM10-W[10,12,14,15,16,18] |
HGBTBM12-W[12,14,15,16,18] |
HGBTBM13-W[14,15,16,18,20,22,24] |
HGBTBM15-W[15,16,18,20,22,24] |
HGBTM2-W[3-5/1]-H[15-20/5] |
HGBTM3-W[3-6/1]-H[15-25/5] |
HGBTM4-W[4-8/1]-H[15-25/5] |
HGBTM5-W[5-10/1]-H[20-30/5] |
HGBTM6-W[6-12/1]-H[20-30/5] |
HGBTM8-W[8-16/1]-H[25-35/5] |
HGBTM10-W[10-18/1]-H[30-40/5] |
HGBTM12-W[12-18/1]-H[30-40/5] |
HGBTM13-W[13-24/1]-H[30-40/5] |
HGBTM14-W[14-24/1]-H[35-45/5] |
HGBTM15-W[15-24/1]-H[35-45/5] |
HGBTM16-W[16-24/1]-H[35-45/5] |
HGBTM20-W[20-30/1]-H[40-50/5] |
HGBTM25-W[25-35/1]-H[40-50/5] |
HGBTS2-W[3-5/1]-H[15-20/5] |
HGBTS3-W[3-6/1]-H[15-25/5] |
HGBTS4-W[4-8/1]-H[15-25/5] |
HGBTS5-W[5-10/1]-H[20-30/5] |
HGBTS6-W[6-12/1]-H[20-30/5] |
HGBTS8-W[8-16/1]-H[25-35/5] |
HGBTS10-W[10-18/1]-H[30-40/5] |
HGBTS12-W[12-18/1]-H[30-40/5] |
HGBTS13-W[13-24/1]-H[30-40/5] |
HGBTS14-W[14-24/1]-H[35-45/5] |
HGBTS15-W[15-24/1]-H[35-45/5] |
HGBTS16-W[16-24/1]-H[35-45/5] |
HGBTS20-W[20-30/1]-H[40-50/5] |
HGBTS25-W[25-35/1]-H[40-50/5] |
HKTB2-H[15-20/1] |
HKTB3-H[15-25/1] |
HKTB4-H[15-25/1] |
HKTB5-H[20-30/1] |
HKTB6-H[20-30/1] |
HKTB8-H[25-35/1] |
HKTB10-H[30-40/1] |
HKTB12-H[30-40/1] |
HKTB13-H[30-40/1] |
HKTB14-H[35-45/1] |
Loading...
Type | Hinge Bases | Material | 1045 Carbon Steel | Shape | T-Shaped |
---|---|---|---|---|---|
Mounting Position | Standard Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy