(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Center fulcrum type hinge base that can be used as cylinder clevis mounts.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
U-Shaped | T-Shaped | ||
HGCTB | HGCNB | 1045 Carbon Steel | Black Oxide |
HGCTM | HGCNM | Electroless Nickel Plating | |
HGCTS | HGCNS | 304 Stainless Steel | - |
Part Number | - | W | - | H |
HGCTS20 HGCNB12 | - - | W20 W12 | - - | H40 H35 |
Part Number | W 1mm Increment | H 5mm Increment | A | F | P | X | B | S | T | d2 | d1 | H1 | ||
Type | DH7 | |||||||||||||
U-Shaped HGCTB HGCTM HGCTS | T-Shaped HGCNB HGCNM HGCNS | 3 | 3~6 | 15~25 | 28 | 18 | 18 | 5 | H+5 | 8 | 9 | 4.5 | 8 | 4.5 |
4 | 4~8 | 20~30 | 10 | |||||||||||
5 | 5~10 | 32 | 22 | 22 | H+6 | 12 | 12 | |||||||
6 | 6~12 | 25~35 | H+8 | |||||||||||
8 | 8~16 | 38 | 27 | 27 | 5.5 | 16 | 5.5 | 9.5 | 5.5 | |||||
10 | 10~18 | 30~40 | H+10 | 14 | ||||||||||
12 | 12~30 | 45 | 32 | 32 | 6.5 | 19 | ||||||||
13 | 13~30 | 50 | 35 | 35 | 7.5 | 6.5 | 11 | 6.5 | ||||||
14 | 14~24 | 35~45 | H+12 | 15 | 22 | |||||||||
15 | 15~24 | |||||||||||||
16 | 16~24 | |||||||||||||
20 | 20~30 | 40~50 | 60 | 40 | 40 | 10 | H+14 | 18 | 25 | 9 | 14 | 9 | ||
25 | 25~35 | 65 | 45 | 45 | H+17 | 30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HGCNB3-W[3-6/1]-H[15-25/5] |
HGCNB4-W[4-8/1]-H[20-30/5] |
HGCNB5-W[5-10/1]-H[20-30/5] |
HGCNB6-W[6-12/1]-H[25-35/5] |
HGCNB8-W[8-16/1]-H[25-35/5] |
HGCNB10-W[10-18/1]-H[30-40/5] |
HGCNB12-W[12-30/1]-H[30-40/5] |
HGCNB13-W[13-30/1]-H[30-40/5] |
HGCNB14-W[14-24/1]-H[35-45/5] |
HGCNB15-W[15-24/1]-H[35-45/5] |
HGCNB16-W[16-24/1]-H[35-45/5] |
HGCNB20-W[20-30/1]-H[40-50/5] |
HGCNB25-W[25-35/1]-H[40-50/5] |
HGCNM3-W[3-6/1]-H[15-25/5] |
HGCNM4-W[4-8/1]-H[20-30/5] |
HGCNM5-W[5-10/1]-H[20-30/5] |
HGCNM6-W[6-12/1]-H[25-35/5] |
HGCNM8-W[8-16/1]-H[25-35/5] |
HGCNM10-W[10-18/1]-H[30-40/5] |
HGCNM12-W[12-30/1]-H[30-40/5] |
HGCNM13-W[13-30/1]-H[30-40/5] |
HGCNM14-W[14-24/1]-H[35-45/5] |
HGCNM15-W[15-24/1]-H[35-45/5] |
HGCNM16-W[16-24/1]-H[35-45/5] |
HGCNM20-W[20-30/1]-H[40-50/5] |
HGCNM25-W[25-35/1]-H[40-50/5] |
HGCNS3-W[3-6/1]-H[15-25/5] |
HGCNS4-W[4-8/1]-H[20-30/5] |
HGCNS5-W[5-10/1]-H[20-30/5] |
HGCNS6-W[6-12/1]-H[25-35/5] |
HGCNS8-W[8-16/1]-H[25-35/5] |
HGCNS10-W[10-18/1]-H[30-40/5] |
HGCNS12-W[12-30/1]-H[30-40/5] |
HGCNS13-W[13-30/1]-H[30-40/5] |
HGCNS14-W[14-24/1]-H[35-45/5] |
HGCNS15-W[15-24/1]-H[35-45/5] |
HGCNS16-W[16-24/1]-H[35-45/5] |
HGCNS20-W[20-30/1]-H[40-50/5] |
HGCNS25-W[25-35/1]-H[40-50/5] |
HGCTB3-W[3-6/1]-H[15-25/5] |
HGCTB4-W[4-8/1]-H[20-30/5] |
HGCTB5-W[5-10/1]-H[20-30/5] |
HGCTB6-W[6-12/1]-H[25-35/5] |
HGCTB8-W[8-16/1]-H[25-35/5] |
HGCTB10-W[10-18/1]-H[30-40/5] |
HGCTB12-W[12-30/1]-H[30-40/5] |
HGCTB13-W[13-30/1]-H[30-40/5] |
HGCTB14-W[14-24/1]-H[35-45/5] |
HGCTB15-W[15-24/1]-H[35-45/5] |
HGCTB16-W[16-24/1]-H[35-45/5] |
HGCTB20-W[20-30/1]-H[40-50/5] |
HGCTB25-W[25-35/1]-H[40-50/5] |
HGCTM3-W[3-6/1]-H[15-25/5] |
HGCTM4-W[4-8/1]-H[20-30/5] |
HGCTM5-W[5-10/1]-H[20-30/5] |
HGCTM6-W[6-12/1]-H[25-35/5] |
HGCTM8-W[8-16/1]-H[25-35/5] |
HGCTM10-W[10-18/1]-H[30-40/5] |
HGCTM12-W[12-30/1]-H[30-40/5] |
HGCTM13-W[13-30/1]-H[30-40/5] |
Loading...
Type | Hinge Bases | Material | 1045 Carbon Steel | Mounting Position | Center Fulcrum Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy