(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thickness can now be selected from 2 more sizes
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
U-Shaped | T-Shaped | ||
HGCJB | HGCKB | 1045 Carbon Steel | Black Oxide |
HGCJM | HGCKM | Electroless Nickel Plating |
Part Number | - | T | - | W | - | H |
HGCJB20 HGCKB6 | - - | T30 T19 | - - | W30 W10 | - - | H45 H27 |
Part Number | T | W 1mm Increment | H 1mm Increment | A | F | P | X | S | d2 | d1 | H1 | C | |
Type | DH7 | ||||||||||||
U-Shaped HGCJB HGCJM T-Shaped HGCKB HGCKM | 4 | 12 | 4~8 | 20~30 | 32 | 18 | 22 | 5 | 7.5 | 4.5 | 8 | 4.5 | 3 |
5 | 16 | 5~10 | 38 | 27 | 27 | 5.5 | 4 | ||||||
19 | 28.5 | 4.75 | 5 | ||||||||||
6 | 16 | 6~12 | 25~35 | 27 | 5.5 | 4 | |||||||
19 | 28.5 | 4.75 | 5 | ||||||||||
8 | 19 | 8~16 | 45 | 32 | 32 | 6.5 | 9.5 | 5.5 | 9.5 | 5.5 | 5 | ||
22 | 33.5 | 5.75 | 6 | ||||||||||
10 | 19 | 10~20 | 30~40 | 32 | 6.5 | 5 | |||||||
22 | 50 | 35 | 36 | 7 | 6 | ||||||||
12 | 22 | 12~30 | 6 | ||||||||||
25 | 37 | 6.5 | 7 | ||||||||||
13 | 22 | 13~30 | 36 | 7 | 11.5 | 6.5 | 11 | 6.5 | 6 | ||||
25 | 60 | 40 | 43 | 8.5 | 7 | ||||||||
14 | 25 | 14~30 | 35~45 | 7 | |||||||||
30 | 45 | 7.5 | 8 | ||||||||||
15 | 25 | 43 | 8.5 | 7 | |||||||||
30 | 45 | 7.5 | 8 | ||||||||||
16 | 25 | 43 | 8.5 | 7 | |||||||||
30 | 45 | 7.5 | 8 | ||||||||||
20 | 30 | 20~35 | 40~50 | 65 | 48 | 8.5 | 16 | 9 | 14 | 9 | 8 | ||
38 | 70 | 45 | 54 | 8 | 11 | ||||||||
25 | 38 | 25~35 | 11 |
DH7 | Hinge Bases Standard (Click here) | Hinge Bases Thick | ||||
T | Thickness on One Side (T-DH7)/2 | T | Thickness on One Side (T-DH7)/2 | T | Thickness on One Side (T-DH7)/2 | |
4 | 9 | 2.5 | 12 | 4 | - | - |
5 | 12 | 3.5 | 16 | 5.5 | 19 | 7 |
6 | 3 | 5 | 6.5 | |||
8 | 16 | 4 | 19 | 5.5 | 22 | 7 |
10 | 3 | 4.5 | 6 | |||
12 | 19 | 3.5 | 22 | 5 | 25 | 6.5 |
13 | 3 | 4.5 | 6 | |||
14 | 22 | 4 | 25 | 5.5 | 30 | 8 |
15 | 3.5 | 5 | 7.5 | |||
16 | 3 | 4.5 | 7 | |||
20 | 25 | 2.5 | 30 | 5 | 38 | 9 |
25 | 30 | 2.5 | 38 | 6.5 | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HGCJB4-T12-W[4-8/1]-H[20-30/1] |
HGCJB5-T16-W[5-10/1]-H[20-30/1] |
HGCJB5-T19-W[5-10/1]-H[20-30/1] |
HGCJB6-T16-W[6-12/1]-H[25-35/1] |
HGCJB6-T19-W[6-12/1]-H[25-35/1] |
HGCJB8-T19-W[8-16/1]-H[25-35/1] |
HGCJB8-T22-W[8-16/1]-H[25-35/1] |
HGCJB10-T19-W[10-20/1]-H[30-40/1] |
HGCJB10-T22-W[10-20/1]-H[30-40/1] |
HGCJB12-T22-W[12-30/1]-H[30-40/1] |
HGCJB12-T25-W[12-30/1]-H[30-40/1] |
HGCJB13-T22-W[13-30/1]-H[30-40/1] |
HGCJB13-T25-W[13-30/1]-H[30-40/1] |
HGCJB14-T25-W[14-30/1]-H[35-45/1] |
HGCJB14-T30-W[14-30/1]-H[35-45/1] |
HGCJB15-T25-W[14-30/1]-H[35-45/1] |
HGCJB15-T30-W[14-30/1]-H[35-45/1] |
HGCJB16-T25-W[14-30/1]-H[35-45/1] |
HGCJB16-T30-W[14-30/1]-H[35-45/1] |
HGCJB20-T30-W[20-35/1]-H[40-50/1] |
HGCJB20-T38-W[20-35/1]-H[40-50/1] |
HGCJB25-T38-W[25-35/1]-H[40-50/1] |
HGCJM4-T12-W[4-8/1]-H[20-30/1] |
HGCJM5-T16-W[5-10/1]-H[20-30/1] |
HGCJM5-T19-W[5-10/1]-H[20-30/1] |
HGCJM6-T16-W[6-12/1]-H[25-35/1] |
HGCJM6-T19-W[6-12/1]-H[25-35/1] |
HGCJM8-T19-W[8-16/1]-H[25-35/1] |
HGCJM8-T22-W[8-16/1]-H[25-35/1] |
HGCJM10-T19-W[10-20/1]-H[30-40/1] |
HGCJM10-T22-W[10-20/1]-H[30-40/1] |
HGCJM12-T22-W[12-30/1]-H[30-40/1] |
HGCJM12-T25-W[12-30/1]-H[30-40/1] |
HGCJM13-T22-W[13-30/1]-H[30-40/1] |
HGCJM13-T25-W[13-30/1]-H[30-40/1] |
HGCJM14-T25-W[14-30/1]-H[35-45/1] |
HGCJM14-T30-W[14-30/1]-H[35-45/1] |
HGCJM15-T25-W[14-30/1]-H[35-45/1] |
HGCJM15-T30-W[14-30/1]-H[35-45/1] |
HGCJM16-T25-W[14-30/1]-H[35-45/1] |
HGCJM16-T30-W[14-30/1]-H[35-45/1] |
HGCJM20-T30-W[20-35/1]-H[40-50/1] |
HGCJM20-T38-W[20-35/1]-H[40-50/1] |
HGCJM25-T38-W[25-35/1]-H[40-50/1] |
HGCKB4-T12-W[4-8/1]-H[20-30/1] |
HGCKB5-T16-W[5-10/1]-H[20-30/1] |
HGCKB5-T19-W[5-10/1]-H[20-30/1] |
HGCKB6-T16-W[6-12/1]-H[25-35/1] |
HGCKB6-T19-W[6-12/1]-H[25-35/1] |
HGCKB8-T19-W[8-16/1]-H[25-35/1] |
HGCKB8-T22-W[8-16/1]-H[25-35/1] |
HGCKB10-T19-W[10-20/1]-H[30-40/1] |
HGCKB10-T22-W[10-20/1]-H[30-40/1] |
HGCKB12-T22-W[12-30/1]-H[30-40/1] |
HGCKB12-T25-W[12-30/1]-H[30-40/1] |
HGCKB13-T22-W[13-30/1]-H[30-40/1] |
HGCKB13-T25-W[13-30/1]-H[30-40/1] |
HGCKB14-T25-W[14-30/1]-H[35-45/1] |
HGCKB14-T30-W[14-30/1]-H[35-45/1] |
HGCKB15-T25-W[14-30/1]-H[35-45/1] |
Loading...
Type | Hinge Bases | Material | 1045 Carbon Steel | Mounting Position | Center Fulcrum Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy