(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Standard Type for Rod End Bearings
Part Number
Configured Part Number is shown.
Type | [ M ] Material |
[ S ]Surface Treatment | [ A ] Accessories |
CLKB | 1045 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw (4137 Alloy Steel) |
CLKM | Electroless Nickel Plating | Hex Socket Head Cap Screw (304 Stainless Steel) | |
CLKS | 304 Stainless Steel | - | |
CLKA | 6063 Aluminum Alloy | - |
Part Number | - | d | - | L |
CLKB8 CLKWM20 | - - | 6 16 | - - | 100 100 |
D | d | ||||||||||||
3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 25 | |
5 | L+16 | L+17 | L+18 | ||||||||||
6 | L+17 | L+18 | L+19 | L+20 | |||||||||
8 | L+21 | L+22 | L+23 | L+24 | |||||||||
10 | L+22 | L+23 | L+24 | L+25 | L+27 | ||||||||
12 | L+23 | L+24 | L+25 | L+27 | L+30 | ||||||||
14 | L+27 | L+28 | L+29 | L+31 | L+32 | ||||||||
15 | L+27 | L+28 | L+30 | L+32 | L+34 | L+35 | |||||||
16 | L+30 | L+31 | L+33 | L+34 | L+35 | L+36 | |||||||
18 | L+32 | L+33 | L+35 | L+36 | L+37 | L+38 | L+40 | ||||||
20 | L+32 | L+34 | L+35 | L+36 | L+37 | L+38 | L+40 | L+42 | |||||
25 | L+36 | L+37 | L+38 | L+39 | L+40 | L+42 | L+44 | L+48 |
Part Number | d | L 1mm Increment | T | W | F | G | Included Screw M | d1 | |||||||||||||
Type | DH7 | ||||||||||||||||||||
CLKB CLKM CLKS CLKA | 5 | 3 | 4 | 5 | 10~100 | 6 | 10 | 11 | 6 | M4-10 | 4.5 | ||||||||||
6 | 3 | 4 | 5 | 6 | 12 | 7 | |||||||||||||||
8 | 4 | 5 | 6 | 8 | 15~150 | 10 | 12 | 14 | 8 | M6-12 | 6.6 | ||||||||||
10 | 4 | 5 | 6 | 8 | 10 | 16 | 15 | 9 | M6-15 | ||||||||||||
12 | 5 | 6 | 8 | 10 | 12 | 20~150 | 12 | 18 | 16 | 10 | |||||||||||
14 | 6 | 8 | 10 | 12 | 14 | 22 | 18 | 12 | M6-20 | ||||||||||||
15 | 6 | 8 | 10 | 12 | 14 | 15 | |||||||||||||||
16 | 8 | 10 | 12 | 14 | 15 | 16 | 30~150 | 20 | 14 | ||||||||||||
18 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 25 | 22 | 15 | M6-25 | ||||||||||
20 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 40~150 | 15 | 28 | M8-25 | 9 | ||||||||
25 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 25 | 32 | 25 | 18 | M8-30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CLKA5-[3,4,5]-[10-100/1] |
CLKA6-[3,4,5,6]-[10-100/1] |
CLKA8-[4,5,6,8]-[15-150/1] |
CLKA10-[4,5,6,8,10]-[15-150/1] |
CLKA12-[5,6,8,10,12]-[20-150/1] |
CLKA14-[6,8,10,12,14]-[20-150/1] |
CLKA15-[6,8,10,12,14,15]-[20-150/1] |
CLKA16-[8,10,12,14,15,16]-[30-150/1] |
CLKA18-[8,10,12,14,15,16,18]-[30-150/1] |
CLKA20-[8,10,12,14,15,16,18,20]-[40-150/1] |
CLKA25-[10,12,14,15,16,18,20,25]-[40-150/1] |
CLKB5-[3,4,5]-[10-100/1] |
CLKB6-[3,4,5,6]-[10-100/1] |
CLKB8-[4,5,6,8]-[15-150/1] |
CLKB10-[4,5,6,8,10]-[15-150/1] |
CLKB12-[5,6,8,10,12]-[20-150/1] |
CLKB14-[6,8,10,12,14]-[20-150/1] |
CLKB15-[6,8,10,12,14,15]-[20-150/1] |
CLKB16-[8,10,12,14,15,16]-[30-150/1] |
CLKB18-[8,10,12,14,15,16,18]-[30-150/1] |
CLKB20-[8,10,12,14,15,16,18,20]-[40-150/1] |
CLKB25-[10,12,14,15,16,18,20,25]-[40-150/1] |
CLKM5-[3,4,5]-[10-100/1] |
CLKM6-[3,4,5,6]-[10-100/1] |
CLKM8-[4,5,6,8]-[15-150/1] |
CLKM10-[4,5,6,8,10]-[15-150/1] |
CLKM12-[5,6,8,10,12]-[20-150/1] |
CLKM14-[6,8,10,12,14]-[20-150/1] |
CLKM15-[6,8,10,12,14,15]-[20-150/1] |
CLKM16-[8,10,12,14,15,16]-[30-150/1] |
CLKM18-[8,10,12,14,15,16,18]-[30-150/1] |
CLKM20-[8,10,12,14,15,16,18,20]-[40-150/1] |
CLKM25-[10,12,14,15,16,18,20,25]-[40-150/1] |
CLKS5-[3,4,5]-[20-100/1] |
CLKS6-[3,4,5,6]-[20-100/1] |
CLKS8-[4,5,6,8]-[15-150/1] |
CLKS10-[4,5,6,8,10]-[15-150/1] |
CLKS12-[5,6,8,10,12]-[20-150/1] |
CLKS14-[6,8,10,12,14]-[30-150/1] |
CLKS15-[6,8,10,12,14,15]-[20-150/1] |
CLKS16-[8,10,12,14,15,16]-[30-150/1] |
CLKS18-[8,10,12,14,15,16,18]-[30-150/1] |
CLKS20-[8,10,12,14,15,16,18,20]-[40-150/1] |
CLKS25-[10,12,14,15,16,18,20,25]-[40-150/1] |
Loading...
Type | Standard Type for Rod End Bearings |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy