(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rod End Coupling Rods - Both Ends Tapped

Rod End Coupling Rods - Both Ends Tapped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Rod End Coupling Rods with the right-hand/left-hand thread selectable in size and length.

  • inCAD Components
Rod End Coupling Rods - Both Ends Tapped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories: Hex Nut (Right/Left-hand thread 1 pc. each)
L StandardL Configurable
[ M ]Material[ S ]Surface Treatment
-LBMBF1045 Carbon SteelBlack Oxide1018 Carbon SteelTrivalent Bright Chromate
LBMKNLBMFN1045 Carbon SteelElectroless Nickel Plating
SLBMKNSLBMFN304 Stainless Steel-304 Stainless Steel -

Specifications

· L Standard
Part Number-L
LBRKN6
-
100
■Both Ends Tapped, L Fixed
Part NumberLB(C)
TypeM (Coarse)
LBMKN
SLBMKN
32030405060708090100110120966.9
4304050607080901001101201278.1
54050607080901001101201689.2
65060708090100110120181011.5
860708090100110120241315.0
[ ! ]For minimum L dimension, a tapped pilot hole may go through.
■Both Ends Tapped, L Configurable
Part NumberL
1mm Increment
B(C)
TypeM (Coarse)
L Configurable

LBMBF
LBMFN

SLBMFN


[ ! ]SLBMFN is available for M3~18 only.
3 20~ 300966.9
4 30~ 4001278.1
5 40~ 6001689.2
6 50~ 600181011.5
8 60~1000241315.0
10 70~1000301719.6
12 80~1000361921.9
14 80~1000362124.1
16100~1000482427.7
18120~1000562731.2
20130~1000603034.6
22140~1000663236.9
[ ! ]When assembling rod end bearings, check M-Pitch.

Alterations

Rod End Coupling Rods - Both Ends Tapped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBMBF3-[20-300/1]
LBMBF4-[30-400/1]
LBMBF5-[40-600/1]
LBMBF6-[50-600/1]
LBMBF8-[60-1000/1]
LBMBF10-[70-1000/1]
LBMBF12-[80-1000/1]
LBMBF14-[80-1000/1]
LBMBF16-[100-1000/1]
LBMBF18-[120-1000/1]
LBMBF20-[130-1000/1]
LBMBF22-[140-1000/1]
LBMFN3-[20-300/1]
LBMFN4-[30-400/1]
LBMFN5-[40-600/1]
LBMFN6-[50-600/1]
LBMFN8-[60-1000/1]
LBMFN10-[70-1000/1]
LBMFN12-[80-1000/1]
LBMFN14-[80-1000/1]
LBMFN16-[100-1000/1]
LBMFN18-[120-1000/1]
LBMFN20-[130-1000/1]
LBMFN22-[140-1000/1]
LBMKN3-20
LBMKN3-30
LBMKN3-40
LBMKN3-50
LBMKN3-60
LBMKN3-70
LBMKN3-80
LBMKN3-90
LBMKN3-100
LBMKN3-110
LBMKN3-120
LBMKN4-30
LBMKN4-40
LBMKN4-50
LBMKN4-60
LBMKN4-70
LBMKN4-80
LBMKN4-90
LBMKN4-100
LBMKN4-110
LBMKN4-120
LBMKN5-40
LBMKN5-50
LBMKN5-60
LBMKN5-70
LBMKN5-80
LBMKN5-90
LBMKN5-100
LBMKN5-110
LBMKN5-120
LBMKN6-50
LBMKN6-60
LBMKN6-70
LBMKN6-80
LBMKN6-90
LBMKN6-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL, F Dimension Type Material Surface Treatment Thread Nominal M
(mm)
Overall Length L
(mm)
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide320 ~ 300
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide430 ~ 400
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide540 ~ 600
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide650 ~ 600
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide860 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide1070 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide1280 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide1480 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide16100 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide18120 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide20130 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelBlack Oxide22140 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating320 ~ 300
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating430 ~ 400
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating540 ~ 600
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating650 ~ 600
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating860 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating1070 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating1280 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating1480 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating16100 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating18120 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating20130 ~ 1000
1 Piece(s)

9 Days or more

10L Dimension Configurable1045 Carbon SteelElectroless Nickel Plating22140 ~ 1000
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating320
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating330
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating340
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating350
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating360
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating370
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating380
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating390
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating3100
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating3110
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating3120
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating430
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating440
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating450
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating460
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating470
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating480
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating490
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating4100
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating4110
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating4120
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating540
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating550
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating560
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating570
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating580
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating590
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating5100
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating5110
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating5120
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating650
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating660
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating670
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating680
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating690
1 Piece(s)Available

10 Days or more

10L Dimension Standard1045 Carbon SteelElectroless Nickel Plating6100

Loading...

 

Basic Information

Type Both Ends Tapped

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.