(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Separate Thread

Floating Joints - Separate Thread
  • Lead Time Reduction

Separate Type Floating Joints which can be installed on Tapped Cylinders.

  • METRIC
  • inCAD Components

PDFP.2019-3639

Unit examples related to this product
・Materials
TypeComponents[ M ]Material[ S ]Surface Treatment[ H ]Hardness
F FixedF Configurable
FJTMFJTMF① ②1045 Carbon SteelSalt-bath Nitriding500HV~
FJNMFJNMF① ③

Specifications

Part Number-T-F
FJTM5-0.8
FJNMF10-1.5
-
-
4
8

-

20
Part NumberTFhDB(C)tt1D1d
TypeM-PitchF FixedF Configurable (1mm Increment)
F Fixed
FJTM
FJNM

F Configurable
FJTMF
FJNMF
3-0.534*107~153689.23593.2
4-0.734*138~2071011.5114.3
5-0.8346*10158~2581213.96135.3
6-1.046*12219~30101416.24156.4
8-1.25468*9122311~404131719.68188.4
10-1.58*102713~50162124.22210.5
16-2.01215*4321~805253034.65143117
20-2.515*4824~10021
22-2.51520*5227~1006273236.93523
■Floating Joint and Holder Application Table (FJTM, FJTMF, FJNM, FJNMF)
M-PitchT Dimensions for FJTM_ , FJNM_*HLRA_ Click here
HLRB_ Click here
HLRC_ Click here
T Dimensions for FJTM_ , FJNM_*HLRE_Click hereT Dimensions for FJTM_ , FJNM_ HLRD_Click hereT Dimensions for FJTM_ , FJNM_HLRL_Click hereT Dimensions for FJTM_ , FJNM_ HLRAF
Click here
3-0.5464-----3~46-3~4
4-0.7773~47-3~4
5-0.86868108683~108-3~10
6-1.010101210104~1210-4~12
8-1.25813813--134~1213-4~12
10-1.516168168~1016-8~10
16-2.015251525--12~1527-12~15
20-2.5--
22-2.5202720-15~2027-15~20
[ ! ]Holder size 27 is only applicable to HLRA and HLRC.
[ ! ]For holder dimension details >> Click here~Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJNM3-0.5-[3,​4]
FJNM4-0.7-[3,​4]
FJNM5-0.8-[3,​4,​6,​10]
FJNM6-1.0-[4,​6,​12]
FJNM8-1.25-[4,​6,​8,​9,​12]
FJNM10-1.5-[8,​10]
FJNM16-2.0-[12,​15]
FJNM20-2.5-15
FJNM22-2.5-[15,​20]
FJNMF3-0.5-[3,​4]-[7-15/1]
FJNMF4-0.7-[3,​4]-[8-20/1]
FJNMF5-0.8-[3,​4,​6,​10]-[8-25/1]
FJNMF6-1.0-[4,​6,​12]-[9-30/1]
FJNMF8-1.25-[4,​6,​8,​9,​12]-[11-40/1]
FJNMF10-1.5-[8,​10]-[13-50/1]
FJNMF16-2.0-[12,​15]-[21-80/1]
FJNMF20-2.5-15-[24-100/1]
FJNMF22-2.5-[15,​20]-[27-100/1]
FJTM3-0.5-[3,​4]
FJTM4-0.7-[3,​4]
FJTM5-0.8-[3,​4,​6,​10]
FJTM6-1.0-[4,​6,​12]
FJTM8-1.25-[4,​6,​8,​9,​12]
FJTM10-1.5-[8,​10]
FJTM16-2.0-[12,​15]
FJTM20-2.5-15
FJTM22-2.5-[15,​20]
FJTMF3-0.5-[3,​4]-[7-15/1]
FJTMF4-0.7-[3,​4]-[8-20/1]
FJTMF5-0.8-[3,​4,​6,​10]-[8-25/1]
FJTMF6-1.0-[4,​6,​12]-[9-30/1]
FJTMF8-1.25-[4,​6,​8,​9,​12]-[11-40/1]
FJTMF10-1.5-[8,​10]-[13-50/1]
FJTMF16-2.0-[12,​15]-[21-80/1]
FJTMF20-2.5-15-[24-100/1]
FJTMF22-2.5-[15,​20]-[27-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Slot Width T
(mm)
Thread Length F
(mm)
1 Piece(s)

10 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.53 ~ 4-
1 Piece(s)

10 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.73 ~ 4-
1 Piece(s)

10 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.83 ~ 10-
1 Piece(s)

10 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.04 ~ 12-
1 Piece(s)

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.254 ~ 12-
1 Piece(s)

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.58 ~ 10-
1 Piece(s)

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.012 ~ 15-
1 Piece(s)

10 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.515-
1 Piece(s)

10 Days or more

10-[2 to 2.5] 2.515 ~ 20-
1 Piece(s)

12 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.53 ~ 47 ~ 15
1 Piece(s)

12 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.73 ~ 48 ~ 20
1 Piece(s)

12 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.83 ~ 108 ~ 25
1 Piece(s)

12 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.04 ~ 129 ~ 30
1 Piece(s)

12 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.254 ~ 1211 ~ 40
1 Piece(s)

12 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.58 ~ 1013 ~ 50
1 Piece(s)

12 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.012 ~ 1521 ~ 80
1 Piece(s)

12 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.51524 ~ 100
1 Piece(s)

12 Days or more

10-[2 to 2.5] 2.515 ~ 2027 ~ 100
1 Piece(s)

10 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.53 ~ 4-
1 Piece(s)

10 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.73 ~ 4-
1 Piece(s)

10 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.83 ~ 10-
1 Piece(s)

10 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.04 ~ 12-
1 Piece(s)

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.254 ~ 12-
1 Piece(s)

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.58 ~ 10-
1 Piece(s)

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.012 ~ 15-
1 Piece(s)

10 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.515-
1 Piece(s)

10 Days or more

10-[2 to 2.5] 2.515 ~ 20-
1 Piece(s)

12 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.53 ~ 47 ~ 15
1 Piece(s)

12 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.73 ~ 48 ~ 20
1 Piece(s)

12 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.83 ~ 108 ~ 25
1 Piece(s)

12 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.04 ~ 129 ~ 30
1 Piece(s)

12 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.254 ~ 1211 ~ 40
1 Piece(s)

12 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.58 ~ 1013 ~ 50
1 Piece(s)

12 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.012 ~ 1521 ~ 80
1 Piece(s)

12 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.51524 ~ 100
1 Piece(s)

12 Days or more

10-[2 to 2.5] 2.515 ~ 2027 ~ 100

Loading...

  1. 1

More Information

[ ! ]No Salt-bath Nitriding treatment on F Dimension for FJTMF and FJNMF.
[ ! ]For details of Salt-bath Nitriding, refer to Click here
[ ! ]Salt-bath Nitriding may cause uneven color, which doesn't affect mechanical function.

Example

Cylinders (>> Click here)
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Male thread
Stud Material 1045 Carbon Steel AWC Alteration (Flange Cut) No Surface Treatment Salt-bath Nitriding

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.