(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Compact, Threaded

Floating Joints - Compact, Threaded:Related Image
[ ! ]For details of Salt-bath Nitriding, refer to Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
L FixedL Configurable
FJDFJDL1045 Carbon SteelSalt-bath Nitriding500HV~
FJDSW-304 Stainless SteelNitriding Treatment1000HV~

Specifications

Part Number-T-L
FJD5-0.8
FJDL10-1.5
-
-
5
8

-

20
Part NumberTLhDFB(C)R
TypeM-PitchL FixedL Configurable
(1mm Increment)
L Fixed
FJD
FJDSW

L Configurable
FJDL
3-0.5 3 44 3~1534 8 6 6 6.91
4-0.7 3 4 5 6 85 3~2011 9
5-0.8 3 4 5 6 8 9 103~256 13 11 8 9.2
6-1.0 4 5 6 86 4~307 19 17 10 11.51.5
8-1.25 5 6 8 128 4~40410 20 18 1416.2
10-1.5 6 8 9 10 129 4~5013 24 21 1719.62
16-2.0 12 2012 8~8021 40 37 26 30
20-2.5 15 2015 10~100525 50 46 30 34.6
22-2.5 12 15 201710~10062760563236.92.5
Holders: Applicable to Products with yellow highlight with in Price List only. For details, >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJD3-0.5-3
FJD3-0.5-4
FJD4-0.7-4
FJD4-0.7-[3,​5,​6,​8]
FJD5-0.8-4
FJD5-0.8-[3,​5,​6,​8,​9,​10]
FJD6-1.0-4
FJD6-1.0-[5,​6,​8]
FJD8-1.25-6
FJD8-1.25-[5,​8,​12]
FJD10-1.5-8
FJD10-1.5-[6,​8,​9,​10,​12]
FJD16-2.0-12
FJD16-2.0-20
FJD20-2.5-15
FJD20-2.5-20
FJD22-2.5-20
FJD22-2.5-[12,​15]
FJDL3-0.5-[3,​4]-[3-15/1]
FJDL4-0.7-[3,​4,​5,​6,​8]-[3-20/1]
FJDL5-0.8-[3,​4,​5,​6,​8,​9,​10]-[3-25/1]
FJDL6-1.0-[4,​5,​6,​8]-[4-30/1]
FJDL8-1.25-[5,​6,​8,​12]-[4-40/1]
FJDL10-1.5-[6,​8,​9,​10,​12]-[4-50/1]
FJDL16-2.0-[12,​20]-[8-80/1]
FJDL20-2.5-[15,​20]-[10-80/1]
FJDL22-2.5-[12,​15,​20]-[10-100/1]
FJDSW3-0.5-[3,​4]
FJDSW4-0.7-[3,​4,​5,​6,​8]
FJDSW5-0.8-[3,​4,​5,​6,​8,​9,​10]
FJDSW6-1.0-[4,​5,​6,​8]
FJDSW8-1.25-[5,​6,​8,​12]
FJDSW10-1.5-[6,​8,​9,​10,​12]
FJDSW16-2.0-[12,​20]
FJDSW20-2.5-[15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Stud Material Surface Treatment Length L
(mm)
Slot Width T
(mm)
1 Piece(s)

9 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Steel] 1045 Carbon SteelSalt-bath Nitriding-3
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Steel] 1045 Carbon SteelSalt-bath Nitriding--
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon SteelSalt-bath Nitriding--
1 Piece(s)

9 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon SteelSalt-bath Nitriding-3 ~ 8
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon SteelSalt-bath Nitriding--
1 Piece(s)

9 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon SteelSalt-bath Nitriding-3 ~ 10
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon SteelSalt-bath Nitriding--
1 Piece(s)

9 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon SteelSalt-bath Nitriding-5 ~ 8
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon SteelSalt-bath Nitriding--
1 Piece(s)

9 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon SteelSalt-bath Nitriding-5 ~ 12
1 Piece(s)Available

Same day

Stock

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon SteelSalt-bath Nitriding--
1 Piece(s)

9 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon SteelSalt-bath Nitriding-6 ~ 12
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Steel] 1045 Carbon SteelSalt-bath Nitriding--
1 Piece(s)

9 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Steel] 1045 Carbon SteelSalt-bath Nitriding-20
1 Piece(s)Available

8 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.5[Steel] 1045 Carbon SteelSalt-bath Nitriding--
1 Piece(s)

9 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.5[Steel] 1045 Carbon SteelSalt-bath Nitriding-20
1 Piece(s)Available

8 Days or more

10-[2 to 2.5] 2.5[Steel] 1045 Carbon SteelSalt-bath Nitriding--
1 Piece(s)

9 Days or more

10-[2 to 2.5] 2.5[Steel] 1045 Carbon SteelSalt-bath Nitriding-12 ~ 15
1 Piece(s)

12 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Steel] 1045 Carbon SteelSalt-bath Nitriding3 ~ 153 ~ 4
1 Piece(s)

12 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon SteelSalt-bath Nitriding3 ~ 203 ~ 8
1 Piece(s)

12 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon SteelSalt-bath Nitriding3 ~ 253 ~ 10
1 Piece(s)

12 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon SteelSalt-bath Nitriding4 ~ 304 ~ 8
1 Piece(s)

12 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon SteelSalt-bath Nitriding4 ~ 405 ~ 12
1 Piece(s)

12 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon SteelSalt-bath Nitriding4 ~ 506 ~ 12
1 Piece(s)

12 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Steel] 1045 Carbon SteelSalt-bath Nitriding8 ~ 8012 ~ 20
1 Piece(s)

12 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.5[Steel] 1045 Carbon SteelSalt-bath Nitriding10 ~ 8015 ~ 20
1 Piece(s)

12 Days or more

10-[2 to 2.5] 2.5[Steel] 1045 Carbon SteelSalt-bath Nitriding10 ~ 10012 ~ 20
1 Piece(s)

13 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Stainless Steel] 304 Stainless Steel--3 ~ 4
1 Piece(s)

13 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Stainless Steel] 304 Stainless Steel--3 ~ 8
1 Piece(s)

13 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless Steel--3 ~ 10
1 Piece(s)

13 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel--4 ~ 8
1 Piece(s)

13 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel--5 ~ 12
1 Piece(s)

13 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel--6 ~ 12
1 Piece(s)

13 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Stainless Steel] 304 Stainless Steel--12 ~ 20
1 Piece(s)

13 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.5[Stainless Steel] 304 Stainless Steel--15 ~ 20

Loading...

  1. 1

More Information

[ ! ]Salt-bath Nitriding may cause uneven color, which doesn't affect mechanical function.
[ ! ]For details of Salt-bath Nitriding, refer to Click here
[ ! ]No Salt-bath Nitriding Treatment on F Dimension for FJDL.

Example

-->-->Floating Joints - Compact, Threaded:Related Image
Floating Joints - Compact, Threaded:Related Image
Floating Joints - Compact, Threaded:Related Image
e-Catalog Search Key  #MA4  
܂ -->
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Male thread
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.