(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Standard

Floating Joints - Standard:Related Image
・Materials
L StandardL Configurable[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FJRFJRL1045 Carbon SteelSalt-bath Nitriding500HV~
FJRSS-304
Stainless Steel
--
FJRSWFJRSWLNitriding Treatment1000HV~
FJRC-Hard Chrome Plating750HV~

Specifications

Part Number-T-L
FJR5-0.8
FJRL14-1.5
FJRC10-1.25
-
-
-
6
12
8

-
20
Part NumberTLhDB(C)
TypeM-PitchL FixedL Configurable (1mm Increment)
L Fixed
FJR
FJRSS
(Only * marked T dimensions are selectable.)
FJRSW
FJRC
(Only * marked T dimensions are selectable. Thread diameters 8, 10 and 12 are only applicable to 8-1.25, 10-1.25 and 12-1.25.)L Configurable
FJRL
FJRSWL
3-0.5234Floating Joints - Standard:Related ImageFloating Joints - Standard:Related Image56          5 3~5036 8 9.2
4-0.7234Floating Joints - Standard:Related ImageFloating Joints - Standard:Related Image568        6 3~607 10 11.5
5-0.8 3456Floating Joints - Standard:Related ImageFloating Joints - Standard:Related Image8910      7 3~608 12 13.9
6-1.0 3456Floating Joints - Standard:Related Image8910 12     8 4~80410 14 16.2
8-1.0  4 568Floating Joints - Standard:Related ImageFloating Joints - Standard:Related Image910 121315 16   9 4~10013 1719.6
8-1.25
10-1.25  4 568Floating Joints - Standard:Related ImageFloating Joints - Standard:Related Image9101213 1516 19 20 11 4~10016 2124.2
10-1.5
12-1.25   5 6 8 9 10 12Floating Joints - Standard:Related ImageFloating Joints - Standard:Related Image13 1516 19 20 12 5~10018 23 26.6
12-1.5
14-1.5   5 6 891012Floating Joints - Standard:Related ImageFloating Joints - Standard:Related Image13 15 161920 13 5~10021 26 30
16-1.5     8 9 10 1213 15Floating Joints - Standard:Related ImageFloating Joints - Standard:Related Image16 19 20158~10052530 34.6
18-1.5     8 9 10 1213 15Floating Joints - Standard:Related ImageFloating Joints - Standard:Related Image16 19 208~100
22-1.5        12 15  20Floating Joints - Standard:Related ImageFloating Joints - Standard:Related Image1710~1006273236.9
[ ! ]For L Configurable Type, tapped holes go through when h+T+L≤3M. [ ! ]T=2 is only available for FJR.
■Floating Joint and Holder Application Table (FJD, FJDSW, FJDL)
M-PitchT Dimensions* for
FJD_, FJDSW.
HLRA_Click here
HLRB_Click here
HLRC_Click here
T Dimensions* for
FJD_, FJDSW.
HLRE_Click hereDimensions* for
FJD_, FJDSW.
HLRD_Click hereT Dimensions* for
FJD_, FJDSW.
HLRL_Click hereT Dimensions* for
FJD_, FJDSW.
HLRAF
Click here
3-0.5444-------
4-0.7
5-0.863~66-3~6
6-1.07787674~87-4~8
8-1.256106101210105~1210-5~12
10-1.5813813--136~1213-6~12
16-2.012211221----
20-2.515251525202515~2025-15~20
22-2.5202720-202512~2027-12~20
[ ! ]Holder size 27 is only applicable to HLRA and HLRC.
[ ! ]For holder dimension details >> Click here~Click here
■Floating Joint and Holder Application Table (FJR, FJR_, FJR_ _, FJR_ _ _)
M-PitchT
Dimensions* for
FJR,
FJR_, FJR_ _.
HLRA_Click here
HLRB_Click here
HLRC_Click here
T
Dimensions* for
FJR,
FJR_, FJR_ _.
HLRE_Click hereT
Dimensions* for
FJR,
FJR_, FJR_ _.
HLRD_Click hereT
Dimensions* for
FJR,
FJR_, FJR_ _.
HLRL_Click hereT
Dimensions* for
FJR,
FJR_, FJR_ _.
HLRAF
Click here
3-0.5464-----3~66-3~6
4-0.77787673~87-3~8
5-0.8686810883~108-3~10
6-1.010101210103~1210-3~12
8-1.08138131313134~1213-4~12
8-1.25
10-1.25161615168165~1516-5~15
10-1.5
12-1.2512181218161818--
12-1.5
14-1.52121192110216~1521-6~15
16-1.5152515252025258~2025-8~20
18-1.5
22-1.5202720-----12~2027-12~20
[ ! ]Holder size 27 is only applicable to HLRA and HLRC.
[ ! ]For holder dimension details >> Click here~Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJRC3-0.5-4
FJRC4-0.7-4
FJRC5-0.8-6
FJRC6-1.0-6
FJRC8-1.25-8
FJRC10-1.25-8
FJRC12-1.25-12
FJRC14-1.5-12
FJRC16-1.5-15
FJRC18-1.5-15
FJRSW3-0.5-[3,​4,​5,​6]
FJRSW4-0.7-[3,​4,​5,​6,​8]
FJRSW5-0.8-[3,​4,​5,​6,​8,​9,​10]
FJRSW6-1.0-[3,​4,​5,​6,​8,​9,​10,​12]
FJRSW8-1.0-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]
FJRSW8-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]
FJRSW10-1.5-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJRSW10-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJRSW12-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJRSW12-1.25-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJRSW14-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJRSW16-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]
FJRSW18-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]
FJRSWL3-0.5-[3,​4,​5,​6]-[3-50/1]
FJRSWL4-0.7-[3,​4,​5,​6,​8]-[3-60/1]
FJRSWL5-0.8-[3,​4,​5,​6,​8,​9,​10]-[3-60/1]
FJRSWL6-1.0-[3,​4,​5,​6,​8,​9,​10,​12]-[4-80/1]
FJRSWL8-1.0-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]-[4-100/1]
FJRSWL8-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]-[4-100/1]
FJRSWL10-1.5-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[4-100/1]
FJRSWL10-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[4-100/1]
FJRSWL12-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJRSWL12-1.25-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJRSWL14-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJRSWL16-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]-[8-100/1]
FJRSWL18-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]-[8-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Length L
(mm)
Slot Width T
(mm)
1 Piece(s)

15 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5-4
1 Piece(s)

15 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7-4
1 Piece(s)

15 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8-6
1 Piece(s)

15 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0-6
1 Piece(s)

15 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25-8
1 Piece(s)

15 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25-8
1 Piece(s)

15 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25-12
1 Piece(s)

15 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5-12
1 Piece(s)

15 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5-15
1 Piece(s)

15 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5-15
1 Piece(s)

15 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5-3 ~ 6
1 Piece(s)

15 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7-3 ~ 8
1 Piece(s)

15 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8-3 ~ 10
1 Piece(s)

15 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0-3 ~ 12
1 Piece(s)

15 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0-4 ~ 16
1 Piece(s)

15 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25-4 ~ 16
1 Piece(s)

15 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5-4 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25-4 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5-5 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25-5 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5-5 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5-8 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5-8 ~ 20
1 Piece(s)

15 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.53 ~ 503 ~ 6
1 Piece(s)

15 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.73 ~ 603 ~ 8
1 Piece(s)

15 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.83 ~ 603 ~ 10
1 Piece(s)

15 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.04 ~ 803 ~ 12
1 Piece(s)

15 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.04 ~ 1004 ~ 16
1 Piece(s)

15 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.254 ~ 1004 ~ 16
1 Piece(s)

15 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.54 ~ 1004 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.254 ~ 1004 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.55 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.255 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.55 ~ 1005 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.58 ~ 1008 ~ 20
1 Piece(s)

15 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.58 ~ 1008 ~ 20

Loading...

  1. 1

More Information

[ ! ]Salt-bath Nitriding may cause uneven color, which doesn’t affect mechanical function.
[ ! ]For details of Salt-bath Nitriding, see Click here
[ ! ]No Salt-bath Nitriding treatment on the screw end of L Configurable Type. 

Example

-->-->Floating Joints - Standard:Related Image
Floating Joints - Standard:Related Image
Floating Joints - Standard:Related Image
e-Catalog Search Key  #MA1  
܂ -->
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Stud Material 304 Stainless Steel AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.