(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Compact Cylinders

Compact Cylinders

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Cylinders
  • Compact Cylinders
  • Volume Discount

•Rod Operation Method: Single-Rod
•Cylinder Operation Method: Double Acting
•Main Body Shape: Thin
•Environment Application: Standard
•Operating Temperature (?): 5::60

  • inCAD Components

[ ! ]For material and surface treatment, refer to the "Compact Cylinder Overview" on >> Click here.
Bracket Selection List (Refer to the part numbers on Click here.)
[ ! ]For material, surface treatment and dimensions, refer to >> Click here.
[ A ]Accessories: Nut 1 pc.
(1018 Carbon Steel Nickel Plating)
[ A ] Accessories: Flat Washer 4 pcs. (Low Carbon Steel Nickel Plating)

Specifications

Part Number-St
Stroke
-Cylinder Body
End Shape
-Piston Rod
Tip Shape
-Gasket-Bracket for Cylinder
TypeTube Dia.TypeQuantity
MSCCN20-35
MSCCS20-38-B-BM4-VT-KFB1
StrokeRod TipTypeFeature
FixedTappedMSCCNStandard Stroke Type is available.
(Sensor for Cylinder, No Bracket)
ThreadedMSCCA
ConfigurableShape SelectableMSCCSStroke and end shape are selectable in 1mm increments.
[ ! ]For Brackets for the Standard Stroke Cylinder, see Click here, Click here.
■External Dimensions for Compact Air Cylinders
Tube I.D. (mm)ABCD1DDdd1d2H1H2dMEH3GGGJJJKLP1P2QTZbb1C1FL1Y
1225.52225 632M5x0.86.5 3.54 7M4x0.71.5657.5--53.515615.50.5-489.291410.5
1629 8388620102051011.51015.512
203429.536104795.5710M6x1.0275.5984.5131325.51513151218.514
2537.532.5401252121110515152861719.61522.517.5
324033451660Rc1/8137.510.549.54.51472121341482225.420.528.523.5
4046.539.55270811575282840
5048.540.5642086Rc1/4116.6814M8x1.251510.510.571717835355019112731.22633.528.5
6354467710314910.518M10x1.5-1584--60
■Standard Stroke Type
Part NumberSt Stroke (mm)LCylinder Body End ShapeRod TipGasket
MSCCN (Tapped)MSCCA (Threaded)
TypeTube I.D. (mm)Selection (Refer to the Price List)
FMAM
Rod Tip
Tapped
MSCCN

Rod Tip
Threaded
MSCCA
125~303.5A
(Standard)
M3x0.5M5x0.8NB
(Nitrile
Rubber)
16M4x0.7M6x1.0
205~504.5M5x0.8M8x1.25
255M6x1.0M10x1.25
327M8x1.25M14x1.5
405~100
5010~1008M10x1.5M18x1.5
6330~100
■Configurable Stroke Type
Part Number
St Stroke (mm)
1mm Increment
Cylinder Body End Shape
Piston Rod Tip Shape Table 1
Gasket
Bracket for Cylinder Table 2
Type
Tube I.D. (mm)
Shape A
AM (Thread Dia.)
Shape B
BM (Thread Dia.)
Shape C CP
1mm Increment
Shape D
DR
Shape E
ER
Shape F
FS
(Arc Tip)
Type
Qty.
MSCCS
12
 5~30
A
Standard
(    Type     )
B
Rod Side
( Piloted )
C
Head Side
( Piloted )
3
4
5
3
3~5
2
3
2
3
 3
NB
Nitrile Rubber
( )
VT
Fluorine
( Rubber )
(No Bracket)
TK

(Foot)
KFB
KFM

(Clevis Mount)
TKB
TKM

0

(Without TK bracket,
specify 0.)
1


2

16
4
5
6
3
4
3~7
2
3
4
2
3
4
 4
20
 5~50
5
6
8
3
4
5
4~8
3
4
5
3
4
5
 5
25
5
6
8
10
4
5
6
4~10
4
5
6
4
5
6
 6
32
6
8
10
12
14
5
6
8
5~14
5
6
8
5
6
8
 8
40
 5~100
6
8
10
12
14
5
6
8
5~14
5
6
8
5
6
8
 8
50
10~100
8
10
12
14
16
18
6
8
10
8~18
6
8
10
6
8
10
10
[ ! ]Cylinder brackets cannot be installed on the pilot side for the types with cylinder end Shapes B and C. [ ! ]Please purchase sensors separately (See below).

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSCCA12-10
MSCCA12-20
MSCCA12-30
MSCCA16-10
MSCCA16-20
MSCCA16-30
MSCCA20-10
MSCCA20-30
MSCCA20-50
MSCCA25-10
MSCCA25-30
MSCCA25-50
MSCCA32-10
MSCCA32-30
MSCCA32-50
MSCCA40-10
MSCCA40-30
MSCCA40-50
MSCCA40-100
MSCCA50-30
MSCCA50-50
MSCCA50-75
MSCCA50-100
MSCCA63-30
MSCCA63-50
MSCCA63-75
MSCCA63-100
MSCCN12-5
MSCCN12-10
MSCCN12-15
MSCCN12-20
MSCCN12-25
MSCCN12-30
MSCCN16-5
MSCCN16-10
MSCCN16-15
MSCCN16-20
MSCCN16-25
MSCCN16-30
MSCCN20-5
MSCCN20-10
MSCCN20-15
MSCCN20-20
MSCCN20-25
MSCCN20-30
MSCCN20-35
MSCCN20-40
MSCCN20-45
MSCCN20-50
MSCCN25-5
MSCCN25-10
MSCCN25-15
MSCCN25-20
MSCCN25-25
MSCCN25-30
MSCCN25-35
MSCCN25-40
MSCCN25-45
MSCCN25-50
MSCCN32-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter of cylinder
(φ)
Stroke (St)
(mm)
Rod Tip
1 Piece(s)Available

9 Days or more

101210Threads
1 Piece(s)Available

9 Days or more

101220Threads
1 Piece(s)Available

9 Days or more

101230Threads
1 Piece(s)Available

9 Days or more

101610Threads
1 Piece(s)Available

9 Days or more

101620Threads
1 Piece(s)Available

9 Days or more

101630Threads
1 Piece(s)Available

9 Days or more

102010Threads
1 Piece(s)Available

9 Days or more

102030Threads
1 Piece(s)Available

9 Days or more

102050Threads
1 Piece(s)Available

9 Days or more

102510Threads
1 Piece(s)Available

9 Days or more

102530Threads
1 Piece(s)Available

9 Days or more

102550Threads
1 Piece(s)Available

9 Days or more

103210Threads
1 Piece(s)Available

9 Days or more

103230Threads
1 Piece(s)Available

9 Days or more

103250Threads
1 Piece(s)Available

9 Days or more

104010Threads
1 Piece(s)Available

9 Days or more

104030Threads
1 Piece(s)Available

9 Days or more

104050Threads
1 Piece(s)Available

9 Days or more

1040100Threads
1 Piece(s)Available

9 Days or more

105030Threads
1 Piece(s)Available

9 Days or more

105050Threads
1 Piece(s)Available

9 Days or more

105075Threads
1 Piece(s)Available

9 Days or more

1050100Threads
1 Piece(s)Available

9 Days or more

106330Threads
1 Piece(s)Available

9 Days or more

106350Threads
1 Piece(s)Available

9 Days or more

106375Threads
1 Piece(s)Available

9 Days or more

1063100Threads
1 Piece(s)Available

9 Days or more

10125Tapped
1 Piece(s)Available

9 Days or more

101210Tapped
1 Piece(s)Available

9 Days or more

101215Tapped
1 Piece(s)Available

9 Days or more

101220Tapped
1 Piece(s)Available

9 Days or more

101225Tapped
1 Piece(s)Available

9 Days or more

101230Tapped
1 Piece(s)Available

9 Days or more

10165Tapped
1 Piece(s)Available

9 Days or more

101610Tapped
1 Piece(s)Available

9 Days or more

101615Tapped
1 Piece(s)Available

9 Days or more

101620Tapped
1 Piece(s)Available

9 Days or more

101625Tapped
1 Piece(s)Available

9 Days or more

101630Tapped
1 Piece(s)Available

9 Days or more

10205Tapped
1 Piece(s)Available

9 Days or more

102010Tapped
1 Piece(s)Available

9 Days or more

102015Tapped
1 Piece(s)Available

9 Days or more

102020Tapped
1 Piece(s)Available

9 Days or more

102025Tapped
1 Piece(s)Available

9 Days or more

102030Tapped
1 Piece(s)Available

9 Days or more

102035Tapped
1 Piece(s)Available

9 Days or more

102040Tapped
1 Piece(s)Available

9 Days or more

102045Tapped
1 Piece(s)Available

9 Days or more

102050Tapped
1 Piece(s)Available

9 Days or more

10255Tapped
1 Piece(s)Available

9 Days or more

102510Tapped
1 Piece(s)Available

9 Days or more

102515Tapped
1 Piece(s)Available

9 Days or more

102520Tapped
1 Piece(s)Available

9 Days or more

102525Tapped
1 Piece(s)Available

9 Days or more

102530Tapped
1 Piece(s)Available

9 Days or more

102535Tapped
1 Piece(s)Available

9 Days or more

102540Tapped
1 Piece(s)Available

9 Days or more

102545Tapped
1 Piece(s)Available

9 Days or more

102550Tapped
1 Piece(s)Available

9 Days or more

10325Tapped

Loading...

Example




e-Catalog Search Key  #MA461  
 

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double-Acting Type Main Body Shape Thin
Additional Function Standard Environment, Applications Standard Operating Temperature Range(℃) 5::60
End Locking No Valves No Operating Pressure(MPa) 0.1::1.0

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.