(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Connectors - Miniature

Floating Connectors - Miniature

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Floating Connectors compatible with the M3~M6 sized screws dedicated for small cylinders.

  • METRIC
  • inCAD Components
Floating Connectors - Miniature Type:Related Image
・Materials
[ M ]Material[ A ]Accessories
Main BodyPlease see Click here.Hex Nut
(Trivalent Bright Chromate)
Thread304 Stainless Steel

Specifications

Part Number
FLCM3-0.5
FLCT10-1.25
Part Number123LTDBB1B2(C)(C1)(C2)Allowable Misalignment
U
Working Load
kgf (N)
Mass (g)
TypeM-Pitch
FLCM3-0.54.5883121.811115.55.512.76.46.40.5~1.9 (19)8
4-0.7101042.4778.18.1~5.4 (53)9
5-0.861112.5173.214148616.29.27~12.3 (121)21
6-1.01415.53.61011.522
[ ! ]Excessively (6mm or more) tightening the screw (Tapped) might prevent the ball inside from moving.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLCM3-0.5
FLCM4-0.7
FLCM5-0.8
FLCM6-1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Maximum Applied Tensile / Compression Force
(kN)
1 Piece(s)Available

Same day

Stock

[M3 ~ M8] M3[0.5 to 0.8] 0.50.019
1 Piece(s)Available

Same day

Stock

[M3 ~ M8] M4[0.5 to 0.8] 0.70.053
1 Piece(s)Available

Same day

Stock

[M3 ~ M8] M5[0.5 to 0.8] 0.80.121
1 Piece(s)Available

8 Days

Stock

[M3 ~ M8] M6[1 to 1.75] 1.00.121

Loading...

  1. 1

More Information

Floating Connectors - Miniature Type:Related Image

Example

Floating Connectors - Miniature Type:Related Image
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Connection Type, Work Piece Side Male thread Mount Type Screw Mount Type Stud Material 304 Stainless Steel
Allowable Eccentricity (U)(mm) 0.5 Allowable Angular Deviation (A°)(deg) ±5 AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.