(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Silencer

Silencer
  • Volume Discount

The Resin Type and Metal Type are offered.

  • inCAD Components
Silencer:Related Image
・Materials
[ M ] Material: Brass
[ M ] Material: ABS Resin

Specifications

Part Number
MSSJ2
■Metal Silencers
Part NumberR (PT)
M (Coarse)
D1D2NFLHCH
(Wrench Flats)
Effective Sectional Area
(mm2)
TypeNo.
MSSL1R1/8874614241220
2R1/412104818301645
3R3/814115921351886
5M55435122082
■Resin Silencers
Part NumberRAB(C)DLNEffective Sectional Area
(mm2)
TypeNo.
MSSJ1R1/871416.316.133712
1SR1/8101011.5--612
2R1/4101719.620.162.5840
2SR1/4101416.21636720
3R3/812242626.3681163

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSSJ1
MSSJ1S
MSSJ2
MSSJ2S
MSSJ3
MSSL1
MSSL2
MSSL3
MSSL5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

Same day

Stock

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.