(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultra Compact-sized air cylinder which can be mounted on panels.
Part Number
Configured Part Number is shown.
Part Number | - | St Stroke |
MSPCM6 | - | 5 |
Part Number | St Stroke (mm) | L | |
Type | Tube I.D. (mm) | ||
MSPCM | 6 | 5 | 12.5 |
10 | 19.5 | ||
15 | 26.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Single-Acting Type | Main Body Shape | Panel Mount Type |
---|---|---|---|---|---|
Additional Function | Standard | Internal diameter of cylinder(φ) | 6 | Environment, Applications | Standard |
Operating Temperature Range(℃) | 5::60 | End Locking | No | Valves | No |
Operating Pressure(MPa) | 0.2::0.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy