(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sensors for Air Cylinders, Grippers

Sensors for Air Cylinders, Grippers
  • Volume Discount

Sensors dedicated for Double Acting Cylinder

  • inCAD Components
Sensors - For Cylinders, Grippers:Related Image
Sensors - For Cylinders, Grippers:Related Image

Specifications

Part Number
MD14L1
[ ! ]Operating Temperature Range: 0~60°C
[ ! ]For detailed specifications of the Sensors, see Click here.
Part NumberLoad VoltageLoad CurrentIndicator LightSensor TypeLineWire Exit
TypeL
MD11L1 (1m) L3 (3m)DC24V DC24V 5~40mALED
(Lights when ON)
Contact2-LineRear
AC110VAC110V 5~20mA
MD13L1 (1m) L3 (3m)28VDC or Less0.1~40mANo Contact3-Line
MD14L1 (1m) L3 (3m)DC10~28V5~20mANo Contact2-Line
ME33L1 (1m) L3 (3m)28VDC or Less0.1~40mANo Contact3-LineTop
ME34L1 (1m) L3 (3m)DC10~28V5~20mANo Contact2-Line

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MD11L1
MD11L3
MD13L1
MD13L3
MD14L1
MD14L3
ME33L1
ME33L3
ME34L1
ME34L3
Part NumberMinimum order quantityVolume DiscountDays to Ship Line Power Supply Voltage Lead Wire Length (L)
(m)
Types of contact point Load Voltage Load Current Wire Exit
1 Piece(s)Available

8 Days or more

2Not Provided1Contact PointDC24V/AC110VDC24V 5~40mA/AC110V 5~20mARear
1 Piece(s)Available

Same day

Stock

2Not Provided3Contact PointDC24V/AC110VDC24V 5~40mA/AC110V 5~20mARear
1 Piece(s)Available

8 Days or more

3DC5 ~ 28V1No ContactDC28V or Less0.1~40mARear
1 Piece(s)Available

8 Days or more

3DC5 ~ 28V3No ContactDC28V or Less0.1~40mARear
1 Piece(s)Available

8 Days or more

2Not Provided1No ContactDC10 ~ 28V5~20mARear
1 Piece(s)Available

8 Days or more

2Not Provided3No ContactDC10 ~ 28V5~20mARear
1 Piece(s)Available

8 Days or more

3DC5 ~ 28V1No ContactDC28V or Less0.1~40mAUpward
1 Piece(s)Available

8 Days or more

3DC5 ~ 28V3No ContactDC28V or Less0.1~40mAUpward
1 Piece(s)Available

8 Days or more

2Not Provided1No ContactDC10 ~ 28V5~20mAUpward
1 Piece(s)Available

8 Days or more

2Not Provided3No ContactDC10 ~ 28V5~20mAUpward

Loading...

  1. 1
 

Basic Information

Connection Method PVC With Indicator Collar LED (Lights when ON) Lead Wire thickness(mm2) 2.6

Additional Products in this Category

Complementary Products

Tech Support