(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Hose Accessories - Standard, L-Shaped, Branch

Adjustable Hose Accessories - Standard, L-Shaped, Branch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Adjustable Hose Accessories - Standard, L-Shaped, Branch
  • Adjustable Hose Accessories - Standard, L-Shaped, Branch
  • Adjustable Hose Accessories - Standard, L-Shaped, Branch
  • Adjustable Hose Accessories - Standard, L-Shaped, Branch
  • Adjustable Hose Accessories - Standard, L-Shaped, Branch

Adjusting Hoses which can be bent to a right angle at an arbitrary portion

  • inCAD Components

(i)Caution

  • The pricing information on this page was last updated in April 2023. Please check the latest price by pressing the "Check Price" button once the part number has been confirmed.
  • Some dimensions have been changed since May 2023 due to mold changes.
  • This change has no impact on product functionality, and new and old products can be used in conjunction.
  • Fluid may leak from the joint part depending on the orientation of the hose piping.

PDFP.2019-3568

Unit examples related to this product
Adjustable Hoses - Standard / L-Shaped / Branch:Related Image
・Materials
[ M ] Material Hose: Polyacetal (Blue), (Gray), (Black)
Connector, Nozzle: Polyacetal (Orange), (Gray), (Black)
Heat Resistance Temp.: 80°C
 

Specifications

· Standard Type
Part Number-Hose Color-Number of Links
n
-Connector
Thread Size
-Nozzle
HOSAJ2
HOSVA2

-

B
-
-
30
20
-
-
1
2
-
-
A1
D1
· L-Shaped Type
Part Number-Number of Links
n
-Connector
Thread Size
-Number of Links
m
-Nozzle
HLVA2-10-2-5-B1
· Branch Type
Part Number-Number of Links
n
-Connector
Thread Size
-Number of Links m
Right (R)
-Number of Links m
Left (L)
-Nozzle
HOSVAW2-5-2-R10-L7-D1
Part NumberHose ColorNumber of Links
n Configurable
Connector Thread Size R/Rc(PT)Tip Shape
(For dimension details, refer to the left page.)
TypeConnectorHose
Nominal
AJ
(Selection)
VA / VAF
(Fixed)
HOSAJ (Male)
VA (Male Valve)
*1VAF (Female Valve)
2Not Specified (Blue)
G (Gray)
*2B (Black)
0~301 (R1/8)
2 (R1/4)
2 (R/Rc1/4)(Hose: Blue) A1, A2, A3, B1, B2, B3, C1, C2, D1, M1, M2
(Hose: Gray) A1, A2, A3, D1
(Hose: Black) A1, A2, A3, C1, C2, D1
3Not Specified (Blue)
G (Gray)
3 (R3/8)
4 (R1/2)
3 (R/Rc3/8)(Hose: Blue) A1, A2, A3, D1
(Hose: Gray) A1, A2, A3, D1
43 (R3/8)
4 (R1/2)
4 (R/Rc1/2)(Hose: Blue) A1, A2, A3, B1, B2, B3, D1
(Hose: Gray) A1, A2, A3, D1
*1. Connector type VAF is not selectable for hose nominal size 3, and hose color G, B. *2. Hose nominal size 2 and 3 are not selectable for hose color B.
■L-Shaped Type Hose Body: Blue, Nozzle: Orange
Part NumberNumber of Links
n Configurable
Connector Thread Size R(PT)Number of Links
n Configurable
Tip Shape
(For dimension details, refer to the left page.)
TypeConnectorHose
Nominal
AJ
(Selection)
VA / VAF
(Fixed)
HLAJ (Male)
VA (Male Valve)
VAF (Female Valve)
20~301 (R1/8)
2 (R1/4)
2 (R1/4)0~20A1, A2, A3, B1, B2, B3, C1, C2, D1, M1, M2
43 (R3/8)
4 (R1/2)
4 (R1/2)A1, A2, A3, B1, B2, B3, D1
■Branch Type Hose Body: Blue, Nozzle: Orange
Part NumberNumber of Links
n Configurable
Connector Thread Size R(PT)Number of Links
n Configurable
Tip Shape
(For dimension details, refer to the left page.)
TypeConnectorBranch Type
Identification (Fixed)
Hose
Nominal
AJ
(Selection)
VA / VAF
(Fixed)
Right (R)Left (L)
HOSAJ (Male)
VA (Male Valve)
VAF (Female Valve)
W20~301 (R1/8)
2 (R1/4)
2 (R1/4)0~200~20A1, A2, A3, B1, B2, B3, C1, C2, D1, M1, M2
43 (R3/8)
4 (R1/2)
4 (R1/2)A1, A2, A3, B1, B2, B3, D1

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HLAJ2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[1,​2]-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-M[1,​2]
HLAJ2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[1,​2]-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-A[1,​2,​3]
HLAJ2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[1,​2]-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-C[1,​2]
HLAJ2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[1,​2]-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-B[1,​2,​3]
HLAJ2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[1,​2]-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-D1
HLAJ4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[3,​4]-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-A[1,​2,​3]
HLAJ4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[3,​4]-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-B[1,​2,​3]
HLAJ4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[3,​4]-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-D1
HLVA2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-A[1,​2,​3]
HLVA2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-B[1,​2,​3]
HLVA2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-C[1,​2]
HLVA2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-M[1,​2]
HLVA2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-D1
HLVA4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-A[1,​2,​3]
HLVA4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-B[1,​2,​3]
HLVA4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-D1
HLVAF2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-C[1,​2]
HLVAF2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-M[1,​2]
HLVAF2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-A[1,​2,​3]
HLVAF2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-D1
HLVAF2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-B[1,​2,​3]
HLVAF4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-A[1,​2,​3]
HLVAF4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-B[1,​2,​3]
HLVAF4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-D1
HOSAJ2-[0-30/1]-[1,​2]-A[1,​2,​3]
HOSAJ2-[0-30/1]-[1,​2]-B[1,​2,​3]
HOSAJ2-[0-30/1]-[1,​2]-C[1,​2]
HOSAJ2-[0-30/1]-[1,​2]-D1
HOSAJ2-[0-30/1]-[1,​2]-M[1,​2]
HOSAJ2-B-[0-30/1]-[1,​2]-A[1,​2,​3]
HOSAJ2-B-[0-30/1]-[1,​2]-C[1,​2]
HOSAJ2-B-[0-30/1]-[1,​2]-D1
HOSAJ2-G-[0-30/1]-[1,​2]-A[1,​2,​3]
HOSAJ2-G-[0-30/1]-[1,​2]-D1
HOSAJ3-[0-30/1]-[3,​4]-A[1,​2,​3]
HOSAJ3-[0-30/1]-[3,​4]-D1
HOSAJ3-G-[0-30/1]-[3,​4]-A[1,​2,​3]
HOSAJ3-G-[0-30/1]-[3,​4]-D1
HOSAJ4-[0-30/1]-[3,​4]-A[1,​2,​3]
HOSAJ4-[0-30/1]-[3,​4]-B[1,​2,​3]
HOSAJ4-[0-30/1]-[3,​4]-D1
HOSAJ4-G-[0-30/1]-[3,​4]-A[1,​2,​3]
HOSAJ4-G-[0-30/1]-[3,​4]-D1
HOSAJW2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[1,​2]-R[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-M[1,​2]
HOSAJW2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[1,​2]-R[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-C[1,​2]
HOSAJW2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[1,​2]-R[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-D1
HOSAJW2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[1,​2]-R[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-B[1,​2,​3]
HOSAJW2-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[1,​2]-R[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-A[1,​2,​3]
HOSAJW4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[3,​4]-R[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-D1
HOSAJW4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[3,​4]-R[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-A[1,​2,​3]
HOSAJW4-[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-[3,​4]-R[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[0,​1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]-B[1,​2,​3]
HOSVA2-[0-30/1]-2-A[1,​2,​3]
HOSVA2-[0-30/1]-2-B[1,​2,​3]
HOSVA2-[0-30/1]-2-C[1,​2]
HOSVA2-[0-30/1]-2-D1
HOSVA2-[0-30/1]-2-M[1,​2]
HOSVA2-B-[0-30/1]-2-A[1,​2,​3]
HOSVA2-B-[0-30/1]-2-C[1,​2]
HOSVA2-B-[0-30/1]-2-D1
HOSVA2-G-[0-30/1]-2-A[1,​2,​3]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdjusting Hose Shape Hose I.D.
(φ)
Hose Color Connector Shape R/RC (PT) Connector Thread Size 1 (1/8) 2 (1/4) 3 (3/8) 4 (1/2) Nozzle Shape [A] Nozzle Shape [B] Nozzle Shape [C] Nozzle Shape [D] Nozzle Shape [M] Number of Left Links m [L]
(pc(s).)
Number of Links [m]
(pc(s).)
Number of Links [n]
(pc(s).)
Number of Right Links m [R]
(pc(s).)
1 Piece(s)

10 Days or more

10L-Shaped Type2(6.3)BlueThreaded1 ~ 2----1 ~ 2-0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type2(6.3)BlueThreaded1 ~ 21 ~ 3-----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type2(6.3)BlueThreaded1 ~ 2--1 ~ 2---0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type2(6.3)BlueThreaded1 ~ 2-1 ~ 3----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type2(6.3)BlueThreaded1 ~ 2---1--0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type4(12.7)BlueThreaded3 ~ 41 ~ 3-----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type4(12.7)BlueThreaded3 ~ 4-1 ~ 3----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type4(12.7)BlueThreaded3 ~ 4---1--0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type2(6.3)BlueMale Valve21 ~ 3-----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type2(6.3)BlueMale Valve2-1 ~ 3----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type2(6.3)BlueMale Valve2--1 ~ 2---0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type2(6.3)BlueMale Valve2----1 ~ 2-0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type2(6.3)BlueMale Valve2---1--0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type4(12.7)BlueMale Valve41 ~ 3-----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type4(12.7)BlueMale Valve4-1 ~ 3----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

10L-Shaped Type4(12.7)BlueMale Valve4---1--0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

-L-Shaped Type2(6.3)BlueFemale Valve2--1 ~ 2---0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

-L-Shaped Type2(6.3)BlueFemale Valve2----1 ~ 2-0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

-L-Shaped Type2(6.3)BlueFemale Valve21 ~ 3-----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

-L-Shaped Type2(6.3)BlueFemale Valve2---1--0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

-L-Shaped Type2(6.3)BlueFemale Valve2-1 ~ 3----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

-L-Shaped Type4(12.7)BlueFemale Valve41 ~ 3-----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

-L-Shaped Type4(12.7)BlueFemale Valve4-1 ~ 3----0 ~ 200 ~ 30-
1 Piece(s)

10 Days or more

-L-Shaped Type4(12.7)BlueFemale Valve4---1--0 ~ 200 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlueThreaded1 ~ 21 ~ 3------0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlueThreaded1 ~ 2-1 ~ 3-----0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlueThreaded1 ~ 2--1 ~ 2----0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlueThreaded1 ~ 2---1---0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlueThreaded1 ~ 2----1 ~ 2--0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlackThreaded1 ~ 21 ~ 3------0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlackThreaded1 ~ 2--1 ~ 2----0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlackThreaded1 ~ 2---1---0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)GrayThreaded1 ~ 21 ~ 3------0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)GrayThreaded1 ~ 2---1---0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type3(8.5)BlueThreaded3 ~ 41 ~ 3------0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type3(8.5)BlueThreaded3 ~ 4---1---0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type3(8.5)GrayThreaded3 ~ 41 ~ 3------0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type3(8.5)GrayThreaded3 ~ 4---1---0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type4(12.7)BlueThreaded3 ~ 41 ~ 3------0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type4(12.7)BlueThreaded3 ~ 4-1 ~ 3-----0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type4(12.7)BlueThreaded3 ~ 4---1---0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type4(12.7)GrayThreaded3 ~ 41 ~ 3------0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type4(12.7)GrayThreaded3 ~ 4---1---0 ~ 30-
1 Piece(s)

10 Days or more

10Branch Type2(6.3)BlueThreaded1 ~ 2----1 ~ 20 ~ 20-0 ~ 300 ~ 20
1 Piece(s)

10 Days or more

10Branch Type2(6.3)BlueThreaded1 ~ 2--1 ~ 2--0 ~ 20-0 ~ 300 ~ 20
1 Piece(s)

10 Days or more

10Branch Type2(6.3)BlueThreaded1 ~ 2---1-0 ~ 20-0 ~ 300 ~ 20
1 Piece(s)

10 Days or more

10Branch Type2(6.3)BlueThreaded1 ~ 2-1 ~ 3---0 ~ 20-0 ~ 300 ~ 20
1 Piece(s)

10 Days or more

10Branch Type2(6.3)BlueThreaded1 ~ 21 ~ 3----0 ~ 20-0 ~ 300 ~ 20
1 Piece(s)

10 Days or more

10Branch Type4(12.7)BlueThreaded3 ~ 4---1-0 ~ 20-0 ~ 300 ~ 20
1 Piece(s)

10 Days or more

10Branch Type4(12.7)BlueThreaded3 ~ 41 ~ 3----0 ~ 20-0 ~ 300 ~ 20
1 Piece(s)

10 Days or more

10Branch Type4(12.7)BlueThreaded3 ~ 4-1 ~ 3---0 ~ 20-0 ~ 300 ~ 20
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlueMale Valve21 ~ 3------0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlueMale Valve2-1 ~ 3-----0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlueMale Valve2--1 ~ 2----0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlueMale Valve2---1---0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlueMale Valve2----1 ~ 2--0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlackMale Valve21 ~ 3------0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlackMale Valve2--1 ~ 2----0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)BlackMale Valve2---1---0 ~ 30-
1 Piece(s)

8 Days or more

10Standard Type2(6.3)GrayMale Valve21 ~ 3------0 ~ 30-

Loading...

More Information

Adjustable Hoses - Standard / L-Shaped / Branch:Related Image
 

Basic Information

Type Adjusting Hose Material Resin

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.