(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups - Standard / Deep / Small

Suction Cups - Standard / Deep / Small

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Pad Shape : Deep, Small, Standard
•Material : Rubber Group
For complete product overview and details on Suction Cups - Standard / Deep / Small see the sections below:

  • inCAD Components

(i)Caution

  • The surface that does not come into contact with the workpiece on VPBE is engraved for material identification.
    (Sequentially for deliveries from October 2023. Both engraved and non-engraved products will be mixed during the inventory turnover period.)
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Suction Cups - Standard / Deep / Small:Related Image
・Materials
Type[ M ]MaterialPad Shape[ H ]HardnessColor
VPNTNitrile RubberStandardShore A50 ~ 80Black
VPUEConductive Silicon RubberShore A60Black
VPUFFluoro RubberShore A60 ~ 70Gray
VPFTNitrile RubberDeepShore A50 ~ 80Black
VPFFFluoro RubberShore A60 ~ 70Gray
VPJNNitrile RubberSmallShore A50 ~ 80Black
VPJSConductive Silicon RubberShore A60Black
VPJFFluoro RubberShore A60 ~ 70Gray

Specifications

Part Number
MVPKN4
VPFF30
Part NumberApplicable Vacuum Fitting No.Mounting
TypeNo.
VPNT
VPUE

VPUF
22Insertion Type
33
44
66Recessed Type
88
1010Attachment Type
(With pad screw)
1515
2020
Part NumberApplicable Vacuum Fitting MVF_Mounting
TypeNo.
VPFT
VPFF
2020Attachment Type
(With pad screw)
2525
3030
4040
Part NumberApplicable Vacuum Fitting MVPJ_
TypeNo.
VPJN
VPJS
VPJF
0.70.7
11
1.51.5
22
33
44

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VPFF20
VPFF25
VPFF30
VPFF40
VPFT20
VPFT25
VPFT30
VPFT40
VPJF0.7
VPJF1
VPJF1.5
VPJF2
VPJF3
VPJF4
VPJN0.7
VPJN1
VPJN1.5
VPJN2
VPJN3
VPJN4
VPJS0.7
VPJS1
VPJS1.5
VPJS2
VPJS3
VPJS4
VPNT2
VPNT3
VPNT4
VPNT6
VPNT8
VPNT10
VPNT15
VPNT20
VPUE2
VPUE3
VPUE4
VPUE6
VPUE8
VPUE10
VPUE15
VPUE20
VPUF2
VPUF3
VPUF4
VPUF6
VPUF8
VPUF10
VPUF15
VPUF20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Mounting Type Rubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Color Internal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type(With pad screw)Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray20
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type(With pad screw)Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray25
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type(With pad screw)Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray30
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type(With pad screw)Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray40
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type(With pad screw)[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type(With pad screw)[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black25
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type(With pad screw)[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black30
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type(With pad screw)[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black40
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray0.7
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray1
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray1.5
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray2
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray3
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray4
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black0.7
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black1
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black1.5
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black2
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black3
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black4
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black0.7
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black1
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black1.5
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black2
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black3
1 Piece(s)Available

8 Days or more

10[Small] SmallRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black4
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black2
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black3
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black4
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black6
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type(With pad screw)[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type(With pad screw)[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type(With pad screw)[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black2
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black3
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black4
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black6
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type(With pad screw)[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type(With pad screw)[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type(With pad screw)[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black20
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray2
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray3
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray4
1 Piece(s)Available

8 Days or more

10StandardRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray6
1 Piece(s)Available

8 Days or more

10StandardRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type(With pad screw)Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type(With pad screw)Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type(With pad screw)Fluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray20

Loading...

  1. 1

More Information

Suction Cups - Standard / Deep / Small:Related Image
Specifications
TypeVPNT, VPFT, VPJNVPUE, VPJSVPUF, VPFF, VPJF
Max. Operating Temp.110°180°230°
Min. Operating Temp.-30°-40°-10°
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance×
Oil Resistance(Gasoline, Light Oil)
(Benzene, Toluene)
Surface Resistivity-104~106Ω/sq-
 

Basic Information

Pad type Pad Unit Material Rubber-based

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.