(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Generator - Union, Straight

Vacuum Generator - Union, Straight

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Shape: Pipe Type
•Body Material: Polyacetal
•Vacuum Port Connecting Port Shape: One-Touch Couplings
•Air Supply Port Connecting Shape: One-Touch Couplings
•Application: Individual Item

  • inCAD Components
Vacuum Generator - Union, Straight:Related Image

Specifications

Part Number-D2-Nozzle Dia. Nominal
VUHK4
VUB6

-


4


-


7


[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberD2Nozzle Dia. NominalNozzle Dia. (mm)BC1 C2Ultimate Vacuum (-kPa)Suction Flow
(ℓ/min(ANR))
Flow Consumption
(ℓ/min(ANR)
Mass (g)
TypeD1
VUHK4450.549.3111190711.518.5
70.756.19212.52320
6650.551.211.711.790711.517.5
70.757.79212.52318.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VUHK4-4-5
VUHK4-4-7
VUHK6-6-5
VUHK6-6-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Ultimate Vacuum
(kPa)
Flow Consumption
(l/min)
Vacuum Port One-Touch Joint Size D Air Supply Port, One-Touch Joint Size D Suction Flow
(l/min)
Nozzle Dia. Full length B
(mm)
1 Piece(s)Available

8 Days or more

-9011.54470.5mm49.3
1 Piece(s)Available

8 Days or more

-92234412.50.7mm56.1
1 Piece(s)Available

8 Days or more

-9011.56670.5mm51.2
1 Piece(s)Available

8 Days or more

-92236612.50.7mm57.7

Loading...

  1. 1

More Information

Vacuum Generator - Union, Straight:Related Image
Vacuum Generator - Union, Straight:Related Image

Example

Vacuum Generator - Union, Straight:Related Image
 

Basic Information

Main Body Shape Pipe shape Additional Function Filter Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.15::0.7
Operating Temperature Range(℃) 0::60 Body Material Polyacetal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.