| 1 Piece(s) | Available |
Same day
Stock | Reduced Bore | Water / Air / Oil | [Brass] C3771B | 1/4 | ~4.12 | Glass Fiber Containing PTFE | Lever Handle Type | 1/4 | 39 | 31 | 60 | 8A |
| 1 Piece(s) | Available |
8 Days or more
| Reduced Bore | Water / Air / Oil | [Brass] C3771B | 3/8 | ~4.12 | Glass Fiber Containing PTFE | Lever Handle Type | 3/8 | 44 | 36 | 70 | 10A |
| 1 Piece(s) | Available |
8 Days or more
| Reduced Bore | Water / Air / Oil | [Brass] C3771B | 1/2 | ~4.12 | Glass Fiber Containing PTFE | Lever Handle Type | 1/2 | 56.5 | 41 | 85 | 15A |
| 1 Piece(s) | Available |
8 Days or more
| Reduced Bore | Water / Air / Oil | [Brass] C3771B | 3/4 | ~4.12 | Glass Fiber Containing PTFE | Lever Handle Type | 3/4 | 59 | 44 | 85 | 20A |
| 1 Piece(s) | Available |
8 Days or more
| Reduced Bore | Water / Air / Oil | [Brass] C3771B | 1 | ~4.12 | Glass Fiber Containing PTFE | Lever Handle Type | 1 | 71 | 48 | 100 | 25A |
| 1 Piece(s) | Available |
8 Days or more
| Reduced Bore | Water / Air / Oil | [Brass] C3771B | 1/4 | ~4.12 | Glass Fiber Containing PTFE | Wing Handle Type | 1/4 | 39 | 25 | 35 | 8A |
| 1 Piece(s) | Available |
8 Days or more
| Reduced Bore | Water / Air / Oil | [Brass] C3771B | 3/8 | ~4.12 | Glass Fiber Containing PTFE | Wing Handle Type | 3/8 | 44 | 29 | 40 | 10A |
| 1 Piece(s) | Available |
8 Days or more
| Reduced Bore | Water / Air / Oil | [Brass] C3771B | 1/2 | ~4.12 | Glass Fiber Containing PTFE | Wing Handle Type | 1/2 | 56.5 | 35 | 55 | 15A |
| 1 Piece(s) | Available |
8 Days or more
| Reduced Bore | Water / Air / Oil | [Brass] C3771B | 3/4 | ~4.12 | Glass Fiber Containing PTFE | Wing Handle Type | 3/4 | 59 | 39 | 55 | 20A |
| 1 Piece(s) | Available |
8 Days or more
| Reduced Bore | Water / Air / Oil | [Brass] C3771B | 1 | ~4.12 | Glass Fiber Containing PTFE | Wing Handle Type | 1 | 71 | 40.8 | 69 | 25A |
| 1 Piece(s) | Available |
Same day
Stock | Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8 Stainless Steel Cast | 1/4 | - | - | Lever Handle Type | 1/4 | 39 | 35 | 65 | 8A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8 Stainless Steel Cast | 3/8 | - | - | Lever Handle Type | 3/8 | 44 | 39 | 68 | 10A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8 Stainless Steel Cast | 1/2 | - | - | Lever Handle Type | 1/2 | 59 | 42 | 82 | 15A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8 Stainless Steel Cast | 3/4 | - | - | Lever Handle Type | 3/4 | 60 | 45 | 82 | 20A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8 Stainless Steel Cast | 1 | - | - | Lever Handle Type | 1 | 72 | 51 | 100 | 25A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8 Stainless Steel Cast | 1/4 | - | - | Wing Handle Type | 1/4 | 39 | 27 | 51 | 8A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8 Stainless Steel Cast | 3/8 | - | - | Wing Handle Type | 3/8 | 44 | 29 | 55 | 10A |
| 1 Piece(s) | Available |
Same day
Stock | Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8 Stainless Steel Cast | 1/2 | - | - | Wing Handle Type | 1/2 | 59 | 33 | 57 | 15A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8 Stainless Steel Cast | 3/4 | - | - | Wing Handle Type | 3/4 | 60 | 38 | 57 | 20A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8M Stainless Steel Cast | 1/4 | - | - | Lever Handle Type | 1/4 | 39 | 35 | 65 | 8A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8M Stainless Steel Cast | 3/8 | - | - | Lever Handle Type | 3/8 | 44 | 39 | 68 | 10A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8M Stainless Steel Cast | 1/2 | - | - | Lever Handle Type | 1/2 | 59 | 42 | 82 | 15A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8M Stainless Steel Cast | 3/4 | - | - | Lever Handle Type | 3/4 | 60 | 45 | 82 | 20A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8M Stainless Steel Cast | 1 | - | - | Lever Handle Type | 1 | 72 | 51 | 100 | 25A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8M Stainless Steel Cast | 1/4 | - | - | Wing Handle Type | 1/4 | 39 | 27 | 51 | 8A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8M Stainless Steel Cast | 3/8 | - | - | Wing Handle Type | 3/8 | 44 | 29 | 55 | 10A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8M Stainless Steel Cast | 1/2 | - | - | Wing Handle Type | 1/2 | 59 | 33 | 57 | 15A |
| 1 Piece(s) | Available |
8 Days or more
| Standard bore | Water / Air / Oil / Gas / Saturated Steam | [Cast Stainless Steel] CF-8M Stainless Steel Cast | 3/4 | - | - | Wing Handle Type | 3/4 | 60 | 38 | 57 | 20A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy