(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Couplings - Plug, Tapped, Valve

Quick Couplings - Plug, Tapped, Valve

Click this image to zoom it.

Move the mouse over the image to zoom

  • Quick Couplings - Plug, Tapped, Valve
  • Quick Couplings - Plug, Tapped, Valve
  • Volume Discount

•Thread Type: Tapped Type
•Operating Environment Application: Standard
•Type: Standard
•Male/Female: Plugs

  • inCAD Components
Quick Couplings - Plug, Tapped, Valve:Related Image
・Materials
Type[ M ]Material
Standard TypeHigh Flow Rate
QBPFCQBPFCHBrass
QBPFSQBPFSH304 Stainless Steel

Specifications

Part Number
QBPFC3
Part NumberRc
(PT)
LL1B
TypeNo.
QBPFC
QBPFS
QBPFCH
QBPFSH
11/8291914
21/435.5(33)2217
33/839.9(37)25.221
41/2442829
63/45236.535
[ ! ]Values in ( ) are for QBPFCH and QBPFSH.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
QBPFC1
QBPFC2
QBPFC3
QBPFC4
QBPFC6
QBPFCH1
QBPFCH2
QBPFCH3
QBPFCH4
QBPFCH6
QBPFS1
QBPFS2
QBPFS3
QBPFS4
QBPFS6
QBPFSH1
QBPFSH2
QBPFSH3
QBPFSH4
QBPFSH6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Diameter Type of Flow Rate
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)1/8Standard Type
1 Piece(s)Available

Same day

Stock

10[Brass] BrassRc(PT)1/4Standard Type
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)3/8Standard Type
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)1/2Standard Type
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)3/4Standard Type
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)1/8High Flow Rate
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)1/4High Flow Rate
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)3/8High Flow Rate
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)1/2High Flow Rate
1 Piece(s)Available

8 Days or more

10[Brass] BrassRc(PT)3/4High Flow Rate
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/8Standard Type
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/4Standard Type
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)3/8Standard Type
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/2Standard Type
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)3/4Standard Type
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/8High Flow Rate
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/4High Flow Rate
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)3/8High Flow Rate
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)1/2High Flow Rate
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless SteelRc(PT)3/4High Flow Rate

Loading...

  1. 1

More Information

Quick Couplings - Plug, Tapped, Valve:Related Image
 

Basic Information

Type Standard Applicable Fluid Water / Air / Oil Male/Female Plugs
Valve Structure Double passages opening closing type Thread Type Female Threaded Tapped Operating Environment, Applications Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.