(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Regulator - Unions, for Air

Regulator - Unions, for Air

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Regulators capable of adjusting the pressure.

  • inCAD Components
Regulators - Unions:Related Image
Regulators - Unions:Related Image

Specifications

Part Number-Nominal: D2
RGCP4-M5
Part NumberD2BL1L2L3P1P2P3C1C2E1E2F1F2F3F4F5F6F7T1T2X1X2Y1Y2Mass
(g)
TypeD1MaxMin
RGUJP4461.6591318.8111.511.515111121.621.615304.21710.320.6924.5159.89.87.87.819
6411.62211.89.89.820
611.62211.89.8
8665.763.11522.5-15.515.51918.11728.628.719.839.6421.511.723.41328.419----32
818.128.633

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGUJP4-4
RGUJP6-4
RGUJP6-6
RGUJP8-6
RGUJP8-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Dia. Control Side, Connection Diameter
1 Piece(s)Available

8 Days or more

[Ø4] 4[Ø4] 4
1 Piece(s)Available

8 Days or more

[Ø6] 6[Ø4] 4
1 Piece(s)Available

8 Days or more

[Ø6] 6[Ø6] 6
1 Piece(s)Available

8 Days or more

[Ø8] 8[Ø6] 6
1 Piece(s)Available

8 Days or more

[Ø8] 8[Ø8] 8

Loading...

  1. 1
 

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Shape Union
Operating Environment Standard Applicable Fluid Compressed Air Relief mechanism With relief mechanism
Supply Side, Connection Type One-Touch Operating Pressure Range(MPa) 0::0.9 Flow Direction Rightward direction
Control Side, Connection Type One-Touch

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.