(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Exhaust Valves - Standard, Open to Air, with Exhaust Throttle

Quick Exhaust Valves - Standard, Open to Air, with Exhaust Throttle

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Exhaust valve compatible with cylinder high speed operation.

  • inCAD Components
Quick Exhaust Valves - Standard, Open to Air, with Exhaust Throttle:Related Image
・Materials
[ M ] Material: Body: Aluminum
Needle: Brass (Electroless Nickel Plating)
Element: Polyvinyl Formal

Specifications

Part Number
RGUN4

Part Number-R(PT)-Nominal
EQXCE4-1-1
■ Quick Exhaust Valves - Standard
Part NumberR (PT)NominalABL1L2PCE1E2E3Opposite Side
H
Effective Sectional Area (mm2)Mass (g)
TypeTube O.D. (mm)
D
MaxMinIN>OUTOUT>EX
EQXCE41 (R1/8)1825.521.5141510.966.761.854.323.8154823
61 (R1/8)1825.521.5141511.76762.154.624.1156823
22925161877.471.663.128.11891535
2 (R1/4)1113137
81 (R1/8)182925161818.282.776.968.433.418121539
2 (R1/4)1113141

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EQXCE4-1-1
EQXCE6-1-1
EQXCE6-1-2
EQXCE6-2-1
EQXCE8-1-1
EQXCE8-2-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEffective Sectional Area IN -> OUT
(㎜2)
Effective Sectional Area out -> EX
(㎜2)
Piping Thread Size Nominal Tube Type D
(φ)
1 Piece(s)Available

8 Days or more

10481 (R1/8)14
1 Piece(s)Available

8 Days or more

10681 (R1/8)16
1 Piece(s)Available

8 Days or more

109151 (R1/8)26
1 Piece(s)Available

8 Days or more

109152(R1/4)16
1 Piece(s)Available

8 Days or more

1012151 (R1/8)18
1 Piece(s)Available

8 Days or more

1012152(R1/4)18

Loading...

  1. 1

More Information

Quick Exhaust Valves - Standard, Open to Air, with Exhaust Throttle:Related Image
 

Basic Information

Type Quick Exhaust Valves Body Material Aluminum Port Type of the Input Side One-Touch Couplings
Output Port Type Male thread Type of Exhaust Side Port Open Atmospheric Type (With Exhaust Throttle) Operating Pressure Range(MPa) 0.1::0.7

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.