(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fluororesin Couplings - Threaded - Connector, Bore-Through Connector

Fluororesin Couplings - Threaded - Connector, Bore-Through Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Special tool is not required for tightening. Full Fluororesin Couplings excellent in chemical resistance

  • inCAD Components
Fluororesin Couplings - Threaded Connector / Bore Through Connector:Related Image

Specifications

Part Number-Nominal
FENL4-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalT
R(PT)
ABCDEFW
TypeApplicable Tube O.D. (mm)
FENL
FECT
411/826911731010
21/4301314
611/8299141041210
21/4331314
33/83317
811/8339181241714
21/43613614
33/837617
1021/44013211662217
33/840817
41/24317822
[ ! ]FECT has I.D. penetrated. Tube can pass through the body and set at free position.
[ ! ]Size 8-1 is applicable only for FENL.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FECT4-1
FECT4-2
FECT6-1
FECT6-2
FECT6-3
FECT8-2
FECT8-3
FECT10-2
FECT10-3
FECT10-4
FENL4-1
FENL4-2
FENL6-1
FENL6-2
FENL6-3
FENL8-1
FENL8-2
FENL8-3
FENL10-2
FENL10-3
FENL10-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. (mm) D
(φ)
Thread Size T Shape
1 Piece(s)Available

8 Days or more

104R1/8Bore-Through Connectors
1 Piece(s)Available

8 Days or more

104R1/4Bore-Through Connectors
1 Piece(s)Available

8 Days or more

106R1/8Bore-Through Connectors
1 Piece(s)Available

8 Days or more

106R1/4Bore-Through Connectors
1 Piece(s)Available

8 Days or more

106R3/8Bore-Through Connectors
1 Piece(s)Available

8 Days or more

108R1/4Bore-Through Connectors
1 Piece(s)Available

8 Days or more

108R3/8Bore-Through Connectors
1 Piece(s)Available

8 Days or more

1010R1/4Bore-Through Connectors
1 Piece(s)Available

8 Days or more

1010R3/8Bore-Through Connectors
1 Piece(s)Available

8 Days or more

1010R1/2Bore-Through Connectors
1 Piece(s)Available

8 Days or more

104R1/8Threaded Connectors
1 Piece(s)Available

8 Days or more

104R1/4Threaded Connectors
1 Piece(s)Available

8 Days or more

106R1/8Threaded Connectors
1 Piece(s)Available

8 Days or more

106R1/4Threaded Connectors
1 Piece(s)Available

8 Days or more

106R3/8Threaded Connectors
1 Piece(s)Available

8 Days or more

108R1/8Threaded Connectors
1 Piece(s)Available

8 Days or more

108R1/4Threaded Connectors
1 Piece(s)Available

8 Days or more

108R3/8Threaded Connectors
1 Piece(s)Available

8 Days or more

1010R1/4Threaded Connectors
1 Piece(s)Available

8 Days or more

1010R3/8Threaded Connectors
1 Piece(s)Available

8 Days or more

1010R1/2Threaded Connectors

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.