(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Union, Stepped Diameter

Push to Connect Fittings - Union, Stepped Diameter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Push to Connect Fittings - Union, Stepped Diameter
  • Push to Connect Fittings - Union, Stepped Diameter
  • Volume Discount

•Application: Standard, Mini
•Type: One-Touch Couplings
•Thread Portion Material: No Thread
•Seal Material: Nitrile Rubber
•Operating Temperature: 0::60°C

  • inCAD Components
One-Touch Couplings - Union, Stepped Diameter:Related Image
・Materials
[ M ] Material: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number-Nominal-Body Color
MSCNL6
UJDST8

-

1


-


B

[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberBody ColorD1D2ACEffective Sectional Area (mm2)Mass (g)
TypeNo.
UJDST4B (Black)

W (White)
4636.512.53.56
4-84839.514.548
66839.514.5108
6-106104517.51012
88104517.52212
10101247.5203017

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UJDST4-8-B
UJDST4-8-W
UJDST4-B
UJDST4-W
UJDST6-10-B
UJDST6-10-W
UJDST6-B
UJDST6-W
UJDST8-B
UJDST8-W
UJDST10-B
UJDST10-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
Tube O.D. D2
(φ)
Main Body Color
1 Piece(s)Available

8 Days or more

48B (Black)
1 Piece(s)Available

8 Days or more

48W (White)
1 Piece(s)Available

8 Days or more

46B (Black)
1 Piece(s)Available

8 Days or more

46W (White)
1 Piece(s)Available

8 Days or more

610B (Black)
1 Piece(s)Available

8 Days or more

610W (White)
1 Piece(s)Available

8 Days or more

68B (Black)
1 Piece(s)Available

8 Days or more

68W (White)
1 Piece(s)Available

8 Days or more

810B (Black)
1 Piece(s)Available

8 Days or more

810W (White)
1 Piece(s)Available

8 Days or more

1012B (Black)
1 Piece(s)Available

8 Days or more

1012W (White)

Loading...

  1. 1

More Information

Specifications
MJCNLS, MJELLSOther than MJCNLS, MJELLS
Applicable FluidCompressed AirWaterCompressed Air
Operating Temperature Range-15~60°C5~40°C0~60°C
Max. Operating Pressure1MPa0.9MPa
Operating Vacuum Level-100kPa--100kPa
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material No Thread Part
Application Standard/Mini Applicable Fluid Air Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.