(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Threaded Connectors

Push to Connect Fittings - Threaded Connectors

Click this image to zoom it.

  • Push to Connect Fittings - Threaded Connectors
  • Push to Connect Fittings - Threaded Connectors
  • Volume Discount

•Application: Standard, Mini
•Type: One-Touch Couplings
•Thread Portion Material: C36000 Brass (Brass)
•Mounting Screw Direction: Threaded Connectors

  • inCAD Components
One-Touch Couplings - Threaded Connectors:Related Image
・Materials
[ M ] Material: Ring: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number-Nominal-Body Color
MSCNL6
UJDST8

-

1


-


B

[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalAHex
Size
H1
Wrench Flats
H2
Thread
Size
M
Effective Sectional Area (mm2)Mass (g)
TypeD
MSCNL
MJCNLS
4M520.1(21.5)28(10)M5x0.83.2(4)4.5(6)
120.1(20.5)310R1/88.6(8)
220.1(19.5)314R1/417.3(15)
6M521.8(23)211(12)M5x0.83.2(4.4)8.3(9)
122.6(23)4R1/811.5(10.3)9.2(11)
222.8(23.5)414R1/418.2(18)
322.8(21.5)417R3/828.4(26)
8127.7(28)513(14)R1/818.7(17.5)13.7(18)
225.7(27)614R1/426.9(22.4)17.1(17)
323.7(22.5)617R3/827.3(24)
10129.4(31)5R1/818.5(17.5)22.2(26)
232.4(32.5)6R1/426.9(30.5)27.6(22)
328.4(28.5)8R3/838.9(30.5)29.3(26)
427.3(26.5)821(22)R1/248.5(49)
12235.4(35.5)619R1/426.9(30.5)34.2(37)
331.8(30.5)8R3/847.9(40)33.5(32)
433.8(29.5)821(22)R1/254.8(51)
16339.7(42)824R3/848.8(90)58.7(60)
442.2(37.5)10R1/258.2(66)
[ ! ]Values in ( ) are for MJCNLS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MJCNLS4-1
MJCNLS4-2
MJCNLS4-M5
MJCNLS6-1
MJCNLS6-2
MJCNLS6-3
MJCNLS6-M5
MJCNLS8-1
MJCNLS8-2
MJCNLS8-3
MJCNLS10-1
MJCNLS10-2
MJCNLS10-3
MJCNLS10-4
MJCNLS12-2
MJCNLS12-3
MJCNLS12-4
MSCNL4-1
MSCNL4-2
MSCNL4-M5
MSCNL6-1
MSCNL6-2
MSCNL6-3
MSCNL6-M5
MSCNL8-1
MSCNL8-2
MSCNL8-3
MSCNL10-1
MSCNL10-2
MSCNL10-3
MSCNL10-4
MSCNL12-2
MSCNL12-3
MSCNL12-4
MSCNL16-3
MSCNL16-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Seal Material Thread Portion Material Applicable Fluid Operating Temperature Range Tube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C41 (R1/8)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C42(R1/4)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C4M5
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C61 (R1/8)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C62(R1/4)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C63(R3/8)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C6M5
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C81 (R1/8)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C82(R1/4)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C83(R3/8)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C101 (R1/8)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C102(R1/4)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C103(R3/8)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C104(R1/2)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C122(R1/4)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C123(R3/8)
1 Piece(s)Available

8 Days or more

304 Stainless SteelFluorine Rubber[Stainless Steel303, Stainless Steel304] 304 Stainless SteelWater / Air-15~60°C124(R1/2)
1 Piece(s)Available

Same day

Stock

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C41 (R1/8)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C42(R1/4)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C4M5
1 Piece(s)Available

Same day

Stock

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C61 (R1/8)
1 Piece(s)Available

Same day

Stock

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C62(R1/4)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C63(R3/8)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C6M5
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C81 (R1/8)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C82(R1/4)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C83(R3/8)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C101 (R1/8)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C102(R1/4)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C103(R3/8)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C104(R1/2)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C122(R1/4)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C123(R3/8)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C124(R1/2)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C163(R3/8)
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (NBR Nitrile Rubber )] Nitrile Rubber[Standard (Brass)] C36000 Brass (Brass)Air0~60°C164(R1/2)

Loading...

  1. 1

More Information

Specifications
MJCNLS, MJELLSOther than MJCNLS, MJELLS
Applicable FluidCompressed AirWaterCompressed Air
Operating Temperature Range-15~60°C5~40°C0~60°C
Max. Operating Pressure1MPa0.9MPa
Operating Vacuum Level-100kPa--100kPa
 

Basic Information

Type One-Touch Couplings Application Standard/Mini Screw Mounting, Direction Threaded Connectors
Ring Material PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.