(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piping Parts for Aluminum Duct Hoses - Dampers

Piping Parts for Aluminum Duct Hoses - Dampers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Piping Parts for Aluminum Duct Hoses - Dampers
  • Piping Parts for Aluminum Duct Hoses - Dampers
  • Piping Parts for Aluminum Duct Hoses - Dampers

PDFP.2019-3407

Unit examples related to this product
Aluminum Duct Hose Items - Dampers:Related Image
・Materials
Type[ M ]
Material
[ S ]
Surface Treatment
For Aluminum Duct Hoses
No FlangeFlangedDouble Flanged
HOANMHOANPMHOANPFM1018 Carbon SteelBaked Acrylic Finish
HOANHOANPHOANFP304 Stainless Steel-

Specifications

Part Number
HORM50-65
Part NumberDABCD1P.C.D.d1
TypeNominal Dia.
For Aluminum Duct Hoses
(No Flange)HOANM
HOAN
(Flanged)
HOANPM
HOANP
(Double Flanged)
HOANPFM
HOANFP
383899417566526.6
5048.57965
6563.591.577.5
757511951111949.0
10098136119
12512415066168148
150149193173

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOAN38
HOAN50
HOAN65
HOAN75
HOAN100
HOAN125
HOAN150
HOANFP38
HOANFP50
HOANFP65
HOANFP75
HOANFP100
HOANFP125
HOANFP150
HOANM38
HOANM50
HOANM65
HOANM75
HOANM100
HOANM125
HOANM150
HOANP38
HOANP50
HOANP65
HOANP75
HOANP100
HOANP125
HOANP150
HOANPFM38
HOANPFM50
HOANPFM65
HOANPFM75
HOANPFM100
HOANPFM125
HOANPFM150
HOANPM38
HOANPM50
HOANPM65
HOANPM75
HOANPM100
HOANPM125
HOANPM150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Types Nominal Diameter
(φ)
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo Flange38
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo Flange50
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo Flange65
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo Flange75
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo Flange100
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo Flange125
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo Flange150
1 Piece(s)Available

8 Days or more

10304 Stainless SteelDouble Flanged38
1 Piece(s)Available

8 Days or more

10304 Stainless SteelDouble Flanged50
1 Piece(s)Available

8 Days or more

10304 Stainless SteelDouble Flanged65
1 Piece(s)Available

8 Days or more

10304 Stainless SteelDouble Flanged75
1 Piece(s)Available

8 Days or more

10304 Stainless SteelDouble Flanged100
1 Piece(s)Available

8 Days or more

10304 Stainless SteelDouble Flanged125
1 Piece(s)Available

8 Days or more

10304 Stainless SteelDouble Flanged150
1 Piece(s)Available

8 Days or more

101018 Carbon SteelNo Flange38
1 Piece(s)Available

8 Days or more

101018 Carbon SteelNo Flange50
1 Piece(s)Available

8 Days or more

101018 Carbon SteelNo Flange65
1 Piece(s)Available

8 Days or more

101018 Carbon SteelNo Flange75
1 Piece(s)Available

8 Days or more

101018 Carbon SteelNo Flange100
1 Piece(s)Available

8 Days or more

101018 Carbon SteelNo Flange125
1 Piece(s)Available

8 Days or more

101018 Carbon SteelNo Flange150
1 Piece(s)Available

8 Days or more

10304 Stainless SteelFlange Mount38
1 Piece(s)Available

8 Days or more

10304 Stainless SteelFlange Mount50
1 Piece(s)Available

8 Days or more

10304 Stainless SteelFlange Mount65
1 Piece(s)Available

8 Days or more

10304 Stainless SteelFlange Mount75
1 Piece(s)Available

8 Days or more

10304 Stainless SteelFlange Mount100
1 Piece(s)Available

8 Days or more

10304 Stainless SteelFlange Mount125
1 Piece(s)Available

8 Days or more

10304 Stainless SteelFlange Mount150
1 Piece(s)Available

8 Days or more

101018 Carbon SteelDouble Flanged38
1 Piece(s)Available

8 Days or more

101018 Carbon SteelDouble Flanged50
1 Piece(s)Available

8 Days or more

101018 Carbon SteelDouble Flanged65
1 Piece(s)Available

8 Days or more

101018 Carbon SteelDouble Flanged75
1 Piece(s)Available

8 Days or more

101018 Carbon SteelDouble Flanged100
1 Piece(s)Available

8 Days or more

101018 Carbon SteelDouble Flanged125
1 Piece(s)Available

8 Days or more

101018 Carbon SteelDouble Flanged150
1 Piece(s)Available

8 Days or more

101018 Carbon SteelFlange Mount38
1 Piece(s)Available

8 Days or more

101018 Carbon SteelFlange Mount50
1 Piece(s)Available

8 Days or more

101018 Carbon SteelFlange Mount65
1 Piece(s)Available

8 Days or more

101018 Carbon SteelFlange Mount75
1 Piece(s)Available

8 Days or more

101018 Carbon SteelFlange Mount100
1 Piece(s)Available

18 Days or more

101018 Carbon SteelFlange Mount125
1 Piece(s)Available

8 Days or more

101018 Carbon SteelFlange Mount150

Loading...

  1. 1

More Information

■Specification
· Operating Temperature Range: 0~160°C
 

Basic Information

Type Dampers

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.