(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Free Seals for Rotary Motion, Single Lip

Oil Free Seals for Rotary Motion, Single Lip

Click this image to zoom it.

Move the mouse over the image to zoom

  • Oil Free Seals for Rotary Motion, Single Lip
  • Oil Free Seals for Rotary Motion, Single Lip
  • Volume Discount
  • Lead Time Reduction

•Shaft Operation: Rotation
•Adhesive Material: Nitrile Rubber
•Operating Circumferential Velocity (m/s): 10
•Operating Pressure Range (mpa): ::0.03
•Attaching Method: Only from shaft end

Oil Free Seals - For Rotary Motion:Related Image
・Materials
Type[ M ]MaterialApplications
①Oil Seal; Rubber Hardness②Metal Ring③Spring
MUSBNitrile Rubber (NBR Nitrile Rubber ); Hs70Low Carbon SteelSW-BRotary Motion
MUSCNitrile Rubber (NBR Nitrile Rubber ); Hs70Low Carbon SteelSW-BRotary Motion

Specifications

Part Number
MUSC30
■Conditions of Use
Operating Temperature Range-25~120°C
Operating Pressure0.03MPa or Less
Wind Velocity10m/sec. or Less
Shaft Toleranceh8 (or g6)
Shaft Coarseness3S or Less
Sealed SubstanceOil, Grease
Part NumberDC
Typed
MUSB2032+0.11
+0.05
8±0.3
25387
30407
35508
Part NumberDC
Typed
MUSC1020+0.09
+0.04
7±0.3
12227
15357
2035+0.11
+0.05
8
25408
30428

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MUSB20
MUSB25
MUSB30
MUSB35
MUSC10
MUSC12
MUSC15
MUSC20
MUSC25
MUSC30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Rim Area Material Shaft Diameter d (s.d.)
(Ø)
1 Piece(s)Available

8 Days or more

10Outer Metal Type20
1 Piece(s)Available

8 Days or more

10Outer Metal Type25
1 Piece(s)Available

8 Days or more

10Outer Metal Type30
1 Piece(s)Available

8 Days or more

10Outer Metal Type35
1 Piece(s)Available

8 Days or more

10Outer Rubber Type10
1 Piece(s)Available

8 Days or more

10Outer Rubber Type12
1 Piece(s)Available

8 Days or more

10Outer Rubber Type15
1 Piece(s)Available

8 Days or more

10Outer Rubber Type20
1 Piece(s)Available

8 Days or more

10Outer Rubber Type25
1 Piece(s)Available

8 Days or more

10Outer Rubber Type30

Loading...

  1. 1
 

Basic Information

Sliding Surface Axis Housing Groove No Sealed Substance Oil / Grease
Operating Temperature Range(℃) -25::120 Oil Seals material Nitrile Rubber (NBR) Attaching Method From only the shaft end
Two Liquids Separation No Environment, Applications Standard Dust Lip No
Operating Pressure(MPa) ::0.03

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.