(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shaft Operation: Rotation
•Adhesive Material: Nitrile Rubber
•Operating Circumferential Velocity (m/s): 10
•Operating Pressure Range (mpa): ::0.03
•Attaching Method: Only from shaft end
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Applications | ||
①Oil Seal; Rubber Hardness | ②Metal Ring | ③Spring | ||
MUDN | Nitrile Rubber (NBR Nitrile Rubber ); Hs70 | Low Carbon Steel | SW-B | Rotary Motion |
MUEN | Nitrile Rubber (NBR Nitrile Rubber ); Hs70 | Low Carbon Steel | SW-B | Rotary Motion |
Part Number |
MUEN10 |
Operating Temperature Range | -25~120°C |
Operating Pressure | 0.03MPa or Less |
Wind Velocity | 10m/sec. or Less |
Shaft Tolerance | h8 (or g6) |
Shaft Coarseness | 3S or Less |
Sealed Substance | Oil, Grease |
Part Number | D | C | (E) | (F) | |||
Type | d | ||||||
MUDN | 10 | 20 | +0.09 +0.04 | 7 | ±0.3 | 30° | 1 |
12 | 25 | 7 | 20° | 1.5 | |||
15 | 25 | 7 | 30° | 1 | |||
20 | 32 | +0.11 +0.05 | 8 | 30° | 1 | ||
25 | 38 | 8 | 20° | 1 | |||
30 | 42 | 8 | 30° | 1 | |||
35 | 50 | 8 | 30° | 1 | |||
40 | 62 | +0.14 +0.06 | 12 | ±0.4 | 30° | 1 | |
45 | 62 | 9 | ±0.3 | 30° | 1 | ||
50 | 65 | 9 | 20° | 1 |
Part Number | D | C | (E) | (F) | |||
Type | d | ||||||
MUEN | 10 | 20 | +0.30 +0.10 | 7 | ±0.3 | 30° | 1.0 |
12 | 25 | 7 | 20° | ||||
15 | 25 | 7 | 30° | ||||
17 | 30 | 7 | 30° | ||||
20 | 32 | +0.35 +0.10 | 8 | 30° | |||
25 | 38 | 8 | 20° | ||||
30 | 42 | 8 | 30° | ||||
35 | 50 | 8 | 30° | ||||
40 | 62 | 8 | 30° | ||||
45 | 62 | 9 | 30° | ||||
50 | 65 | 9 | 20° |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MUDN10 |
MUDN12 |
MUDN15 |
MUDN20 |
MUDN25 |
MUDN30 |
MUDN35 |
MUDN40 |
MUDN45 |
MUDN50 |
MUEN10 |
MUEN12 |
MUEN15 |
MUEN17 |
MUEN20 |
MUEN25 |
MUEN30 |
MUEN35 |
MUEN40 |
MUEN45 |
MUEN50 |
Part Number |
---|
Loading...
Sliding Surface | Axis | Housing Groove | No | Sealed Substance | Oil / Grease |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -25::120 | Oil Seals material | Nitrile Rubber (NBR) | Attaching Method | From only the shaft end |
Two Liquids Separation | No | Environment, Applications | Standard | Dust Lip | Presence |
Operating Pressure(MPa) | ::0.03 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy