(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Air Nozzles - Narrow or Wide Spray Option

Air Nozzles - Narrow or Wide Spray Option

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air Nozzles - Narrow or Wide Spray Option
  • Air Nozzles - Narrow or Wide Spray Option
  • Volume Discount

Simplified Air Nozzles
For complete product overview and details on Air Nozzles - Narrow or Wide Spray Option see the sections below:

  • inCAD Components
Spray Nozzles - Economy Type:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-d
NZAK2
NZAL11
-
1.0
Part Numberd
Slot Width
TLL1L2HB1B2Mass (g)
TypeNo.
NZAK10.6
0.8
1.0
1.2
1.6
R1/8228861213.812
2R1/4258.5106.5141620

Part NumberLd1d2d3d4TMass (g)
TypeNo.
NZAL11403.11.51011.6R1/815
22403.51.5151720
33453.51.518.520.530
■Projection Angle
Pressure [MPa]Projection Angle
NZAKNZAL
1-0.61-0.81-1.01-1.21-1.62-0.62-0.82-1.02-1.22-1.6112233
0.155°60°65°65°70°60°60°65°65°70°25°50°55°
0.260°65°75°70°70°65°70°75°70°70°
0.365°70°75°75°75°70°75°80°75°75°
0.470°75°80°80°80°75°80°85°80°80°
0.575°80°80°80°85°80°85°85°85°85°
0.680°80°85°85°85°85°85°85°85°85°
[ ! ]Listed values are for reference, not guaranteed.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NZAK1-0.6
NZAK1-0.8
NZAK1-1.0
NZAK1-1.2
NZAK1-1.6
NZAK2-0.6
NZAK2-0.8
NZAK2-1.0
NZAK2-1.2
NZAK2-1.6
NZAL11
NZAL22
NZAL33
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpray Angle θ (at 0.5MPa)
(deg)
Slot width d
(mm)
Nominal Screw Dimension
1 Piece(s)Available

8 Days or more

10750.6R1/8
1 Piece(s)Available

8 Days or more

10800.8R1/8
1 Piece(s)Available

8 Days or more

10801.0R1/8
1 Piece(s)Available

8 Days or more

10801.2R1/8
1 Piece(s)Available

8 Days or more

10851.6R1/8
1 Piece(s)Available

8 Days or more

10800.6R1/4
1 Piece(s)Available

8 Days or more

10850.8R1/4
1 Piece(s)Available

8 Days or more

10851.0R1/4
1 Piece(s)Available

8 Days or more

10851.2R1/4
1 Piece(s)Available

8 Days or more

10851.6R1/4
1 Piece(s)Available

Same day

Stock

10251.5R1/8
1 Piece(s)Available

8 Days or more

10501.5R1/8
1 Piece(s)Available

8 Days or more

10551.5R1/8

Loading...

  1. 1

More Information

Spray Nozzles - Economy Type:Related Image
 

Basic Information

Spray Shape Fan-shaped Type Air Source Compressor Material 304 Stainless Steel
Type Economy Type Applicable Fluid Compressed Air Screw Shape Threaded

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.