(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Adapters- Fine Type

Vacuum Adapters- Fine Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Pad Shape: Others
•Pad Type: Related Components
•Mounting Method: Attachment Type
•Vacuum Attachment Material: Tip Stainless Steel304, Polypropylene Resin

  • inCAD Components

PDFP.2019-3555

Unit examples related to this product
Vacuum Attachments -Fine Type-:Related Image
・Materials
[ M ] Material: End Part: 304 Stainless Steel Resin Part: Polypropylene

Specifications

Part Number  
MKPEN
NICR0.3
  
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberDL1L2
Typed
NSUSA0.100.2329.356.35
0.150.335.712.7
0.200.41
0.330.64
0.510.81
0.841.27
1.371.65
1.521.83

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NSUSA0.10
NSUSA0.15
NSUSA0.20
NSUSA0.33
NSUSA0.51
NSUSA0.84
NSUSA1.37
NSUSA1.52
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter d
(φ)
1 Piece(s)Available

8 Days or more

0.10
1 Piece(s)Available

8 Days or more

0.15
1 Piece(s)Available

8 Days or more

0.20
1 Piece(s)Available

8 Days or more

0.33
1 Piece(s)Available

8 Days or more

0.51
1 Piece(s)Available

8 Days or more

0.84
1 Piece(s)Available

8 Days or more

1.37
1 Piece(s)Available

8 Days or more

1.52

Loading...

  1. 1

Example

Vacuum Attachments -Fine Type-:Related Image
 

Basic Information

Pad Type Others Pad type Related Components Mounting Type Attachment Type
Vacuum Attachment Material Tip Stainless Steel304, Polypropylene Resin

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.