(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Suction Cup Accessories - Mounting Attachment (MVPAT6)

Suction Cup Accessories - Mounting Attachment MVPAT6
  • Volume Discount

•Pad Shape : Others
For complete product overview and details on Vacuum Attachments see the sections below:

  • inCAD Components
Vacuum Attachments:Related Image
・Materials
[ M ] Material: Brass [ S ] Surface Treatment: Electroless Nickel Plating
 

Specifications

Part Number
VPSK10
Part NumberMass (g)Applicable Pad
TypeNo.
MVPAT41.1No.10, No.15
63No.20
· MVPAT4 is applicable for Standard and Bellows Type.
· MVPAT6 is applicable for Standard, Deep and Bellows Type.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MVPAT6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal Diameter (d)
(φ)
Screw Size M
1 Piece(s)Available

8 Days or more

1010M6x1.0

Loading...

  1. 1
 

Basic Information

Pad Type Others Pad type Related Components Mounting Type Attachment Type
Vacuum Attachment Material Brass

Please check the type/dimensions/specifications of the part MVPAT6 in the Suction Cup Accessories - Mounting Attachment series.

Products like this...

Part Number
MVPAT4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal Diameter (d)
(φ)
Screw Size M
1 Piece(s)Available

8 Days or more

106M4x0.7

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.