(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Pad Shape : Others
For complete product overview and details on Vacuum Fittings see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |||
Body | Spring | Nut | Body | Nut | |
SRK | 2011 Aluminum Alloy | Spring Steel (ASTM A228) | 1018 Carbon Steel | Clear Anodize | Trivalent Chromate |
SRKN | |||||
SRKNS |
Part Number |
SRK10 SRP30 |
Part Number | Stroke S | L | L1 | Spring | Applicable Pad | ||
Type | No. | Spring Constant | Max. Load | ||||
SRK | 10 | 5 | 40 | 19 | 0.030kgf | 0.55kgf | SRP6~12 SRPF12 |
1010 | 10 | 45 | 24 | 0.025kgf | |||
1015 | 15 | 50 | 29 | 0.020kgf | |||
20 | 5 | 48 | 20 | 0.037kgf | SRP15~40 SRPF20 | ||
2010 | 10 | 53 | 25 | 0.032kgf | |||
2015 | 15 | 58 | 30 | 0.027kgf |
Part Number | Stroke S | L | L1 | Spring | Applicable Pad | ||
Type | No. | Spring Constant | Max. Load | ||||
SRKN | 10 | 5 | 35 | 22 | 0.030kgf | 0.55kgf | SRP6~12 SRPF12 |
1010 | 10 | 45 | 27 | 0.025kgf | |||
1015 | 15 | 55 | 32 | 0.020kgf | |||
20 | 5 | 39 | 22 | 0.037kgf | SRP15~40 SRPF20 | ||
2010 | 10 | 49 | 27 | 0.032kgf | |||
2015 | 15 | 59 | 32 | 0.027kgf |
Part Number | Applicable Pad | |
Type | No. | |
SRKNS | 40 | SRPS40 |
50 | SRPS50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SRK10 |
SRK20 |
SRK1010 |
SRK1015 |
SRK2010 |
SRK2015 |
SRKN10 |
SRKN20 |
SRKN1010 |
SRKN1015 |
SRKN2010 |
SRKN2015 |
SRKNS40 |
SRKNS50 |
Loading...
Pad Type | Others | Pad type | Single Body of Holder | Mounting Type | Recessed Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy