(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweighed Suction Cups.
For complete product overview and details on Suction Cups see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Color | [ H ]Hardness |
SRP SRPF | Silicon Rubber | Sky Blue | Shore A40 |
SRPS | Translucent | Shore A50 |
Part Number |
SRK10 SRP30 |
Part Number | Applicable Vacuum Fitting | Mounting | |
Type | No. | ||
SRP | 6 | SRK10 SRK10_ _ SRKN10 SRKN10_ _ | Recessed Type |
9 | |||
12 | |||
15 | SRK20 SRK20_ _ SRKN20 SRKN20_ _ | ||
20 | |||
30 | |||
40 | |||
SRPF | 12 | SRK10 SRK10_ _ SRKN10 SRKN10_ _ | |
20 | SRK20 SRK20_ _ SRKN20 SRKN20_ _ | ||
SRPS | 40 | SRKNS40 | |
50 | SRKNS50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SRP6 |
SRP9 |
SRP12 |
SRP15 |
SRP20 |
SRP30 |
SRP40 |
SRPF12 |
SRPF20 |
SRPS40 |
SRPS50 |
Loading...
Pad type | Pad Unit | Mounting Type | Recessed Type | Material | Rubber-based |
---|---|---|---|---|---|
Rubber Group Material | Silicon Rubber |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy