(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Generator - Union, Square

Vacuum Generator - Union, Square

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Generates vacuum function force by using compressed air. Please use this in combination with suction cups.

  • inCAD Components
Vacuum Generator - Union, Square:Related Image

Specifications

Part Number-D2-Nozzle Dia. Nominal
VUHK4
VUB6

-


4


-


7


[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNozzle Dia. (mm)PCL1L2Operating Pressure (MPa)Ultimate Vacuum (-kPa)Suction Flow (ℓ/min(ANR))Flow Consumption (ℓ/min(ANR))Mass (g)
TypeD
VUB40.59116.616.60.590711.518
60.710.511.67170.593132318.5
[ ! ]Larger nozzle diameter provides more suction flow and shortens time required to vacuum inner volume from the generator to workpiece. In this case, however, air consumption is larger.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VUB4
VUB6
Part NumberMinimum order quantityVolume DiscountDays to Ship Ultimate Vacuum
(kPa)
Flow Consumption
(l/min)
Vacuum Port One-Touch Joint Size D Air Supply Port, One-Touch Joint Size D Suction Flow
(l/min)
Nozzle Dia.
1 Piece(s)Available

8 Days or more

-9011.54470.5mm
1 Piece(s)Available

Same day

Stock

-932366130.7mm

Loading...

  1. 1

More Information

*2. Be sure that the vacuum generator is installed on the Δ marked side.
If installed on the opposite side, the element inside will become fouled, making it impossible to know the proper time for maintenance.

Example

Vacuum Generator - Union, Square:Related Image
 

Basic Information

Main Body Shape Square type Additional Function Filter Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.15::0.7
Operating Temperature Range(℃) 0::60 Body Material Polyacetal Full length B(mm) 50

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.