(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Applies vacuum release air to the suction line.
Part Number
Configured Part Number is shown.
Part Number | - | Suction Flow Rate |
BDFK4 BDFL4 | - | 7 |
Part Number | Suction Flow Rate (ℓ/min (ANR)) Selection | B | F | C1 | C2 | Nozzle Dia. (mm) | Pressure Rating (MPa) | Ultimate Vacuum (-kPa) | Flow Consumption (ℓ/min(ANR)) | Mass (g) | |
Type | D | ||||||||||
BDFK | 4 | 7 12.5 | 59.7 | 34.1 | 10.9 | 11 | 0.5 | 0.5 | 90 | 11.5 | 20.5 |
6 | 62.9 | 34.4 | 11.7 | 11.6 | 0.7 | 92 | 23 | 21.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BDFK4-7 |
BDFK4-12.5 |
BDFK6-7 |
BDFK6-12.5 |
Loading...
Main Body Shape | Pipes with Direct Mountable Electromagnetic Valve | Additional Function | Silencers / Filter / Vacuum Destructive | Vacuum Port Connecting Port Shape | One-Touch Couplings |
---|---|---|---|---|---|
Air Supply Port Connecting Port Shape | One-Touch Couplings | Application | Single Item | Operating Pressure Range(MPa) | 0.3::0.7 |
Operating Temperature Range(℃) | 5::50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy