(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Needle Valve - PT Tapped, Stainless Steel

Needle Valve - PT Tapped, Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Suited for fine adjustment of flow rate of water, oil or air.

  • inCAD Components
Needle Valves - PT Female/Tappeds - Stainless Steel:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
NBPP22
NBPPS33
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRc
(PT)
LHH1
TypeNo.
NBCCS111/83255.55.5
221/436535.5
333/840535.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NBCCS11
NBCCS22
NBCCS33
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length
(mm)
Height
(mm)
No.
1 Piece(s)Available

8 Days or more

1/81/83255.511
1 Piece(s)Available

8 Days or more

1/41/4365322
1 Piece(s)Available

8 Days or more

3/83/8405333

Loading...

  1. 1

More Information

Needle Valves - PT Female/Tappeds - Stainless Steel:Related Image
Specifications
Applicable FluidsOil, Air, Water, Chemicals
Operating Temperature Range-20~150˚C (No Freezing)
Max. Operating Pressure0.98MPa
Recommended Panel Hole Dia.Ø14
Features of Needle Valves
· Suited for fine adjustment of flow rate of water, oil or air.
· The body and the needle are chrome plated to improve air tightness, damage-proofing and smooth operation.
· The spindle is provided with a lock nut to prevent loosening due to vibration.
 

Basic Information

Applicable Fluid Water / Air / Oil / Chemical Main Body Shape Straight Type Operation Method Manual
Supply Side, Connection Type RC (PT) Operating Temperature Range(℃) -20::150 Material of ball seat No
Handle Shape Knurled Handle Control Side, Connection Type RC (PT) Handle diameter(φ) 30

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.