(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valves - Compact, Stainless Steel, PT Threaded, Hose Barb

Ball Valves - Compact, Stainless Steel, PT Threaded, Hose Barb

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Compact Ball Valves enabling smooth Open/Close operations due to light torque.

  • inCAD Components
Compact Ball Valves - Stainless Steel, PT Male / Hose Barb:Related Image
・Materials
[ M ] Material: CF-8 Stainless Steel Cast

Specifications

Part Number
BBPPS11
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberApplicable Hose I.D. (mm)R
(PT)
DLWrench Flats BH
TypeNo.
BBHRS61 61/87551724
62 1/457
91 91/810.555
92 1/457
93 3/8642126

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBHRS61
BBHRS62
BBHRS91
BBHRS92
BBHRS93
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Supply Side, Connecting Tube Diameter
(Ø)
Length
(mm)
Height
(mm)
Hose joint diameter D
(φ)
No.
1 Piece(s)Available

8 Days or more

1/865524761
1 Piece(s)Available

8 Days or more

1/465724762
1 Piece(s)Available

8 Days or more

1/89552410.591
1 Piece(s)Available

8 Days or more

1/49572410.592
1 Piece(s)Available

8 Days or more

3/89642610.593

Loading...

  1. 1

More Information

Compact Ball Valves - Stainless Steel, PT Male / Hose Barb:Related Image
Specifications
Applicable FluidsWater, Air, Oil
Operating Temperature Range-10~120˚C (No Freezing)
Normal Operating Pressure0.98MPa
 

Basic Information

Valve Type Compact Ball Valves Ball Valve Type Standard bore Applicable Fluid Water / Air / Oil
Main Body Shape Straight Type Body Material CF-8 Stainless Steel Cast Operation Method Manual
Supply Side, Connection Type R (PT) Operating Temperature Range(℃) -10::120 Material of ball seat Glass Fiber Containing PTFE
Handle Shape Lever Handle Type Control Side, Connection Type Hose connection Handle diameter(Ø) 30

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.