(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Couplers - Socket, Chemical Resistant, Threaded

Air Couplers - Socket, Chemical Resistant, Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air Couplers - Socket, Chemical Resistant, Threaded
  • Air Couplers - Socket, Chemical Resistant, Threaded
  • Volume Discount
  • Lead Time Reduction

Couplers based on SUS316 excellent in chemical resistance.

Air Couplers - Chemical Resistant, Socket, Threaded:Related Image
・Materials
[ M ] Material: 316 Stainless Steel

Specifications

Part Number
MCPMSS5
MCSMSS10
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberThread Dia. TLDEWrench Flats HI.D.
d
Mass (g)
TypeNo.
MCSMSS5 M528.2114.5102.510
10 R 1/834.91012416

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCSMSS5
MCSMSS10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter
1 Piece(s)Available

8 Days or more

10M5
1 Piece(s)Available

Same day

Stock

10R1/8

Loading...

  1. 1

More Information

Specifications
TypePlugs, Sockets
Applicable FluidAir, Water
Operating Temperature Range-15~180°C
Max. Operating Pressure0.98MPa
Pressure Resistant1.47MPa
Seal MaterialFluorine
Structure of ValveSingle Passage Opening Closing Type (Only socket has valve structure)
■Features
· The socket has the embedded automatic valve which is excellent in pressure resistance.
· Made of 316 Stainless Steel and excellent in chemical and corrosion resistance.
 

Basic Information

Type Standard Material 316 Stainless Steel Equivalent Applicable Fluid Water / Air
Male/Female Sockets Thread Type Threaded Type Operating Environment, Applications Standard
Operating Temperature Range(℃) -15::180 Max. Operating Pressure(MPa) ::0.98

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.